The LM25137-Q1 is a 42V
synchronous buck DC/DC controller offered from a family with three options
for functional safety: Capable,
ASIL B, and ASIL D. The device uses an interleaved, stackable, peak current-mode
architecture for easy loop compensation, fast transient response, excellent load and
line regulation, and accurate current sharing with paralleled phases for high output
current.
A high-side switch minimum on-time of
22ns facilitates large step-down ratios, enabling the direct conversion from 12V and 24V automotive inputs to
low-voltage rails for reduced system design cost and complexity. The LM25137-Q1 continues to operate during input voltage
dips as low as 4V, at 100% duty cycle if needed. The 9µA no-load quiescent current
with the output voltage in regulation extends operating run-time in
battery-powered
automotive systems.
Several
features are included to simplify compliance with CISPR 25 and automotive EMI
requirements. Adaptively timed, high-current MOSFET gate drivers minimize body diode
conduction during switching transitions, reducing switching losses and improving
thermal and EMI performance at high input voltage and high switching frequency. To
reduce input capacitor ripple current and EMI filter size, 180° interleaved
operation is provided for two outputs. A 90° out-of-phase clock output works well
for cascaded, multichannel or multiphase power stages. Resistor-adjustable switching
frequency as high as 2.2MHz can be synchronized to an external clock source up to
2.5MHz to eliminate beat frequencies in noise-sensitive applications.
Additional
features of the LM25137-Q1 include 150°C maximum
junction temperature operation, user-selectable PFM mode for lower current
consumption during light-load conditions, configurable soft-start function,
open-drain PG flags for fault reporting and output monitoring, independent enable
inputs, monotonic start-up into prebiased loads, integrated VCC bias supply
regulator powered from VIN or VOUT1, hiccup-mode overload protection, and thermal
shutdown protection with automatic recovery. Current is sensed using the inductor DCR for highest efficiency or an optional shunt resistor for
high accuracy.
The LM25137-Q1 controller is qualified to AEC-Q100 grade
1 for automotive applications and comes in a 6mm × 6mm, thermally-enhanced,
36-pin VQFN package with additional pin clearance for increased reliability and
wettable flank pins to facilitate optical inspection during manufacturing. The wide
input voltage range, low quiescent current consumption, high-temperature operation,
cycle-by-cycle current limit, low EMI signature, and small design size provide
an excellent point-of-load regulator choice for applications requiring enhanced
robustness and durability.
The LM25137-Q1 is a 42V
synchronous buck DC/DC controller offered from a family with three options
for functional safety: Capable,
ASIL B, and ASIL D. The device uses an interleaved, stackable, peak current-mode
architecture for easy loop compensation, fast transient response, excellent load and
line regulation, and accurate current sharing with paralleled phases for high output
current.
A high-side switch minimum on-time of
22ns facilitates large step-down ratios, enabling the direct conversion from 12V and 24V automotive inputs to
low-voltage rails for reduced system design cost and complexity. The LM25137-Q1 continues to operate during input voltage
dips as low as 4V, at 100% duty cycle if needed. The 9µA no-load quiescent current
with the output voltage in regulation extends operating run-time in
battery-powered
automotive systems.
Several
features are included to simplify compliance with CISPR 25 and automotive EMI
requirements. Adaptively timed, high-current MOSFET gate drivers minimize body diode
conduction during switching transitions, reducing switching losses and improving
thermal and EMI performance at high input voltage and high switching frequency. To
reduce input capacitor ripple current and EMI filter size, 180° interleaved
operation is provided for two outputs. A 90° out-of-phase clock output works well
for cascaded, multichannel or multiphase power stages. Resistor-adjustable switching
frequency as high as 2.2MHz can be synchronized to an external clock source up to
2.5MHz to eliminate beat frequencies in noise-sensitive applications.
Additional
features of the LM25137-Q1 include 150°C maximum
junction temperature operation, user-selectable PFM mode for lower current
consumption during light-load conditions, configurable soft-start function,
open-drain PG flags for fault reporting and output monitoring, independent enable
inputs, monotonic start-up into prebiased loads, integrated VCC bias supply
regulator powered from VIN or VOUT1, hiccup-mode overload protection, and thermal
shutdown protection with automatic recovery. Current is sensed using the inductor DCR for highest efficiency or an optional shunt resistor for
high accuracy.
The LM25137-Q1 controller is qualified to AEC-Q100 grade
1 for automotive applications and comes in a 6mm × 6mm, thermally-enhanced,
36-pin VQFN package with additional pin clearance for increased reliability and
wettable flank pins to facilitate optical inspection during manufacturing. The wide
input voltage range, low quiescent current consumption, high-temperature operation,
cycle-by-cycle current limit, low EMI signature, and small design size provide
an excellent point-of-load regulator choice for applications requiring enhanced
robustness and durability.