Home Power management DC/DC switching regulators DC/DC controllers

LM25148

ACTIVE

42-V synchronous buck DC/DC controller with ultra-low IQ

Product details

Rating Catalog Topology Buck Controller Iout (max) (A) 20 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 36 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Output discharge, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI features Spread Spectrum Duty cycle (max) (%) 99 Iq (typ) (A) 0.0000095 Number of phases 2 Operating temperature range (°C) -40 to 150
Rating Catalog Topology Buck Controller Iout (max) (A) 20 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 36 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Output discharge, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI features Spread Spectrum Duty cycle (max) (%) 99 Iq (typ) (A) 0.0000095 Number of phases 2 Operating temperature range (°C) -40 to 150
VQFN (RGY) 24 19.25 mm² 5.5 x 3.5
  • Functional Safety-Capable
  • Integrated EMI mitigation
    • Selectable dual random spread spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
    • Optimized for CISPR 32 Class B requirements
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 3.5 V to 42 V
    • 1% accurate, fixed 3.3-V, 5-V, 12-V, or adjustable output from 0.8 V to 36 V
    • 150°C maximum junction temperature
    • Lossless DCR or shunt current sensing
    • Shutdown mode current: 2.3 µA
    • No-load sleep current: 9.5 µA
    • Internal 3-ms soft-start ramp
    • Stackable up to two phases
    • Advanced dropout with frequency foldback
    • Internal bootstrap diode
  • Switching frequency from 100 kHz to 2.2 MHz
    • SYNC in and SYNC out capability
    • Selectable PFM or FPWM modes
  • Inherent protection features for robust design
    • Internal hiccup mode overcurrent protection
    • ENABLE and PGOOD functions
    • VCC, VDDA, and gate-drive UVLO protection
    • Internal or external loop compensation
    • Thermal shutdown protection with hysteresis
  • Create a custom design using the LM25148 with WEBENCH Power Designer
  • Functional Safety-Capable
  • Integrated EMI mitigation
    • Selectable dual random spread spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
    • Optimized for CISPR 32 Class B requirements
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 3.5 V to 42 V
    • 1% accurate, fixed 3.3-V, 5-V, 12-V, or adjustable output from 0.8 V to 36 V
    • 150°C maximum junction temperature
    • Lossless DCR or shunt current sensing
    • Shutdown mode current: 2.3 µA
    • No-load sleep current: 9.5 µA
    • Internal 3-ms soft-start ramp
    • Stackable up to two phases
    • Advanced dropout with frequency foldback
    • Internal bootstrap diode
  • Switching frequency from 100 kHz to 2.2 MHz
    • SYNC in and SYNC out capability
    • Selectable PFM or FPWM modes
  • Inherent protection features for robust design
    • Internal hiccup mode overcurrent protection
    • ENABLE and PGOOD functions
    • VCC, VDDA, and gate-drive UVLO protection
    • Internal or external loop compensation
    • Thermal shutdown protection with hysteresis
  • Create a custom design using the LM25148 with WEBENCH Power Designer

The LM25148 is a 42-V, ultra-low IQ synchronous buck DC/DC controller for high-current, single-output applications. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The LM25148 can be set up in interleaved mode (paralleled output) with accurate current sharing for high-current applications. It can operate at input voltages as low as 3.5 V, at nearly 100% duty cycle if needed.

The LM25148 has a unique EMI reduction feature known as dual random spread spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

The LM25148 is a 42-V, ultra-low IQ synchronous buck DC/DC controller for high-current, single-output applications. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The LM25148 can be set up in interleaved mode (paralleled output) with accurate current sharing for high-current applications. It can operate at input voltages as low as 3.5 V, at nearly 100% duty cycle if needed.

The LM25148 has a unique EMI reduction feature known as dual random spread spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM25148 42-V Synchronous Buck DC/DC Controller with Ultra-Low IQ and Dual Random Spread Spectrum datasheet PDF | HTML 15 Dec 2021
Application note Designing an LED Driver for Medical Systems PDF | HTML 24 Feb 2025
Application note Power Supply Design for AMD Versal™ AI Edge Series PDF | HTML 29 Jan 2024
Application note How to Implement a Simple Constant Current Regulation Scheme to a PCM Based Buck PDF | HTML 16 Aug 2023
Functional safety information LM25148 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 07 Dec 2021
E-book An Engineer’s Guide to Low EMI in DC/DC Regulators 21 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM25149-Q1EVM-2100 — LM25149-Q1 5.5-V to 36-V, low IQ, synchronous buck DC/DC controller evaluation module

The LM25149-Q1EVM-2100 high-density evaluation module (EVM) is designed to showcase the performance of the LM25149-Q1 high-performance, automotive synchronous buck DC/DC buck controller. It operates over a wide input voltage range of 5.5 V to 36 V to deliver a fixed 5-V output with better than 1% (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

LM5143-Q1EVM-2100 — Dual-channel automotive synchronous buck controller evaluation module

The LM5143-Q1-EVM2100 high density evaluation module (EVM) is designed to showcase the performance of the LM5143-Q1 high performance, dual-channel, automotive synchronous buck DC/DC buck controller. It operates over a wide input voltage range of 3.5 V to 36 V to deliver fixed 5-V and 3.3-V outputs (...)
User guide: PDF
Not available on TI.com
Evaluation board

LM5149-Q1EVM-400 — LM5149-Q1 evaluation module, 72-V, low-IQ, synchronous buck DC/DC controller with active EMI filter

The LM5149-Q1EVM-400 high-density evaluation module (EVM) is designed to showcase the performance of the LM5149-Q1 high-performance, automotive, synchronous buck DC/DC buck controller. The EVM operates over a wide input voltage range of 15 V to 72 V to deliver a fixed 12-V output with better than (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LM25149-Q1 PSpice Transient Model

SNVMC96.ZIP (308 KB) - PSpice Model
Calculation tool

LM5148-LM25148DESIGN-CALC LM5148/-Q1 and LM25148/-Q1 controller quickstart design tool

Welcome to the quickstart design tool for the LM5148, LM5148-Q1, LM25148 and LM25148-Q1. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator based on the above controller family. As such, the user can expeditiously arrive at an (...)
Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
  • LM25148 42-V synchronous buck DC/DC controller with ultra-low IQ
  • LM25148-Q1 Automotive 42-V synchronous buck DC/DC controller with ultra-low IQ
  • LM5148 3.5-V to 80-V, current mode synchronous buck controller
  • LM5148-Q1 Automotive, 80V synchronous buck DC/DC controller with ultra-low IQ
Hardware development
Evaluation board
  • LM5149-Q1EVM-400 LM5149-Q1 evaluation module, 72-V, low-IQ, synchronous buck DC/DC controller with active EMI filter
  • LM25149-Q1EVM-2100 LM25149-Q1 5.5-V to 36-V, low IQ, synchronous buck DC/DC controller evaluation module
PCB layout

LM25149-Q1EVM-2100 PCB Layout Files

SNVR501.ZIP (1990 KB)
Reference designs

PMP31252 — 150W dual phase synchronous buck converter reference design for automotive applications

This design showcases a low EMI, dual-phase buck converter that can be used as a dual-output converter. As a dual-phase converter, the circuit can provide a continuous output current of 22A with 30A peak in a 12V to 5V configuration.
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos