LM251772
- Input range from 3.5V to 36V
- Dynamical Vo programming via I2C from:
- 3.3V up to 48V in 20mV steps
- 1V up to 24V in 10mV steps
- Peak current regulation control
- Small voltage transition ripple over all operating modes
- Shut down quiescent current 3µA
- Operating quiescent current 60µA
- Drive (DRV) pin for dual role port power path
- Push-Pull output for fast pMOS FET control
- Configurable as charge pump driver stage for nMOS FET
- Operation mode selection for high efficiency in light load and high load conditions:
- Power save mode (Single Pulse/µSleep)
- Automatic conduction mode
- Integrated high voltage supply LDO
- Auxiliary high voltage LDO for PD-controller supply
- Integrated full-bridge gate drive
- 2A peak current capability
- Bootstrap over and under-voltage protection
- Integrated boot-strap diode
- Fixed frequency independent from operating mode (boost, buck-boost, buck)
- Forced PWM mode selectable
- Switching frequency from 100kHz to 600kHz
- External clock synchronization and clock output
- Average input or output current sensor
- Programmable from 0.5A to 7A in 50mA steps
- I2C Interface readout of monitoring features
- Commercial temperature range (Tj = 0°C to 70°C)
-
Create a custom design using the LM251772 with the WEBENCH® Power Designer
The LM251772 is a four switch Buck-Boost controller. It provides a regulated output voltage if the input voltage is higher, equal or lower than the adjusted output voltage. In power save mode the device supports very high efficiency over the complete operation range of the output. The output voltage and average current can be dynamically programmed via the integrated I2C interface. The configuration range for output voltage and average current meet the USB-PD standard requirements. The integrated DRV pin can control a disconnect FET to support dual role port (DRP) requirements.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | LM251772 36V VIN 4-Switch Buck-Boost Controller with I2 C for USB-PD Sourcing datasheet (Rev. A) | PDF | HTML | 06 Feb 2025 |
| Application brief | Using the DRV1 Pin on LM51772 and LM251772 | PDF | HTML | 29 Jul 2025 | |
| Certificate | LM251772EVM-PD EU Declaration of Conformity (DoC) | 20 Feb 2025 | ||
| Application note | Layout Optimization of 4-Switch Buck-Boost Converters | PDF | HTML | 05 Sep 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM251772EVM-PD — LM251772 evaluation module
LM51772EVM-HP — LM51772 evaluation module
The LM51772EVM-HP demonstrates a flexible high-power buck-boost design using the LM51772 wide-VIN buck-boost controller. The evaluation module is configured to operate with an input voltage range from 9V to 48V and provides a regulated 20V output with up to 5A of load current.
LM251772-QUICKSTART-CALC — LM251772 BuckBoost Quickstart Calculator Tool
Supported products & hardware
PMP31344 — Automotive, 12V input, 140W two-port USB Power Delivery with DisplayPort™ ALT mode reference design
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RHA) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.