Home Power management AC/DC switching regulators AC/DC converters

LM25183

ACTIVE

42-VIN no-opto flyback converter with 65-V, 2.5-A integrated MOSFET

Product details

Rating Catalog Topology PSR flyback Switch current limit (typ) (A) 2.5 Iout (max) (A) 2.5 Vin (max) (V) 65 Vin (min) (V) 4.5 Features Enable, Integrated Switch, Light load efficiency, Pre-bias soft start, UVLO adjustable Control mode Peak current mode Switching frequency (min) (kHz) 12 Switching frequency (max) (kHz) 350 Operating temperature range (°C) -40 to 150 Duty cycle (max) (%) 82
Rating Catalog Topology PSR flyback Switch current limit (typ) (A) 2.5 Iout (max) (A) 2.5 Vin (max) (V) 65 Vin (min) (V) 4.5 Features Enable, Integrated Switch, Light load efficiency, Pre-bias soft start, UVLO adjustable Control mode Peak current mode Switching frequency (min) (kHz) 12 Switching frequency (max) (kHz) 350 Operating temperature range (°C) -40 to 150 Duty cycle (max) (%) 82
WSON (NGU) 8 16 mm² 4 x 4
  • Functional Safety-Capable
  • Designed for reliable and rugged applications
    • Wide input voltage range of 4.5 V to 42 V with operation down to 3.5 V after start-up
    • Robust solution with only one component crossing the isolation barrier
    • ±1.5% total output regulation accuracy
    • Optional VOUT temperature compensation
    • Input UVLO and thermal shutdown protection
    • Hiccup-mode overcurrent fault protection
    • –40°C to +150°C junction temperature range
  • Integration reduces solution size and cost
    • Integrated 65-V, 0.11-Ω power MOSFET
    • No optocoupler or transformer auxiliary winding required for VOUT regulation
    • Internal loop compensation
  • High-efficiency PSR flyback operation
    • Quasi-resonant MOSFET turnoff in BCM
    • External bias option for improved efficiency
    • Single- and multi-output implementations
  • Ultra-low conducted and radiated EMI signatures
    • Soft switching avoids diode reverse recovery
    • Optimized for CISPR 32 EMI requirements
  • Create a custom flyback regulator design using WEBENCH Power Designer
  • Functional Safety-Capable
  • Designed for reliable and rugged applications
    • Wide input voltage range of 4.5 V to 42 V with operation down to 3.5 V after start-up
    • Robust solution with only one component crossing the isolation barrier
    • ±1.5% total output regulation accuracy
    • Optional VOUT temperature compensation
    • Input UVLO and thermal shutdown protection
    • Hiccup-mode overcurrent fault protection
    • –40°C to +150°C junction temperature range
  • Integration reduces solution size and cost
    • Integrated 65-V, 0.11-Ω power MOSFET
    • No optocoupler or transformer auxiliary winding required for VOUT regulation
    • Internal loop compensation
  • High-efficiency PSR flyback operation
    • Quasi-resonant MOSFET turnoff in BCM
    • External bias option for improved efficiency
    • Single- and multi-output implementations
  • Ultra-low conducted and radiated EMI signatures
    • Soft switching avoids diode reverse recovery
    • Optimized for CISPR 32 EMI requirements
  • Create a custom flyback regulator design using WEBENCH Power Designer

The LM25183 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 42 V. The isolated output voltage is sampled from the primary-side flyback voltage. The high level of integration results in a simple, reliable, and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 65-V power MOSFET provides output power up to 10 W with enhanced headroom for line transients.

The LM25183 simplifies the implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internally-fixed or externally-programmable soft-start, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM25183 flyback converter is available in a 8-pin, 4-mm × 4-mm, thermally-enhanced WSON package with 0.8-mm pin pitch.

The LM25183 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 42 V. The isolated output voltage is sampled from the primary-side flyback voltage. The high level of integration results in a simple, reliable, and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 65-V power MOSFET provides output power up to 10 W with enhanced headroom for line transients.

The LM25183 simplifies the implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internally-fixed or externally-programmable soft-start, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM25183 flyback converter is available in a 8-pin, 4-mm × 4-mm, thermally-enhanced WSON package with 0.8-mm pin pitch.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM25180 ACTIVE 42-Vin no-opto flyback converter with 65-V, 1.5-A integrated MOSFET Pin-to-pin with lower current

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM25184EVM-S12 — 42-VIN, 1-AOUT PSR flyback converter single-output evaluation module

The LM25184EVM-S12 evaluation module (EVM) is designed to showcase the performance of the LM25184-Q1 PSR flyback converter with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a wide input voltage range of 6 V to 42 V to deliver (...)
User guide: PDF
Not available on TI.com
Simulation model

LM25183-Q1 PSpice Transient Model

SNVMBZ3.ZIP (134 KB) - PSpice Model
Calculation tool

LM25183-LM25184DESIGN-CALC LM25183 and LM25184 Quickstart Design Tool

Welcome to the LM25183 and LM25184 quickstart design tool. This standalone tool facilitates and assists the power-supply engineer with the design of a DC/DC flyback regulator based on the LM25183 and LM25184 PSR flyback converter. As such, the user can expeditiously arrive at an optimized design (...)
Supported products & hardware

Supported products & hardware

PCB layout

LM25184EVM-S12 PCB Layout Files

SNVR476.ZIP (1452 KB)
Package Pins CAD symbols, footprints & 3D models
WSON (NGU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos