LM25190-Q1
Automotive, 42V synchronous buck controller with constant current and constant voltage regulations
LM25190-Q1
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Functional Safety-Capable
- Wide input voltage operating range: 5V to 42V
- Adjustable output voltage from 0.8V to 41V, or fixed output of 5V or 12V
- Constant-Current Constant-Voltage (CC-CV) operation
- Current regulation accuracy: ±3%
- Voltage regulation accuracy: ±1%
- Current monitoring and constant current features
- Analog voltage proportional to output current (IMON)
- Programmable average output current limit (ILIM)
- Dynamic average output current limit (ISET)
- 2.3µA typical shutdown mode IQ and 15µA typical sleep mode IQ
- Standard level MOSFET gate drivers
- Power-good status indicator (PGOOD)
- Programmable switching frequency from 100kHz to 2.2MHz
- Optional external clock synchronization
- Selectable Dual Random Spread Spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
- Internal slope compensation and bootstrap diode
- Dual-input VCC regulator to reduce power dissipation (BIAS)
- Create a custom design using the LM25190-Q1 with the WEBENCH Power Designer
The LM25190-Q1 is an 42V, ultra-low IQ, synchronous buck DC/DC controller with Constant-Current Constant-Voltage (CC-CV) regulation. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The integrated CC-CV operation features a high accuracy for the regulation of both voltage (±1%) and current (±3%) . The CC-CV operation also provides seamless transition between constant-current and constant-voltage mode. The CC-CV operation effectively reduces the Bill Of Materials (BOM) count and cost for applications that require average output current control. The output current limit is programmable and can be dynamically changed. The LM25190-Q1 has an output current monitor.
The LM25190-Q1 has a unique EMI (Electromagnetic Interference) reduction feature known as Dual Random Spread Spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.
Additional features of the LM25190-Q1 include 150°C maximum junction temperature operation, user-selectable diode emulation for lower current consumption at light-load conditions, open-drain power-good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual-input VCC bias supply regulator, internal 2.75ms soft-start time, and thermal shutdown protection with automatic recovery.
The LM25190-Q1 controller comes in a 3.5mm × 4.5mm, thermally enhanced, 19-pin VQFN package with wettable flank pins to facilitate optical inspection during manufacturing.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | LM25190-Q1 42V , Automotive, Synchronous Buck Controller With Constant-Current and Constant-Voltage Regulation datasheet | PDF | HTML | 12 Nov 2025 |
| Functional safety information | LM5190-Q1 and LM25190-Q1 Functional Safety FIT Rate, FMD, and Pin FMA | PDF | HTML | 22 Oct 2025 | |
| Certificate | LM25190QEVM-2100 EU Declaration of Conformity (DoC) | 13 Nov 2024 | ||
| EVM User's guide | LM25190-Q1 CCCV Buck Controller Evaluation Module User's Guide | PDF | HTML | 06 Nov 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5190QEVM-400 — LM5190-Q1 evaluation module
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RGY) | 19 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.