Home Power management DC/DC switching regulators DC/DC converters

LM2575

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLVM13620 ACTIVE 3.6-V to 36-V input, 1-V to 6-V output, 2-A step-down module in 4-mm x 6-mm x 1.8-mm package Save board space, simplify design and speed time to market with an integrated-inductor power module.
TPSM33615 ACTIVE 3-V to 36-V input, 1 to 15-V output, 1.5-A synchronous buck power module Newer Module version with better performance

Product details

Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 40 Vin (min) (V) 4.75 Vout (max) (V) 37 Vout (min) (V) 1.23 Features Enable, Overcurrent protection Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.005 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 40 Vin (min) (V) 4.75 Vout (max) (V) 37 Vout (min) (V) 1.23 Features Enable, Overcurrent protection Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.005 Duty cycle (max) (%) 98
PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm)
  • Adjustable With a Range of 1.23 V to 37 V and
    ±4% Regulation (Max) Over Line, Load, and
    Temperature Conditions
  • Specified 1-A Output Current
  • Wide Input Voltage Range 4.75 V to 40 V
  • Uses Readily Available Standard Inductors
  • 52-kHz (Typical) Fixed-Frequency Internal
    Oscillator
  • TTL Shutdown Capability With 50-µA (Typical)
    Standby Current
  • High Efficiency…as High as 88% (Typical)
  • Thermal Shutdown and Current-Limit Protection
    With Cycle-by-Cycle Current Limiting
  • For the Full Offering of Voltages (Including Fixed-
    Output Options) and Packages (Including TO-
    263), See TL2575 Data Sheet, SLVS638
  • Adjustable With a Range of 1.23 V to 37 V and
    ±4% Regulation (Max) Over Line, Load, and
    Temperature Conditions
  • Specified 1-A Output Current
  • Wide Input Voltage Range 4.75 V to 40 V
  • Uses Readily Available Standard Inductors
  • 52-kHz (Typical) Fixed-Frequency Internal
    Oscillator
  • TTL Shutdown Capability With 50-µA (Typical)
    Standby Current
  • High Efficiency…as High as 88% (Typical)
  • Thermal Shutdown and Current-Limit Protection
    With Cycle-by-Cycle Current Limiting
  • For the Full Offering of Voltages (Including Fixed-
    Output Options) and Packages (Including TO-
    263), See TL2575 Data Sheet, SLVS638

The LM2575 device greatly simplifies the design of switching power supplies by conveniently providing all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. Accepting a wide input voltage range and available in an adjustable output version, the LM2575 has an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available through an external ON/OFF pin.

The LM2575 represents a superior alternative to popular three-terminal linear regulators. Due to its high efficiency, it significantly reduces the size of the heat sink and, in many cases, no heat sink is required. Optimized for use with standard series of inductors available from several different manufacturers, the LM2575 greatly simplifies the design of switch-mode power supplies by requiring a minimal addition of only four to six external components for operation.

The LM2575 is characterized for operation over the virtual junction temperature range of –40°C to 125°C.

The LM2575 device greatly simplifies the design of switching power supplies by conveniently providing all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. Accepting a wide input voltage range and available in an adjustable output version, the LM2575 has an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available through an external ON/OFF pin.

The LM2575 represents a superior alternative to popular three-terminal linear regulators. Due to its high efficiency, it significantly reduces the size of the heat sink and, in many cases, no heat sink is required. Optimized for use with standard series of inductors available from several different manufacturers, the LM2575 greatly simplifies the design of switch-mode power supplies by requiring a minimal addition of only four to six external components for operation.

The LM2575 is characterized for operation over the virtual junction temperature range of –40°C to 125°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM2575 1-A Simple Step-Down Switching Voltage Regulator datasheet (Rev. F) PDF | HTML Aug 31, 2015

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​