Home Power management DC/DC switching regulators DC/DC converters

LM3100

ACTIVE

Synchronous 1MHz 1.5A Step-Down Voltage Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR33620 ACTIVE SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI Smaller footprint, higher efficiency, lower IQ and lower EMI.

Product details

Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 36 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.8 Features Enable, Overcurrent protection, Synchronous Rectification, Tracking Control mode COT with emulated ripple Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.001 Duty cycle (max) (%) 94
Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 36 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.8 Features Enable, Overcurrent protection, Synchronous Rectification, Tracking Control mode COT with emulated ripple Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.001 Duty cycle (max) (%) 94
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Input Voltage Range 4.5 V to 36 V
  • 1.5 A Output Current
  • 0.8 V, ±1.5% Reference
  • Integrated 40 V, Dual N-Channel Buck Synchronous Switches
  • Low Component Count and Small Solution Size
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Stable With Ceramic and Other Low ESR Capacitors
  • Programmable Switching Frequency up to 1 MHz
  • Max. Duty Cycle Limited During Start-Up
  • Valley Current Limit
  • Precision Internal Reference for Adjustable Output Voltage Down to 0.8 V
  • Thermal Shutdown
  • Thermally Enhanced HTSSOP-20 Package
  • Input Voltage Range 4.5 V to 36 V
  • 1.5 A Output Current
  • 0.8 V, ±1.5% Reference
  • Integrated 40 V, Dual N-Channel Buck Synchronous Switches
  • Low Component Count and Small Solution Size
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Stable With Ceramic and Other Low ESR Capacitors
  • Programmable Switching Frequency up to 1 MHz
  • Max. Duty Cycle Limited During Start-Up
  • Valley Current Limit
  • Precision Internal Reference for Adjustable Output Voltage Down to 0.8 V
  • Thermal Shutdown
  • Thermally Enhanced HTSSOP-20 Package

The LM3100 Synchronously Rectified Buck Converter features all functions needed to implement a highly efficient, cost effective buck regulator capable of supplying 1.5 A to loads with voltages as low as 0.8 V. Dual 40 V N-Channel synchronous MOSFET switches allow for low external component thus reducing complexity and minimizing board space. The LM3100 is designed to work exceptionally well with ceramic and other very low ESR output capacitors. The Constant ON-Time (COT) regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. Through the use of a unique design the regulator does not rely on output capacitor ESR for stability, as do most other COT regulators. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The operating frequency can be externally programmed up to 1 MHz. Protection features include VCC under-voltage lockout, thermal shutdown and gate drive under-voltage lockout. The part is available in a thermally enhanced HTSSOP-20 package

The LM3100 Synchronously Rectified Buck Converter features all functions needed to implement a highly efficient, cost effective buck regulator capable of supplying 1.5 A to loads with voltages as low as 0.8 V. Dual 40 V N-Channel synchronous MOSFET switches allow for low external component thus reducing complexity and minimizing board space. The LM3100 is designed to work exceptionally well with ceramic and other very low ESR output capacitors. The Constant ON-Time (COT) regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. Through the use of a unique design the regulator does not rely on output capacitor ESR for stability, as do most other COT regulators. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The operating frequency can be externally programmed up to 1 MHz. Protection features include VCC under-voltage lockout, thermal shutdown and gate drive under-voltage lockout. The part is available in a thermally enhanced HTSSOP-20 package

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLVM13620 ACTIVE 3.6-V to 36-V input, 1-V to 6-V output, 2-A step-down module in 4-mm x 6-mm x 1.8-mm package 36-V, 2-A module in a QFN package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet LM3100 Synchronous 1MHz 1.5A Step-Down Voltage Regulator datasheet (Rev. H) PDF | HTML 04 Oct 2017
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 29 Aug 2023
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
White paper Synchronous Rectification in High-Performance Power Converter Design (Rev. A) 15 Sep 2016
User guide AN-1443 LM3100 Demonstration Board Reference Design (Rev. C) 29 Apr 2013
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1197 Selecting Inductors for Buck Converters (Rev. B) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note AN-2218 Precision Current Limiting with the LMP8646 and LM3102 (Rev. A) 23 Apr 2013
Application note Controlling Output Ripple & Achiev ESR Indep Constant On-Time Reg Designs (Rev. A) 23 Apr 2013
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM3100 PSpice Transient Model

SNVM145.ZIP (245 KB) - PSpice Model
Simulation model

LM3100 Unencrypted PSpice Transient Model

SNVM919.ZIP (3 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos