The LM3495 is a PWM buck regulator which implements a unique emulated peak current mode
control. This control method eliminates the switching noise which typically limits current mode
operation at extremely short duty cycles and high operating frequency. The switching frequency is
programmable between 200 kHz and 1.5 MHz, and can also be synchronized to an external clock. The
LM3495 is also very fault tolerant with both switch node short, hiccup mode, and adaptive duty
cycle limit protection. A 0.6V 1% reference and glitch free pre-biased start-up ensure the most
demanding digital loads operate reliably. Internal soft start and the ability to track the output
of another supply make the LM3495 versatile and efficient.