Home Power management AC/DC & DC/DC controllers (external FET)

LM34966-Q1

ACTIVE

500-kHz wide VIN nonsynchronous boost, flyback, & SEPIC controller

Product details

Rating Automotive Topology Boost, Flyback, SEPIC Vin (max) (V) 40 Vin (min) (V) 1.5 Vout (max) (V) 300 Vout (min) (V) 1.5 Control mode current mode Features Adjustable current limit, Enable, Light-load efficiency, Nonsynchronous rectification, Power good, UVLO adjustable Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 490 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Boost, Flyback, SEPIC Vin (max) (V) 40 Vin (min) (V) 1.5 Vout (max) (V) 300 Vout (min) (V) 1.5 Control mode current mode Features Adjustable current limit, Enable, Light-load efficiency, Nonsynchronous rectification, Power good, UVLO adjustable Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 490 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C TA
    • Maximum operating temperature 150°C TJ
  • Functional Safety-Capable
  • Suited for wide input operating range car battery applications
    • 3.5-V to 40-V operating range (45-V abs max)
    • 2.97-V to 16-V when BIAS = VCC
    • Minimum boost supply voltage 1.5 V when BIAS ≥ 3.5 V
    • Input transient protection up to 45 V
    • Minimized battery drain
      • Low shutdown current ( IQ ≤ 2.6 µA )
      • Low operating current ( IQ ≤ 490 µA )
  • Small solution size and low cost
    • Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
    • Minimized undershoot during cranking (start-stop application)
  • Higher efficiency with low-power dissipation
    • 100-mV ±7% accurate current limit threshold
    • Strong 1.0-A peak standard MOSFET driver
    • Supports external VCC supply
  • Avoid AM band interference and crosstalk
    • Optional clock synchronization
    • Dynamically programmable switching frequency from 100 kHz to 500 kHz
  • Integrated protection features
    • Constant peak current limiting over input voltage
    • Hiccup mode overload protection
    • Programmable line UVLO
    • OVP protection
    • Thermal shutdown
  • Accurate ±1% accuracy feedback reference
  • Programmable extra slope compensation
  • Adjustable soft start
  • PGOOD indicator
  • 14-Pin HTSSOP package (5.0 mm × 4.4 mm)
  • Create a custom design using the LM34966-Q1 with the WEBENCH power designer
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C TA
    • Maximum operating temperature 150°C TJ
  • Functional Safety-Capable
  • Suited for wide input operating range car battery applications
    • 3.5-V to 40-V operating range (45-V abs max)
    • 2.97-V to 16-V when BIAS = VCC
    • Minimum boost supply voltage 1.5 V when BIAS ≥ 3.5 V
    • Input transient protection up to 45 V
    • Minimized battery drain
      • Low shutdown current ( IQ ≤ 2.6 µA )
      • Low operating current ( IQ ≤ 490 µA )
  • Small solution size and low cost
    • Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
    • Minimized undershoot during cranking (start-stop application)
  • Higher efficiency with low-power dissipation
    • 100-mV ±7% accurate current limit threshold
    • Strong 1.0-A peak standard MOSFET driver
    • Supports external VCC supply
  • Avoid AM band interference and crosstalk
    • Optional clock synchronization
    • Dynamically programmable switching frequency from 100 kHz to 500 kHz
  • Integrated protection features
    • Constant peak current limiting over input voltage
    • Hiccup mode overload protection
    • Programmable line UVLO
    • OVP protection
    • Thermal shutdown
  • Accurate ±1% accuracy feedback reference
  • Programmable extra slope compensation
  • Adjustable soft start
  • PGOOD indicator
  • 14-Pin HTSSOP package (5.0 mm × 4.4 mm)
  • Create a custom design using the LM34966-Q1 with the WEBENCH power designer

The LM34966-Q1 is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies. The device can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V. The internal VCC regulator also supports BIAS pin operation up to 40 V (45-V absolute maximum) for automotive load dump. The switching frequency is dynamically programmable with an external resistor from 100 kHz to 500 kHz.

The LM34966-Q1 is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies. The device can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V. The internal VCC regulator also supports BIAS pin operation up to 40 V (45-V absolute maximum) for automotive load dump. The switching frequency is dynamically programmable with an external resistor from 100 kHz to 500 kHz.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5156H-Q1 ACTIVE 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum LM34966-Q1 is a reduced specification version of LM5156H-Q1

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM34966-Q1 500kHz Wide VIN Non-synchronous Boost/SEPIC/Flyback Controller datasheet PDF | HTML 23 Sep 2020
Functional safety information LM34966-Q1, LM5156x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution (Rev. C) PDF | HTML 28 Apr 2021
Certificate LM34966EVM-FLY EU Declaration of Conformity (DoC) 10 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM34966EVM-FLY — LM34966 flyback controller evaluation module

The LM34966EVM-FLY evaluation module showcases the features and performance of the LM34966-Q1 as wide input non-synchronous flyback controller. The standard configuration is designed to provide a regulated output of 5V at 4A from an input of 18V to 36V, switching at 250 kHz. This evaluation (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

LM34966-Q1 PSpice Transient Model (Rev. B)

SNVMC41B.ZIP (222 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos