LM3643
- 1.5 A Total Allowed LED Current During Operation
(ILED1 + ILED2 = 1.5 A) - Dual Independent LED Current Source Programmability
- Accurate and Programmable LED Current Range from
1.4 mA to 1.5 A - Optimized Flash LED Current During Low Battery
Conditions (IVFM) - > 85% Efficiency in Torch Mode (@ 100 mA) and
Flash Mode (@1 A to 1.5 A) - Grounded Cathode LED Operation for Improved Thermal
Management - Small Solution Size: < 16 mm2
- Hardware Strobe Enable (STROBE)
- Synchronization Input for RF Power Amplifier Pulse
Events (TX) - Hardware Torch Enable (TORCH/TEMP)
- Remote NTC Monitoring (TORCH/TEMP)
- 400-kHz I2C-Compatible Interface
- LM3643 (I2C Address = 0x63)
- LM3643A (I2C Address = 0x67)
The LM3643 is a dual LED flash driver that provides a high level of adjustability within a small solution size. The LM3643 utilizes a 2-MHz or 4-MHz fixed-frequency synchronous boost converter to provide power to the dual 1.5-A constant current LED sources. The total LED current the LM3643 boost can deliver is 1.5 A (ILED1 + ILED2 ). The dual 128 level current sources provide the flexibility to adjust the current ratios between LED1 and LED2 with each driver capable of delivering a maximum of 1.5 A (ex: ILED1 = 1.5 A and ILED2 = 0FF, ILED1 = 0FF and ILED2 = 1.5 A, or a current configuration with a current less than 1.5 A , ILED1 = 950 mA and ILED2 = 250 mA). An adaptive regulation method ensures the current sources remain in regulation and maximizes efficiency.
Features of the LM3643 are controlled via an I2C-compatible interface. These features include: hardware flash and hardware torch pins (STROBE and TORCH/TEMP), a TX interrupt, and an NTC thermistor monitor. The device offers independently programmable currents in each output leg to drive the LEDs in a Flash or Movie Mode (Torch) condition.
The 2-MHz or 4-MHz switching frequency options, overvoltage protection (OVP), and adjustable current limit allow for the use of tiny, low-profile inductors and (10-µF) ceramic capacitors. The device operates over a –40°C to 85°C ambient temperature range.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | LM3643 Synchronous Boost Dual LED Flash Driver with 1.5-A High-Side Current Sources datasheet (Rev. A) | PDF | HTML | 17 Nov 2014 |
| Application note | No Boost Inductor Design with LM364x for Long-Time Focusing in Camera Module | PDF | HTML | 16 Feb 2022 | |
| White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
| Application note | LED Flash-Protection Features | 23 Aug 2017 | ||
| Application note | Using Flash LED Drivers for Infrared (IR) LED Applications | 20 Mar 2017 | ||
| Application note | Using the LM3643/4/8 in an Inductorless and/or Simplified PCB Routing Configurat | 11 Oct 2016 | ||
| Technical article | Shrink your LED flash solution | PDF | HTML | 10 Dec 2015 | |
| EVM User's guide | LM3643EVM User’s Guide | 19 Aug 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM3643EVM — Synchronous Boost Dual LED Flash Driver Evaluation Module W/ 1.5A High-Side Current Sources
The LM3643EVM aids in evaluation of the LM3643 Synchronous Boost Dual LED Flash Driver W/ 1.5A High-Side Current Sources. The 2/4 MHz synchronous boost provides up to 1.5A of total LED current to the dual independently controllable high side current sources. Each current source can (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| DSBGA (YFF) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.