Home Power management Voltage references Shunt voltage references

LM4051-N

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW LM4060 ACTIVE 20ppm/°C maximum drift high-precision shunt voltage reference LM4060-Q1 offers 50% better initial accuracy, and an increase to 50mA cathode current support.

Product details

Rating Catalog VO (V) 1.225 Initial accuracy (max) (%) 0.1, 0.2, 0.5 Iz for regulation (min) (µA) 60 VO adj (min) (V) 1.24 VO adj (max) (V) 10 Reference voltage (V) Fixed, adjustable Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 12
Rating Catalog VO (V) 1.225 Initial accuracy (max) (%) 0.1, 0.2, 0.5 Iz for regulation (min) (µA) 60 VO adj (min) (V) 1.24 VO adj (max) (V) 10 Reference voltage (V) Fixed, adjustable Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 12
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • No output capacitor required
  • Tolerates capacitive loads
  • Reverse breakdown voltage options of 1.225V and adjustable
  • Key specifications:
    • Output voltage tolerance (A Grade, 25 ̊C) ± 0.1% (maximum)
    • Output noise (10Hz to 10kHz) 20µVrms
    • Operating current range: 60µA to 12mA
    • Industrial temp. range: −40 ̊C to +85 ̊C
    • Extended temp. range: −40 ̊C to +125 ̊C
    • Temperature coefficient: 50ppm/ ̊C (maximum)
  • No output capacitor required
  • Tolerates capacitive loads
  • Reverse breakdown voltage options of 1.225V and adjustable
  • Key specifications:
    • Output voltage tolerance (A Grade, 25 ̊C) ± 0.1% (maximum)
    • Output noise (10Hz to 10kHz) 20µVrms
    • Operating current range: 60µA to 12mA
    • Industrial temp. range: −40 ̊C to +85 ̊C
    • Extended temp. range: −40 ̊C to +125 ̊C
    • Temperature coefficient: 50ppm/ ̊C (maximum)

Designed for space critical applications, the LM4051-N precision voltage reference is available in the sub-miniature (3mm x 1.30mm) SOT-23 surface mount package. The LM4051-N’s advanced design eliminates the need for an external stabilizing capacitor while maintaining stability with any capacitive load, thus making the LM4051-N easy to use. Further reducing design effort is the availability of a fixed (1.225V) and adjustable reverse breakdown voltage. The minimum operating current is 60µA for the LM4051-1.2 and the LM4051-ADJ. Both versions have a maximum operating current of 12mA.

The LM4051-N comes in three grades (A, B, and C). The best grade devices (A) have an initial accuracy of 0.1%, while the B-grade have 0.2% and the C-grade 0.5%, all with a tempco of 50 ppm/ ̊C designed for −40°C to 125̊°C.

The LM4051-N utilizes fuse and zener-zap trim of reference voltage during wafer sort to ensure that the prime parts have an accuracy of better than ± 0.1% (A grade) at 25°C.

Designed for space critical applications, the LM4051-N precision voltage reference is available in the sub-miniature (3mm x 1.30mm) SOT-23 surface mount package. The LM4051-N’s advanced design eliminates the need for an external stabilizing capacitor while maintaining stability with any capacitive load, thus making the LM4051-N easy to use. Further reducing design effort is the availability of a fixed (1.225V) and adjustable reverse breakdown voltage. The minimum operating current is 60µA for the LM4051-1.2 and the LM4051-ADJ. Both versions have a maximum operating current of 12mA.

The LM4051-N comes in three grades (A, B, and C). The best grade devices (A) have an initial accuracy of 0.1%, while the B-grade have 0.2% and the C-grade 0.5%, all with a tempco of 50 ppm/ ̊C designed for −40°C to 125̊°C.

The LM4051-N utilizes fuse and zener-zap trim of reference voltage during wafer sort to ensure that the prime parts have an accuracy of better than ± 0.1% (A grade) at 25°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LM4050-N ACTIVE 50-ppm/°C precision micropower shunt voltage reference Higher (2 V to 10 V), fixed output voltage

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM4051-N Precision Micropower Shunt Voltage Reference datasheet (Rev. E) PDF | HTML Mar 16, 2025
Application note Precision Current Sources and Sinks Using Voltage References (Rev. A) PDF | HTML Apr 15, 2026
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM4051_A1P2 PSpice Transient Model

SNOM473.ZIP (26 KB) - PSpice model
Supported products & hardware
Simulation model

LM4051_A1P2 Unencrypted PSpice Transient Model

SNOM522.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

LM4051_ADJA1P212 PSpice Transient Model

SNOM474.ZIP (28 KB) - PSpice model
Supported products & hardware
Simulation model

LM4051_ADJA1P212 Unencrypted PSpice Transient Model

SNOM524.ZIP (1 KB) - PSpice model
Supported products & hardware
Calculation tool

SHUNT-REFERENCE-CALC — Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
Supported products & hardware
Calculation tool

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR — Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos