The LM43603 regulator is an easy-to-use synchronous step-down DC-DC converter capable of
driving up to 3 A of load current from an input voltage ranging from 3.5 V to 36 V (42 V abs max).
The LM43603 provides exceptional efficiency, output accuracy and dropout voltage in a very small
solution size. An extended family is available in 0.5-A, 1-A, and 2-A load current options in pin
to pin compatible packages. Peak current mode control is employed to achieve simple control loop
compensation and cycle-by-cycle current limiting. Optional features such as programmable switching
frequency, synchronization, power-good flag, precision enable, internal soft-start, extendable
soft-start, and tracking provide a flexible and easy to use platform for a wide range of
applications. Discontinuous conduction and automatic frequency modulation at light loads improve
light load efficiency. The family requires few external components and pin arrangement allows
simple, optimum PCB layout. Protection features include thermal shutdown,
VCC undervoltage lockout, cycle-by-cycle current limit, and output short
circuit protection. The LM43603 device is available in the HTSSOP / PWP 16 leaded package (5.1 mm ×
6.6 mm × 1.2 mm) and VSON-16 package with wettable flanks. HTSSOP package is pin-to-pin compatible
with LM43600, LM43601, LM43602, LM46000, LM46001, LM46002. VSON-16 package is only pin-to-pin
compatible with LM43602.
The LM43603 regulator is an easy-to-use synchronous step-down DC-DC converter capable of
driving up to 3 A of load current from an input voltage ranging from 3.5 V to 36 V (42 V abs max).
The LM43603 provides exceptional efficiency, output accuracy and dropout voltage in a very small
solution size. An extended family is available in 0.5-A, 1-A, and 2-A load current options in pin
to pin compatible packages. Peak current mode control is employed to achieve simple control loop
compensation and cycle-by-cycle current limiting. Optional features such as programmable switching
frequency, synchronization, power-good flag, precision enable, internal soft-start, extendable
soft-start, and tracking provide a flexible and easy to use platform for a wide range of
applications. Discontinuous conduction and automatic frequency modulation at light loads improve
light load efficiency. The family requires few external components and pin arrangement allows
simple, optimum PCB layout. Protection features include thermal shutdown,
VCC undervoltage lockout, cycle-by-cycle current limit, and output short
circuit protection. The LM43603 device is available in the HTSSOP / PWP 16 leaded package (5.1 mm ×
6.6 mm × 1.2 mm) and VSON-16 package with wettable flanks. HTSSOP package is pin-to-pin compatible
with LM43600, LM43601, LM43602, LM46000, LM46001, LM46002. VSON-16 package is only pin-to-pin
compatible with LM43602.