Home Power management DC/DC switching regulators DC/DC converters

LM5012

ACTIVE

6-V to 100-V input, 2.5-A non-synchronous buck DC/DC converter with ultra-low IQ

Product details

Rating Catalog Topology Buck Iout (max) (A) 2.5 Vin (max) (V) 100 Vin (min) (V) 6 Vout (max) (V) 95 Vout (min) (V) 1.2 Switch current limit (typ) (A) 2.5 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000014 Duty cycle (max) (%) 97 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 2.5 Vin (max) (V) 100 Vin (min) (V) 6 Vout (max) (V) 95 Vout (min) (V) 1.2 Switch current limit (typ) (A) 2.5 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000014 Duty cycle (max) (%) 97 TI functional safety category Functional Safety-Capable
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Designed for reliable and rugged applications
    • Wide input voltage range of 6 V to 100 V
    • –40°C to +125°C junction temperature range
    • Fixed 3-ms internal soft-start timer
    • Peak current-limit protection
    • Input UVLO and thermal shutdown protection
  • Functional Safety-Capable
  • Optimized for ultra-low EMI requirements
    • Meets CISPR 25 Class 5 standard
  • Suited for scalable industrial power supplies
    • Pin-to-pin compatible with the LM5163 and LM5164 (100 V, 0.5 A or 1 A), and LM5013-Q1 (100 V, 3.5A)
    • 50-ns low minimum on and off times
    • Diode emulation for high light-load efficiency
    • 10-µA no-load sleep current
    • 3.1-µA shutdown quiescent current
  • Integration reduces solution size and cost
    • COT mode control architecture
    • Integrated 100-V 0.25-Ω power MOSFET
    • 1.2-V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
  • Create a custom regulator design using WEBENCH Power Designer
  • Designed for reliable and rugged applications
    • Wide input voltage range of 6 V to 100 V
    • –40°C to +125°C junction temperature range
    • Fixed 3-ms internal soft-start timer
    • Peak current-limit protection
    • Input UVLO and thermal shutdown protection
  • Functional Safety-Capable
  • Optimized for ultra-low EMI requirements
    • Meets CISPR 25 Class 5 standard
  • Suited for scalable industrial power supplies
    • Pin-to-pin compatible with the LM5163 and LM5164 (100 V, 0.5 A or 1 A), and LM5013-Q1 (100 V, 3.5A)
    • 50-ns low minimum on and off times
    • Diode emulation for high light-load efficiency
    • 10-µA no-load sleep current
    • 3.1-µA shutdown quiescent current
  • Integration reduces solution size and cost
    • COT mode control architecture
    • Integrated 100-V 0.25-Ω power MOSFET
    • 1.2-V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
  • Create a custom regulator design using WEBENCH Power Designer

The LM5012 non-synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50 ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48-V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM5012 operates during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making it an excellent choice for high-performance industrial applications.

With integrated high-side power MOSFET, the LM5012 delivers up to 2.5 A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. Additional features of the LM5012 include ultra-low IQ and a innovative peak overcurrent protection, integrated VCC bias supply and bootstrap diode, precision enable and input UVLO, and thermal shutdown protection with automatic recovery. An open-drain PGOOD indicator provides sequencing, fault reporting, and output voltage monitoring.

The LM5012 is available in a 8-pin SO PowerPAD™ integrated circuit package. The device 1.27-mm pin pitch provides adequate spacing for high-voltage applications.

The LM5012 non-synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50 ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48-V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM5012 operates during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making it an excellent choice for high-performance industrial applications.

With integrated high-side power MOSFET, the LM5012 delivers up to 2.5 A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. Additional features of the LM5012 include ultra-low IQ and a innovative peak overcurrent protection, integrated VCC bias supply and bootstrap diode, precision enable and input UVLO, and thermal shutdown protection with automatic recovery. An open-drain PGOOD indicator provides sequencing, fault reporting, and output voltage monitoring.

The LM5012 is available in a 8-pin SO PowerPAD™ integrated circuit package. The device 1.27-mm pin pitch provides adequate spacing for high-voltage applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5013 ACTIVE 6-V to 100-V input, 3.5-A non-synchronous buck DC/DC converter with ultra-low quiescent current (IQ) Pin-for-pin 3.5-A version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM5012 100-V Input, 2.5-A Non-Synchronous Buck DC/DC Converter With Ultra-low IQ datasheet PDF | HTML 12 Oct 2022
Application note Power Supply Designs for eBike That Meet the New GB42295 National Standard 10 Jul 2025
Application note Optimizing Line and Load Regulation in Automotive, 48-V Battery and eBike Apps PDF | HTML 16 Mar 2023
Functional safety information LM5012 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 16 Sep 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5013-Q1EVM — LM5013-Q1 evaluation module 100-V input, 3.5-A non-synchronous buck dc/dc converter

The LM5013-Q1EVM evaluation module (EVM) has a 100-V DC/DC buck regulator that employs asynchronous rectification and achieves high conversion efficiency. The EVM operates over a wide input voltage range of 15-V to 100-V to provide a regulated 12-V output at 300-kHz switching frequency. The module (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos