Home Power management Power protection switches & controllers Hot-swap controllers

LM5066I

ACTIVE

10-V to 80-V hot swap controller with improved current, voltage and power monitoring accuracy

Product details

Vabsmax_cont (V) 100 Vin (max) (V) 80 Vin (min) (V) 10 Current limit (min) (A) 0.01 Features Adjustable OVLO, Current monitoring, Fault output, Overvoltage protection, PMBus, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0056 Quiescent current (Iq) (max) (A) 0.007 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 100 Vin (max) (V) 80 Vin (min) (V) 10 Current limit (min) (A) 0.01 Features Adjustable OVLO, Current monitoring, Fault output, Overvoltage protection, PMBus, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0056 Quiescent current (Iq) (max) (A) 0.007 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • 10- to 80-V Operation
  • 100-V Continuous Absolute Max
  • 26 mV or 50 mV ILIM Threshold (±10%)
  • Programmable FET SOA Protection
  • Programable UV, OV, tFAULT Thresholds
  • External FET Temperature Sensing
  • Failed FET Detection
  • I2C / SMBus Interface
  • PMBus and Node Manager 2.0 and 3.0 Compliant Command Structure
  • Precision V IN, VOUT, IIN, PIN, VAUX Monitoring
    • V (±1.25%); I (±1.75%); P (±2.5%)
  • Supports Energy Monitoring via Read_EIN Command
  • Programable I/V/P Averaging Interval
  • 12-bit ADC with 1-kHz Sampling Rate
  • –40°C < TJ < 125°C Operation
  • 10- to 80-V Operation
  • 100-V Continuous Absolute Max
  • 26 mV or 50 mV ILIM Threshold (±10%)
  • Programmable FET SOA Protection
  • Programable UV, OV, tFAULT Thresholds
  • External FET Temperature Sensing
  • Failed FET Detection
  • I2C / SMBus Interface
  • PMBus and Node Manager 2.0 and 3.0 Compliant Command Structure
  • Precision V IN, VOUT, IIN, PIN, VAUX Monitoring
    • V (±1.25%); I (±1.75%); P (±2.5%)
  • Supports Energy Monitoring via Read_EIN Command
  • Programable I/V/P Averaging Interval
  • 12-bit ADC with 1-kHz Sampling Rate
  • –40°C < TJ < 125°C Operation

LM5066I provides robust protection and precision monitoring for 10- to 80-V systems. Programmable UV, OV, ILIMIT, and fast-short circuit protection allow for customized protection for any application. Programmable FET SOA protection sets the maximum power the FET is allowed to dissipate under any condition. The programmable fault timer (tFAULT) is set to avoid nuisance trips, ensure start-up, and limit the duration of over load events.

In addition to circuit protection, the LM5066I supplies real-time power, voltage, current, temperature, and fault data to the system management host through the I2C / SMBus interface. PMBus compliant command structure makes it easy to program the device. Precision telemetry enables intelligent power management functions such as efficiency optimization and early fault detection. LM5066I also supports advanced features such as I/V/P averaging and peak power measurment to improve system diagnostics.

LM5066I is pin-to-pin compatible with the LM5066 and offers improved telemetry accuracy and supports the Read_Ein command to monitor energy. See for a detailed comparison.

LM5066I provides robust protection and precision monitoring for 10- to 80-V systems. Programmable UV, OV, ILIMIT, and fast-short circuit protection allow for customized protection for any application. Programmable FET SOA protection sets the maximum power the FET is allowed to dissipate under any condition. The programmable fault timer (tFAULT) is set to avoid nuisance trips, ensure start-up, and limit the duration of over load events.

In addition to circuit protection, the LM5066I supplies real-time power, voltage, current, temperature, and fault data to the system management host through the I2C / SMBus interface. PMBus compliant command structure makes it easy to program the device. Precision telemetry enables intelligent power management functions such as efficiency optimization and early fault detection. LM5066I also supports advanced features such as I/V/P averaging and peak power measurment to improve system diagnostics.

LM5066I is pin-to-pin compatible with the LM5066 and offers improved telemetry accuracy and supports the Read_Ein command to monitor energy. See for a detailed comparison.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5066 ACTIVE 10-V to 80-V hot swap controller with current, -Voltage and power monitoring and PMBus Hot swap controller with current, voltage and power monitoring and PMBus

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet LM5066I 10 to 80 V, Hotswap Controller With I/V/P Monitoring and PMBus Interface datasheet (Rev. C) PDF | HTML 20 Jul 2016
Analog Design Journal Analog Design Journal - Issue 1, 2025 27 Jun 2025
Analog Design Journal 使用熱插拔控制器解決 48V AI 伺服器的 保護挑戰 PDF | HTML 23 May 2025
Analog Design Journal 針對能源測量中的隔離式電流感測,將訊 號鏈成本與準確度最佳化 PDF | HTML 23 May 2025
Analog Design Journal 電源開關的暫態保護設計,可實現穩健、 可靠的電源路徑保護 PDF | HTML 23 May 2025
Analog Design Journal 에너지 계량 시 절연 전류 감지를 위한 신 호 체인 비용 및 정확도 최적화 PDF | HTML 23 May 2025
Analog Design Journal 핫 스왑 컨트롤러를 사용하여는 48V AI 서버의 보호 문제 해결 PDF | HTML 23 May 2025
Analog Design Journal 견고하고 안정적인 전원 경로 보호를 달 성하기 위한 전원 스위치 과도 보호 설계 PDF | HTML 07 May 2025
Analog Design Journal Addressing the protection challenges of 48V AI servers using hot-swap controllers PDF | HTML 05 May 2025
Analog Design Journal Optimizing signal chain cost and accuracy for isolated current sensing in energy metering PDF | HTML 30 Apr 2025
Analog Design Journal Transient protection design for power switches to achieve robust reliable power-path protection PDF | HTML 23 Apr 2025
Application note Implementation of PSYS Monitor Using TPS25984, TPS25985, or TPS25990 eFuses PDF | HTML 15 Nov 2023
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Minimizing System Down-time with Smart eFuses 12 Jun 2019
Technical article Simplify digital hot swap design using the PI-Commander GUI PDF | HTML 06 Jun 2016
Application note Handling System Transients in Hot Swap Applications 08 May 2015
Application note Robust Hot Swap Design (Rev. A) 08 Apr 2015
EVM User's guide LM5066IEVM-626 Evaluation Module 15 May 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5066IEVM-626 — LM5066IEVM-626 Evaluation Module with PMBus

The LM5066IEVM-626 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5066I high-performance hot-swap controller with PMBUS compliant SMBUS/I2C interface to accurately measure, protect and control the electrical operating conditions of systems connected to a (...)

User guide: PDF
Not available on TI.com
Driver or library

SLVC576 LGPL Library Source Used by PI-Commander

Supported products & hardware

Supported products & hardware

Products
Power sourcing equipment
  • TPS23861 2-pair, type-2, 4-channel PoE PSE with autonomous mode
Hot-swap controllers
  • LM5066I 10-V to 80-V hot swap controller with improved current, voltage and power monitoring accuracy
GUI for evaluation module (EVM)

SLVC572 PI-Commander EVM GUI

Supported products & hardware

Supported products & hardware

Products
Power sourcing equipment
  • TPS23861 2-pair, type-2, 4-channel PoE PSE with autonomous mode
Hot-swap controllers
  • LM25066 2.9-V to 17-V hot swap controller with PMBus
  • LM25066A 2.9-V to 17-V hot swap controller with I2C and PMBus with increased monitoring accuracy
  • LM25066I 2.9-V to 17-V hot swap controller with I2C and PMBus with Intel node manager
  • LM25066IA 2.9-V to 17-V hot swap controller with I2C and PMBus - increased monitoring accuracy and intel node
  • LM5064 -10-V to -80-V hot swap controller with PMBus
  • LM5066 10-V to 80-V hot swap controller with current, -Voltage and power monitoring and PMBus
  • LM5066I 10-V to 80-V hot swap controller with improved current, voltage and power monitoring accuracy
Hardware development
Evaluation board
  • LM5056EVM LM5056 High Voltage System Power Management IC Evaluation Module
  • TPS23861EVM-612 TPS23861EVM-612 Evaluation Module for Quad IEEE 802.3at PoE PSE Controller
Simulation model

LM5066I Unencrypted PSpice Transient Model Package (Rev. A)

SNVM587A.ZIP (127 KB) - PSpice Model
Calculation tool

SLVC577 LM5066I Design Calculator

Supported products & hardware

Supported products & hardware

Products
Hot-swap controllers
  • LM5066I 10-V to 80-V hot swap controller with improved current, voltage and power monitoring accuracy
Calculation tool

SNVR507 LM5066I Design Calculator With FET Recommendation

Supported products & hardware

Supported products & hardware

Products
Hot-swap controllers
  • LM5066 10-V to 80-V hot swap controller with current, -Voltage and power monitoring and PMBus
  • LM5066I 10-V to 80-V hot swap controller with improved current, voltage and power monitoring accuracy
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP23496 — 8kW hot-swap reference design for 48V artificial intelligence servers

With the advancements in artificial intelligence (AI) and machine learning (ML), enterprise servers have become power-intensive as these servers simultaneously process a large amount of data and storage. The steady-state power rating of each server motherboard has gone up 5kW to 6kW, in contrast to (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos