Home Power management DC/DC switching regulators DC/DC controllers

LM5145-Q1

ACTIVE

Automotive 75-V synchronous buck DC/DC controller with wide duty-cycle range

Product details

Rating Automotive Topology Buck Iout (max) (A) 20 Vin (max) (V) 75 Vin (min) (V) 5.5 Vout (max) (V) 60 Vout (min) (V) 0.8 Control mode Voltage mode Features Adjustable current limit, Enable, Light Load Efficiency, Load Disconnect, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Duty cycle (max) (%) 99 Iq (typ) (A) 0.0018 Number of phases 1 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
Rating Automotive Topology Buck Iout (max) (A) 20 Vin (max) (V) 75 Vin (min) (V) 5.5 Vout (max) (V) 60 Vout (min) (V) 0.8 Control mode Voltage mode Features Adjustable current limit, Enable, Light Load Efficiency, Load Disconnect, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Duty cycle (max) (%) 99 Iq (typ) (A) 0.0018 Number of phases 1 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
VQFN (RGY) 20 15.75 mm² 4.5 x 3.5
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient temperature range
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 5.5 V to 75 V
    • 150°C maximum junction temperature
    • 0.8-V reference with ±1% feedback accuracy
    • Adjustable output voltage from 0.8 V to 60 V
    • 40-ns tON(min) for high VIN / VOUT ratio
    • 140-ns tOFF(min) for low dropout
    • Lossless RDS(on) or shunt current sensing
    • Optimized for CISPR 25 Class 5 requirements
  • Switching frequency from 100 kHz to 1 MHz
    • SYNC in and SYNC out capability
    • Selectable diode emulation or FPWM
  • 7.5-V gate drivers for standard VTH MOSFETs
    • 14-ns adaptive dead-time control
    • 2.3-A source and 3.5-A sink capability
  • Inherent protection features for robust design
    • Adjustable output voltage soft start
    • Hiccup-mode overcurrent protection
    • Input UVLO with hysteresis
    • VCC and gate-drive UVLO protection
    • Precision enable input and open-drain PGOOD indicator for sequencing and control
    • Thermal shutdown protection with hysteresis
  • 20-pin VQFN package with wettable flanks
  • Create a custom design using the LM5145-Q1 with WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient temperature range
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 5.5 V to 75 V
    • 150°C maximum junction temperature
    • 0.8-V reference with ±1% feedback accuracy
    • Adjustable output voltage from 0.8 V to 60 V
    • 40-ns tON(min) for high VIN / VOUT ratio
    • 140-ns tOFF(min) for low dropout
    • Lossless RDS(on) or shunt current sensing
    • Optimized for CISPR 25 Class 5 requirements
  • Switching frequency from 100 kHz to 1 MHz
    • SYNC in and SYNC out capability
    • Selectable diode emulation or FPWM
  • 7.5-V gate drivers for standard VTH MOSFETs
    • 14-ns adaptive dead-time control
    • 2.3-A source and 3.5-A sink capability
  • Inherent protection features for robust design
    • Adjustable output voltage soft start
    • Hiccup-mode overcurrent protection
    • Input UVLO with hysteresis
    • VCC and gate-drive UVLO protection
    • Precision enable input and open-drain PGOOD indicator for sequencing and control
    • Thermal shutdown protection with hysteresis
  • 20-pin VQFN package with wettable flanks
  • Create a custom design using the LM5145-Q1 with WEBENCH Power Designer

The LM5145-Q1 75-V synchronous buck controller regulates from a high input voltage source or from an input rail subject to high-voltage transients, minimizing the need for external surge suppression components. A high-side switch minimum on-time of 40 ns gives large step-down ratios, enabling the direct step-down conversion from a 48-V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM5145-Q1 continues to operate during input voltage dips as low as 5.5 V, at nearly 100% duty cycle if needed, making it an excellent choice for high-power automotive DC/DC regulators, automotive motor drives, and HEV/EV power compliant to LV-148.

Forced-PWM (FPWM) operation eliminates switching frequency variation to minimize EMI, while user-selectable diode emulation lowers current consumption at light-load conditions. The adjustable switching frequency as high as 1 MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

The LM5145-Q1 75-V synchronous buck controller regulates from a high input voltage source or from an input rail subject to high-voltage transients, minimizing the need for external surge suppression components. A high-side switch minimum on-time of 40 ns gives large step-down ratios, enabling the direct step-down conversion from a 48-V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM5145-Q1 continues to operate during input voltage dips as low as 5.5 V, at nearly 100% duty cycle if needed, making it an excellent choice for high-power automotive DC/DC regulators, automotive motor drives, and HEV/EV power compliant to LV-148.

Forced-PWM (FPWM) operation eliminates switching frequency variation to minimize EMI, while user-selectable diode emulation lowers current consumption at light-load conditions. The adjustable switching frequency as high as 1 MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5145 ACTIVE 75V Synchronous Buck Controller With Wide Input Voltage and Duty Cycle Ranges Pin-to-pin, non-automotive equivalent
LM5146 ACTIVE 100-V synchronous buck DC/DC controller with wide duty-cycle range Pin-to-pin, higher input voltage protection
LM5146-Q1 ACTIVE Automotive 100-V synchronous buck DC/DC controller with wide duty-cycle range Pin-to-pin, automotive qualified, higher input voltage protection

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5145EVM-HD-20A — LM5145 Wide VIN Synchronous Buck Controller High Density Evaluation Module

The LM5145EVM-HD-20A high density evaluation module (EVM) is designed to showcase the performance of the LM5145 high performance, synchronous buck DC-DC buck controller with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a wide (...)
User guide: PDF
Not available on TI.com
Evaluation board

LM5146-Q1-EVM12V — Synchronous buck controller evaluation module

The LM5146-Q1-EVM12V high density evaluation module (EVM) is designed to showcase the performance of the LM5146-Q1 high performance, synchronous buck DC-DC buck controller with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a (...)

User guide: PDF
Not available on TI.com
Simulation model

LM5145-Q1 PSpice Unencrypted Transient Model Package

SNVMC66.ZIP (301 KB) - PSpice Model
Calculation tool

LM5145DESIGN-CALC LM5145 Quickstart Design Tool

Welcome to the LM5145 Quickstart Design Tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator based on the LM5145 75V synchronous buck controller. As such, the user can expeditiously arrive at an optimized design to meet the (...)

Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
  • LM5145 75V Synchronous Buck Controller With Wide Input Voltage and Duty Cycle Ranges
  • LM5145-Q1 Automotive 75-V synchronous buck DC/DC controller with wide duty-cycle range
Hardware development
Evaluation board
  • LM5145EVM-HD-20A LM5145 Wide VIN Synchronous Buck Controller High Density Evaluation Module
Software
Calculation tool
PCB layout

LM5146-Q1-EVM12V PCB Layout Files

SNVR473.ZIP (7838 KB)
PCB layout

LM5145EVM-HD-20A PCB Layout Files

SNVR500.ZIP (1493 KB)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos