Home Power management AC/DC & DC/DC converters (integrated FET)

LM5164-Q1

ACTIVE

6-V to 100-V input, 1-A synchronous DC-DC buck converter with ultra-low IQ

Product details

Rating Automotive Topology Buck Iout (max) (A) 1 Vin (max) (V) 100 Vin (min) (V) 6 Vout (max) (V) 90 Vout (min) (V) 1.2 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Switching frequency (min) (kHz) 75 Switching frequency (max) (kHz) 1000 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 10 Duty cycle (max) (%) 99 Type Converter
Rating Automotive Topology Buck Iout (max) (A) 1 Vin (max) (V) 100 Vin (min) (V) 6 Vout (max) (V) 90 Vout (min) (V) 1.2 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Switching frequency (min) (kHz) 75 Switching frequency (max) (kHz) 1000 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 10 Duty cycle (max) (%) 99 Type Converter
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C, ambient temperature range
  • Designed for reliable and rugged applications
    • Wide input voltage range of 6V to 100V
    • Junction temperature range: –40°C to +150°C
    • Fixed 3ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Optimized for ultra-low EMI requirements
  • Designed for scalable automotive power supplies
    • Low minimum on- and off-times of 50ns
    • Adjustable switching frequency up to 1MHz
    • Diode emulation for high light-load efficiency
    • 10.5µA no-load input quiescent current
    • 3µA shutdown quiescent current
  • Integration reduces design size and cost
    • COT mode control architecture
    • Integrated 0.725Ω NFET buck switch
    • Integrated 0.34Ω NFET synchronous rectifier eliminates external Schottky diode
    • 1.2V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
  • Create a custom regulator design using the LM5164-Q1 with WEBENCH Power Designer
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C, ambient temperature range
  • Designed for reliable and rugged applications
    • Wide input voltage range of 6V to 100V
    • Junction temperature range: –40°C to +150°C
    • Fixed 3ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Optimized for ultra-low EMI requirements
  • Designed for scalable automotive power supplies
    • Low minimum on- and off-times of 50ns
    • Adjustable switching frequency up to 1MHz
    • Diode emulation for high light-load efficiency
    • 10.5µA no-load input quiescent current
    • 3µA shutdown quiescent current
  • Integration reduces design size and cost
    • COT mode control architecture
    • Integrated 0.725Ω NFET buck switch
    • Integrated 0.34Ω NFET synchronous rectifier eliminates external Schottky diode
    • 1.2V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
  • Create a custom regulator design using the LM5164-Q1 with WEBENCH Power Designer

The LM5164-Q1 synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on-time of 50ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48V nominal input to low-voltage rails for reduced system complexity and design cost. The LM5164-Q1 operates during input voltage dips as low as 6V, at nearly 100% duty cycle if needed, making the device an excellent choice for high-performance 48V battery automotive applications and MHEV/EV systems.

With integrated high-side and low-side power MOSFETs, the LM5164-Q1 delivers up to 1A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. Additional features of the LM5164-Q1 include ultra-low IQ and diode emulation mode operation for high light-load efficiency, remarkable peak and valley overcurrent protection, integrated VCC bias supply and bootstrap diode, precision enable and input UVLO, and thermal shutdown protection with automatic recovery. An open-drain PGOOD indicator provides sequencing, fault reporting, and output voltage monitoring.

The LM5164-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in a 8-pin SO PowerPAD™ integrated circuit package. The device 1.27mm pin pitch provides adequate spacing for high-voltage applications.

The LM5164-Q1 synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on-time of 50ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48V nominal input to low-voltage rails for reduced system complexity and design cost. The LM5164-Q1 operates during input voltage dips as low as 6V, at nearly 100% duty cycle if needed, making the device an excellent choice for high-performance 48V battery automotive applications and MHEV/EV systems.

With integrated high-side and low-side power MOSFETs, the LM5164-Q1 delivers up to 1A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. Additional features of the LM5164-Q1 include ultra-low IQ and diode emulation mode operation for high light-load efficiency, remarkable peak and valley overcurrent protection, integrated VCC bias supply and bootstrap diode, precision enable and input UVLO, and thermal shutdown protection with automatic recovery. An open-drain PGOOD indicator provides sequencing, fault reporting, and output voltage monitoring.

The LM5164-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in a 8-pin SO PowerPAD™ integrated circuit package. The device 1.27mm pin pitch provides adequate spacing for high-voltage applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5013-Q1 ACTIVE 6-V to 100-V input, 3.5-A non-synchronous buck DC/DC converter with ultra-low quiescent current (IQ) 100-VIN with higher current limit 3.5-A and non-synchronous rectification.
Same functionality with different pin-out to the compared device
LMR38010-Q1 ACTIVE Automotive SIMPLE SWITCHER® 4.2-V to 80-V, 1-A synchronous buck converter Lower input voltage, higher switching frequency, spread spectrum and SIMPLE SWITCHER® design

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5164-Q1EVM — Synchronous step-down converter evaluation module

The LM5164-Q1 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5164-Q1, 300-kHz synchronous step-down converter.  The LM5164-Q1EVM operates at very low quiescent current and delivers exceptional efficiency with minimum number of external components.
User guide: PDF
Not available on TI.com
Evaluation board

PLC010935BP — PLC010935BP BoosterPack™ plug-in module for solar power line communication reference design

The PLC010935BP booster pack™ plug-in module is the orderable version of the TIDA-010935 reference design.  This booster pack plug-in module pairs with the MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU to enable powerline communication (PLC) using the UART to PLC THVD8000 (...)

Not available on TI.com
Simulation model

LM5164-Q1 PSpice Transient Model

SNVMBO8.ZIP (116 KB) - PSpice Model
Simulation model

LM5164-Q1 TINA-TI Spice Transient Model

SNVMBV5.TSC (629 KB) - TINA-TI Spice Model
Simulation model

LM5164-Q1 Unencrypted PSpice Transient Model

SNVMBP2.ZIP (5 KB) - PSpice Model
Calculation tool

LM5163-LM5164DESIGN-CALC — LM5163 and LM5164 converter quickstart design tool

Welcome to the LM5163 and LM5164 Quickstart Design Tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck converter based on the LM5163 and LM5164 low IQ synchronous buck DC/DC regulator. As such, the user can expeditiously arrive at an optimized (...)
User guide: PDF
Design tool

DRV3255-Q1-DATA-SHEET DRV3255-Q1 full data sheet

Supported products & hardware

Supported products & hardware

Products
BLDC drivers
  • DRV3255-Q1 Automotive, integrated, 3-phase 48-V Gate Driver Unit (GDU) with 4.5-A peak sink gate drive current
AC/DC & DC/DC converters (integrated FET)
  • LM5164-Q1 6-V to 100-V input, 1-A synchronous DC-DC buck converter with ultra-low IQ
Multi-channel ICs (PMICs)
  • TPS653850A-Q1 Functional safety compliant multi-rail power supply for safety MCUs with 350mA I/O rail
Design tool

DRV3255-Q1-EVM-DESIGN DRV3255-Q1 evaluation module restriction

Supported products & hardware

Supported products & hardware

Products
BLDC drivers
  • DRV3255-Q1 Automotive, integrated, 3-phase 48-V Gate Driver Unit (GDU) with 4.5-A peak sink gate drive current
AC/DC & DC/DC converters (integrated FET)
  • LM5164-Q1 6-V to 100-V input, 1-A synchronous DC-DC buck converter with ultra-low IQ
Multi-channel ICs (PMICs)
  • TPS653850A-Q1 Functional safety compliant multi-rail power supply for safety MCUs with 350mA I/O rail
Design tool

DRV3255-Q1-SAFETY-DOCS DRV3255-Q1 safety documentation

Supported products & hardware

Supported products & hardware

Products
BLDC drivers
  • DRV3255-Q1 Automotive, integrated, 3-phase 48-V Gate Driver Unit (GDU) with 4.5-A peak sink gate drive current
AC/DC & DC/DC converters (integrated FET)
  • LM5164-Q1 6-V to 100-V input, 1-A synchronous DC-DC buck converter with ultra-low IQ
Multi-channel ICs (PMICs)
  • TPS653850A-Q1 Functional safety compliant multi-rail power supply for safety MCUs with 350mA I/O rail
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos