Home Power management DC/DC switching regulators DC/DC controllers

LM5176-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LM51772-Q1 ACTIVE Automotive, 55V 4-switch buck-boost controller with I2C interface Newer features and functionality including addition of I2C interface

Product details

Rating Automotive Topology Buck-Boost Vin (max) (V) 55 Vin (min) (V) 4.2 Vout (max) (V) 55 Vout (min) (V) 0.8 Features Adjustable current limit, Enable, Frequency synchronization, Phase interleaving, Power good, Prebias startup, Spread Spectrum, Synchronous rectification, UVLO adjustable EMI & noise features Frequency Dithering, Spread Spectrum Duty cycle (max) (%) 100 Iq (typ) (A) 0.002 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Topology Buck-Boost Vin (max) (V) 55 Vin (min) (V) 4.2 Vout (max) (V) 55 Vout (min) (V) 0.8 Features Adjustable current limit, Enable, Frequency synchronization, Phase interleaving, Power good, Prebias startup, Spread Spectrum, Synchronous rectification, UVLO adjustable EMI & noise features Frequency Dithering, Spread Spectrum Duty cycle (max) (%) 100 Iq (typ) (A) 0.002 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: -40°C to 125°C TA
  • Functional Safety-Capable
  • Single inductor buck-boost controller for step-up/step-down DC/DC conversion
  • Wide VIN: 4.2 V (2.5 V with bias) to 55 V (60 V maximum)
  • Flexible VOUT: 0.8 V to 55 V
  • VOUT short protection
  • High efficiency buck-boost transition
  • Adjustable switching frequency
  • Optional frequency sync and dithering
  • Integrated 2-A MOSFET gate drivers
  • Cycle-by-cycle current limit and optional hiccup
  • Optional input or output average current limiting
  • Programmable input UVLO and soft-start
  • Power good and output overvoltage protection
  • Available in HTSSOP-28 package
  • Create a custom design using the LM5176-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: -40°C to 125°C TA
  • Functional Safety-Capable
  • Single inductor buck-boost controller for step-up/step-down DC/DC conversion
  • Wide VIN: 4.2 V (2.5 V with bias) to 55 V (60 V maximum)
  • Flexible VOUT: 0.8 V to 55 V
  • VOUT short protection
  • High efficiency buck-boost transition
  • Adjustable switching frequency
  • Optional frequency sync and dithering
  • Integrated 2-A MOSFET gate drivers
  • Cycle-by-cycle current limit and optional hiccup
  • Optional input or output average current limiting
  • Programmable input UVLO and soft-start
  • Power good and output overvoltage protection
  • Available in HTSSOP-28 package
  • Create a custom design using the LM5176-Q1 with the WEBENCH Power Designer

The LM5176-Q1 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5176-Q1 operates over a wide input voltage range of 4.2 V to 55 V (60 V absolute maximum) to support a variety of applications.

The LM5176-Q1 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5176-Q1 features optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

The LM5176-Q1 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5176-Q1 operates over a wide input voltage range of 4.2 V to 55 V (60 V absolute maximum) to support a variety of applications.

The LM5176-Q1 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5176-Q1 features optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5176EVM-HP — LM5176 Wide-VIN Buck-Boost Controller Evaluation Module

The LM5176EVM-HP demonstrates a flexible high power buck-boost design using the LM5176 wide-vin buck-boost controller. The evaluation module is configured to operate from an input voltage range of 6V-36V and to provide a regulated 12-V output with up to 12A of load current.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM5176 PSpice Transient Model (Rev. C)

SNVMBA4C.ZIP (120 KB) - PSpice model
Supported products & hardware
Calculation tool

SNVC208 — LM5176 Design Calculator

Supported products & hardware
Reference design

PMP31052 — Automotive, four-switch, >300-W buck-boost reference design

This reference design is an automotive, four-switch, buck-boost converter circuit using the LM5176-Q1 controller IC. The power supply is able to step up and step down the input voltage. The design accepts an input voltage of 4.5 V to 27 V and provides a regulated output of 12 V that can deliver up (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos