Home Power management AC/DC & DC/DC converters (integrated FET)

LM53603

ACTIVE

3-A, 3.5-V to 36-V, wide VIN, synchronous 2.1-MHz step-down converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMQ66430 ACTIVE 36-V, 3-A low-EMI synchronous step-down converter with 1.5-µA IQ Integrated input bypass capacitor and boot cap for lower EMI and smaller footprint, dual-random spread spectrum and lower IQ.

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 9.9 Vout (min) (V) 3.2 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Synchronous Rectification Control mode current mode Switching frequency (min) (kHz) 1850 Switching frequency (max) (kHz) 2350 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 23 Duty cycle (max) (%) 98 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 9.9 Vout (min) (V) 3.2 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Synchronous Rectification Control mode current mode Switching frequency (min) (kHz) 1850 Switching frequency (max) (kHz) 2350 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 23 Duty cycle (max) (%) 98 Type Converter
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • 3-A or 2-A Maximum Load Current
  • Input Voltage Range From 3.5 V to 36 V: Transients to 42 V
  • Adjustable Output Voltage From 3.3 V to 10 V
  • 2.1-MHz Fixed Switching Frequency
  • ±2% Output Voltage Tolerance
  • –40°C to 150°C Junction Temperature Range
  • 1.7-µA Shutdown Current (Typical)
  • 24-µA Input Supply Current at No Load (Typical)
  • Reset Output With Filter and Delay
  • Automatic Light Load Mode for Improved Efficiency
  • User-Selectable Forced PWM Mode (FPWM)
  • Built-In Loop Compensation, Soft-Start, Current Limit, Thermal Shutdown, UVLO, and External Frequency Synchronization
  • Thermally Enhanced 16-Lead Package: 5 mm × 4.4 mm × 1 mm
  • 3-A or 2-A Maximum Load Current
  • Input Voltage Range From 3.5 V to 36 V: Transients to 42 V
  • Adjustable Output Voltage From 3.3 V to 10 V
  • 2.1-MHz Fixed Switching Frequency
  • ±2% Output Voltage Tolerance
  • –40°C to 150°C Junction Temperature Range
  • 1.7-µA Shutdown Current (Typical)
  • 24-µA Input Supply Current at No Load (Typical)
  • Reset Output With Filter and Delay
  • Automatic Light Load Mode for Improved Efficiency
  • User-Selectable Forced PWM Mode (FPWM)
  • Built-In Loop Compensation, Soft-Start, Current Limit, Thermal Shutdown, UVLO, and External Frequency Synchronization
  • Thermally Enhanced 16-Lead Package: 5 mm × 4.4 mm × 1 mm

The LM53603 and LM53602 buck regulators are specifically designed for 12-V industrial and automotive applications, providing an adjustable output voltage from 3.3 V to 10 V at 3 A or 2 A, from an input voltage of up to 36 V. Advanced high-speed circuitry allows the device to regulate from an input of up to 20 V, while providing an output of 5 V at a switching frequency of 2.1 MHz. The innovative architecture allows the device to regulate a 3.3-V output from an input voltage of only 3.5 V. All aspects of this product are optimized for the industrial and automotive customer. An input voltage range up to 36 V, with transient tolerance up to 42 V, eases input surge protection design. An open-drain reset output, with filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes, along with a no-load operating current of only 24 µA, ensures high efficiency and superior transient response at all loads.

The LM53603 and LM53602 buck regulators are specifically designed for 12-V industrial and automotive applications, providing an adjustable output voltage from 3.3 V to 10 V at 3 A or 2 A, from an input voltage of up to 36 V. Advanced high-speed circuitry allows the device to regulate from an input of up to 20 V, while providing an output of 5 V at a switching frequency of 2.1 MHz. The innovative architecture allows the device to regulate a 3.3-V output from an input voltage of only 3.5 V. All aspects of this product are optimized for the industrial and automotive customer. An input voltage range up to 36 V, with transient tolerance up to 42 V, eases input surge protection design. An open-drain reset output, with filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes, along with a no-load operating current of only 24 µA, ensures high efficiency and superior transient response at all loads.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM53603 (3 A), LM53602 (2 A) 3.5 V to 36 V Wide-VIN Synchronous 2.1 MHz Step-Down Converters datasheet PDF | HTML 22 Nov 2016
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Technical article Effects of IC package on EMI performance PDF | HTML 22 May 2018
Application note Create a Split-Rail Power Supply with a Wide Input Voltage Buck Regulator (Rev. A) 26 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM53603AEVM — LM53603-Q1 Adjustable Output, 3A Buck Regulator Evaluation Module (EVM)

The LM53603AEVM demonstrates the capabilities of the LM53603 Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the (...)
User guide: PDF
Not available on TI.com
Simulation model

LM53603 Adjustable PSpice Transient Model

SNVMA55.ZIP (62 KB) - PSpice Model
Simulation model

LM53603 Adjustable Unenecrypted PSpice Transient Model

SNVMAB8.ZIP (7 KB) - PSpice Model
Reference designs

PMP10651 — 2.2MHz Switching, Synchronous Split Supply Reference Design for 12V Battery with all Protections

PMP10651 is a low noise, multi-output SMPS design where LM53603 is used in Inverting Buck-Boost Fly buck topology to generate positive and negative supply needed in multiple noise sensitive applications such as powering High Speed Video Amplifier, RF amplifier, Precision Low noise amplifier (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos