Home Power management DC/DC switching regulators DC/DC converters

LM62460

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34.2 Vout (min) (V) 1 Features Enable, Fixed soft start, Forced PWM, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Spread Spectrum, Synchronous rectification, UVLO fixed, Wettable flanks package EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34.2 Vout (min) (V) 1 Features Enable, Fixed soft start, Forced PWM, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Spread Spectrum, Synchronous rectification, UVLO fixed, Wettable flanks package EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
VQFN-HR (RPH) 16 15.75 mm² (4.5 mm × 3.5 mm)
  • Functional Safety-Capable
  • Input voltage range from 3 V to 36 V
  • RESET output with filter and delayed release
  • Designed for low EMI:
    • CISPR 11/32 class B compliant EVM
    • Pin-configurable spread spectrum
    • Adjustable SW node rise time
    • Above and below AM band operation: pin configurable at fixed 400 kHz and 2.2 MHz or adjustable from 200 kHz – 2.2 MHz
    • Low EMI symmetrical pinout
    • Light load mode is pin-configurable for constant frequency or pulse frequency modulation (PFM)
  • High-efficiency solution
    • 95% efficient for an 8-A load
    • 5-µA input current while unloaded in auto mode
    • <1-µA shutdown current (typical)
  • High power density
    • Built-in compensation, soft start, current limit, thermal shutdown, and UVLO
    • 4.5-mm × 3.5-mm wettable flank QFN package
  • Functional Safety-Capable
  • Input voltage range from 3 V to 36 V
  • RESET output with filter and delayed release
  • Designed for low EMI:
    • CISPR 11/32 class B compliant EVM
    • Pin-configurable spread spectrum
    • Adjustable SW node rise time
    • Above and below AM band operation: pin configurable at fixed 400 kHz and 2.2 MHz or adjustable from 200 kHz – 2.2 MHz
    • Low EMI symmetrical pinout
    • Light load mode is pin-configurable for constant frequency or pulse frequency modulation (PFM)
  • High-efficiency solution
    • 95% efficient for an 8-A load
    • 5-µA input current while unloaded in auto mode
    • <1-µA shutdown current (typical)
  • High power density
    • Built-in compensation, soft start, current limit, thermal shutdown, and UVLO
    • 4.5-mm × 3.5-mm wettable flank QFN package

The LM6x4xx family of buck regulators are regulators that provide either fixed or adjustable output voltage that can be set from 1 V to 95% of expected input voltage. These regulators operate under a wide input voltage range or 3 V to 36 V and have transient tolerance up to 42 V.

The family is designed for low EMI. The devices incorporate pin-selectable spread spectrum and an adjustable SW node rise time. Dual Random Spread Spectrum (DRSS) frequency hopping is set to ±5.5% (typical), drastically reducing peak emissions through a combination of triangular and pseudo random modulation. DRSS also includes advanced techniques to reduce output voltage ripple caused by spread spectrum modulation.

An open-drain RESET output with filtering and delayed release gives a true indication of system status. In auto mode, the device automatically transitions between fixed-frequency pulse width modulation (FPWM) and pulse frequency modulation (PFM) modes of operation, allowing an unloaded current consumption of only 5 µA (typical). Electrical characteristics are specified over a junction temperature range of –40°C to +150°C.

The LM6x4xx family of buck regulators are regulators that provide either fixed or adjustable output voltage that can be set from 1 V to 95% of expected input voltage. These regulators operate under a wide input voltage range or 3 V to 36 V and have transient tolerance up to 42 V.

The family is designed for low EMI. The devices incorporate pin-selectable spread spectrum and an adjustable SW node rise time. Dual Random Spread Spectrum (DRSS) frequency hopping is set to ±5.5% (typical), drastically reducing peak emissions through a combination of triangular and pseudo random modulation. DRSS also includes advanced techniques to reduce output voltage ripple caused by spread spectrum modulation.

An open-drain RESET output with filtering and delayed release gives a true indication of system status. In auto mode, the device automatically transitions between fixed-frequency pulse width modulation (FPWM) and pulse frequency modulation (PFM) modes of operation, allowing an unloaded current consumption of only 5 µA (typical). Electrical characteristics are specified over a junction temperature range of –40°C to +150°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPSM63608 ACTIVE High-density, 36-V input, 1-V to 20-V output, 6-A power module in 7.5-mm x 6.5-mm HotRod™ QFN Integrated inductor for smaller solution size

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LM62460, LM61480, and LM61495 Pin-Compatible 6-A/8-A/10-A Buck Converter Optimized for Power Density and Low EMI datasheet (Rev. A) PDF | HTML Nov 19, 2021
Application note How to Implement a Simple Constant Current Regulation Scheme to a PCM Based Buck PDF | HTML Aug 16, 2023
Application note Configuring LM62460 for Dual-Phase Operation PDF | HTML Aug 12, 2021
Functional safety information LM6xxxx Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Mar 24, 2021
Certificate LM62460RPHEVM EU RoHS Declaration of Conformity (DoC) Feb 16, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM62460 PSpice Transient Model

SNVMC88.ZIP (189 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPH) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos