Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM66100-Q1

ACTIVE

Product details

Vin (max) (V) 5.5 Vin (min) (V) 1.5 FET Integrated single FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Enable, Gate ON/OFF control, Power good signal, Reverse current blocking, Reverse polarity protection Imax (A) 1.5 Iq (typ) (mA) 0.00015 Iq (max) (mA) 0.0003 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) 46 Design support EVM Shutdown current (ISD) (mA) (A) 0.00012 Product type Ideal diode controller
Vin (max) (V) 5.5 Vin (min) (V) 1.5 FET Integrated single FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Enable, Gate ON/OFF control, Power good signal, Reverse current blocking, Reverse polarity protection Imax (A) 1.5 Iq (typ) (mA) 0.00015 Iq (max) (mA) 0.0003 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) 46 Design support EVM Shutdown current (ISD) (mA) (A) 0.00012 Product type Ideal diode controller
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Wide operating voltage range: 1.5 V–5.5 V
  • Reverse voltage standoff on VIN: –6-V absolute maximum
  • Maximum continuous current (IMAX): 1.5 A
  • On-Resistance (RON):
    • 5-V VIN = 79 mΩ (typical)
    • 3.6-V VIN = 91 mΩ (typical)
    • 1.8-V VIN = 141 mΩ (typical)
  • Comparator chip enable (CE)
  • Channel status indication (ST)
  • Low current consumption:
    • 3.6-V VIN shutdown current (ISD,VIN): 120 nA (typical)
    • 3.6-V VIN quiescent current (IQ, VIN): 150 nA (typical)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Wide operating voltage range: 1.5 V–5.5 V
  • Reverse voltage standoff on VIN: –6-V absolute maximum
  • Maximum continuous current (IMAX): 1.5 A
  • On-Resistance (RON):
    • 5-V VIN = 79 mΩ (typical)
    • 3.6-V VIN = 91 mΩ (typical)
    • 1.8-V VIN = 141 mΩ (typical)
  • Comparator chip enable (CE)
  • Channel status indication (ST)
  • Low current consumption:
    • 3.6-V VIN shutdown current (ISD,VIN): 120 nA (typical)
    • 3.6-V VIN quiescent current (IQ, VIN): 150 nA (typical)

The LM66100-Q1 is a Single-Input, Single-Output (SISO) integrated ideal diode that is well suited for a variety of applications. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5 V to 5.5 V and can support a maximum continuous current of 1.5 A.

The chip enable works by comparing the CE pin voltage to the input voltage. When the CE pin voltage is higher than VIN, the device disables and the MOSFET is off. When the CE pin voltage is lower, the MOSFET is on. The LM66100-Q1 also comes with reverse polarity protection (RPP) that can protect the device from a miswired input, such as a reversed battery.

Two LM66100-Q1 devices can be used in an ORing configuration similar to a dual diode ORing implementation. In this configuration, the devices pass the highest input voltage to the output while blocking reverse current flow into the input supplies. These devices can compare input and output voltages to make sure that reverse current is blocked through an internal voltage comparator.

The LM66100-Q1 is available in a standard SC-70 package characterized for operation over a junction temperature range of –40°C to 150°C.

The LM66100-Q1 is a Single-Input, Single-Output (SISO) integrated ideal diode that is well suited for a variety of applications. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5 V to 5.5 V and can support a maximum continuous current of 1.5 A.

The chip enable works by comparing the CE pin voltage to the input voltage. When the CE pin voltage is higher than VIN, the device disables and the MOSFET is off. When the CE pin voltage is lower, the MOSFET is on. The LM66100-Q1 also comes with reverse polarity protection (RPP) that can protect the device from a miswired input, such as a reversed battery.

Two LM66100-Q1 devices can be used in an ORing configuration similar to a dual diode ORing implementation. In this configuration, the devices pass the highest input voltage to the output while blocking reverse current flow into the input supplies. These devices can compare input and output voltages to make sure that reverse current is blocked through an internal voltage comparator.

The LM66100-Q1 is available in a standard SC-70 package characterized for operation over a junction temperature range of –40°C to 150°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM66100-Q1 5.5-V, 1.5-A 79-mΩ, Automotive, Low IQ Ideal Diode with Input Polarity Protection datasheet (Rev. A) PDF | HTML Mar 9, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM66100EVM — LM66100 ±6V, 1.5A low IQ ideal diode evaluation module

The LM66100 evaluation module (EVM) is an assembled and tested circuit for evaluating the LM66100 ideal diode. The LM66100EVM allows the user to apply different input voltages (1.5 V to 5.5 V) under different loading conditions (0 A to 1.5 A), and evaluate configurations such as Dual ORing and (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos