Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM66200

ACTIVE

1.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, dual ideal diode

Product details

Vin (max) (V) 5.5 Vin (min) (V) 1.6 FET Integrated single FET Device type Ideal diode controller Number of channels 2 Rating Catalog Features Gate ON/OFF control, Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown Imax (A) 2.5 Iq (typ) (mA) 0.0013 Iq (max) (mA) 0.0044 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (mA) (A) 0.0003 Product type Ideal diode controller
Vin (max) (V) 5.5 Vin (min) (V) 1.6 FET Integrated single FET Device type Ideal diode controller Number of channels 2 Rating Catalog Features Gate ON/OFF control, Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown Imax (A) 2.5 Iq (typ) (mA) 0.0013 Iq (max) (mA) 0.0044 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (mA) (A) 0.0003 Product type Ideal diode controller
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • Input voltage range: 1.6 V to 5.5 V
  • Maximum continuous current: 2.5 A
  • On-resistance: 40 mΩ (typical)
  • Standby current: 50 nA (typical)
  • Quiescent current: 1.32 µA (typical)
  • Automatic diode switchover
  • Controlled output slew rate:
    • 1.3 ms (typical) at 3.3 V
  • Reverse current blocking when VOUT > VINx
  • Thermal shutdown
  • Input voltage range: 1.6 V to 5.5 V
  • Maximum continuous current: 2.5 A
  • On-resistance: 40 mΩ (typical)
  • Standby current: 50 nA (typical)
  • Quiescent current: 1.32 µA (typical)
  • Automatic diode switchover
  • Controlled output slew rate:
    • 1.3 ms (typical) at 3.3 V
  • Reverse current blocking when VOUT > VINx
  • Thermal shutdown

The LM66200 is a dual ideal diode device with a voltage rating of 1.6 V to 5.5 V and a maximum current rating of 2.5 A per channel. The device uses N-channel MOSFETs to switch between supplies while providing a controlled slew rate when voltage is first applied.

Due to its low quiescent of 1.32 µA (typical) and low standby current of 50 nA (typical), the LM66200 is ideal for systems where a battery is connected to one of the inputs. These low currents extend the life and operation of the battery when in use.

The LM66200 uses automatic diode mode to prioritize the highest voltage supply and pass it through to the output. The active low enable pin (ON) disables both channels, allowing the user to put the device into shutdown mode when neither supply is needed.

The LM66200 is a dual ideal diode device with a voltage rating of 1.6 V to 5.5 V and a maximum current rating of 2.5 A per channel. The device uses N-channel MOSFETs to switch between supplies while providing a controlled slew rate when voltage is first applied.

Due to its low quiescent of 1.32 µA (typical) and low standby current of 50 nA (typical), the LM66200 is ideal for systems where a battery is connected to one of the inputs. These low currents extend the life and operation of the battery when in use.

The LM66200 uses automatic diode mode to prioritize the highest voltage supply and pass it through to the output. The active low enable pin (ON) disables both channels, allowing the user to put the device into shutdown mode when neither supply is needed.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM66200 1.6 V to 5 V, 2.5-A Dual Ideal Diode With Automatic Switchover datasheet PDF | HTML 01 Nov 2021
EVM User's guide LM66200 Evaluation Module PDF | HTML 16 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM66200EVM — LM66200 evaluation module for low IQ ideal diode

The LM66200EVM is an evaluation module for the LM66200 low Iq ideal diode. The LM66200 is a dual-input, single-output device that automatically passes the higher of its two input voltage to the output. The low quiescent current makes the LM66200 ideal for systems with a battery supply as an input (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LM66200 Unencrypted PSpice Transient Model Package

SLVMDM2.ZIP (60 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos