Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM74501-Q1

ACTIVE

Automotive 3.2-V to 65-V reverse polarity protection controller with integrated VDS clamp

Product details

Vin (max) (V) 65 Vin (min) (V) 3.2 FET External single FET Device type Reverse polarity protector Number of channels 1 Rating Automotive Features Automotive load dump compatibility, Enable, Integrated VDS clamp, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.08 Iq (max) (mA) 0.13 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 11000 IGate pulsed (typ) (A) 2.3 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (mA) (A) 0.001 Product type Reverse polarity protector
Vin (max) (V) 65 Vin (min) (V) 3.2 FET External single FET Device type Reverse polarity protector Number of channels 1 Rating Automotive Features Automotive load dump compatibility, Enable, Integrated VDS clamp, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.08 Iq (max) (mA) 0.13 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 11000 IGate pulsed (typ) (A) 2.3 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (mA) (A) 0.001 Product type Reverse polarity protector
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3.2-V to 65-V input range (3.9-V start-up)
  • –18-V reverse voltage rating
  • Charge pump for external N-channel MOSFET
  • Gate discharge timer: meets automotive ISO7637-2 pulse 1 transient without additional TVS diode (TVS less)
  • 1-µA shutdown current (EN = low)
  • 80-µA typical operating quiescent current (EN = high)
  • 20-V VDS clamp (EN = low)
  • Integrated battery voltage monitoring switch (SW)
  • 8-pin SOT-23 package 2.90 mm × 1.60 mm
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3.2-V to 65-V input range (3.9-V start-up)
  • –18-V reverse voltage rating
  • Charge pump for external N-channel MOSFET
  • Gate discharge timer: meets automotive ISO7637-2 pulse 1 transient without additional TVS diode (TVS less)
  • 1-µA shutdown current (EN = low)
  • 80-µA typical operating quiescent current (EN = high)
  • 20-V VDS clamp (EN = low)
  • Integrated battery voltage monitoring switch (SW)
  • 8-pin SOT-23 package 2.90 mm × 1.60 mm

The LM74501-Q1 operates in conjunction with an external N-channel MOSFET as a low loss reverse polarity protection solution. The device supports wide supply input range of 3.2 V to 65 V. The 3.2-V input voltage support is particularly well suited for severe cold crank requirements in automotive systems. The device can withstand and protect the loads from negative supply voltages down to –18 V. The LM74501-Q1 does not have reverse current blocking functionality and is suitable for input reverse polarity protection of loads that can potentially deliver energy back to the input supply such as automotive body control module motor loads.

The LM74501-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. The LM74501-Q1 has a unique integrated feature that allows systems to meet automotive ISO7637 pulse 1 transient requirements without an additional TVS Diode (TVS less). The LM74501-Q1 features an integrated switch to enable battery voltage monitoring with an external resistor divider. With the enable pin low, the controller is off and draws only around 1 µA of current, thus offering low system current when put into sleep mode.

The LM74501-Q1 operates in conjunction with an external N-channel MOSFET as a low loss reverse polarity protection solution. The device supports wide supply input range of 3.2 V to 65 V. The 3.2-V input voltage support is particularly well suited for severe cold crank requirements in automotive systems. The device can withstand and protect the loads from negative supply voltages down to –18 V. The LM74501-Q1 does not have reverse current blocking functionality and is suitable for input reverse polarity protection of loads that can potentially deliver energy back to the input supply such as automotive body control module motor loads.

The LM74501-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. The LM74501-Q1 has a unique integrated feature that allows systems to meet automotive ISO7637 pulse 1 transient requirements without an additional TVS Diode (TVS less). The LM74501-Q1 features an integrated switch to enable battery voltage monitoring with an external resistor divider. With the enable pin low, the controller is off and draws only around 1 µA of current, thus offering low system current when put into sleep mode.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM74501-Q1 TVS Less Automotive Reverse Battery Protection Controller datasheet (Rev. A) PDF | HTML 07 Feb 2022
User guide LM74501-Q1EVM User's Guide (Rev. A) PDF | HTML 08 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74501Q1EVM — LM74501-Q1 evaluation module for reverse polarity protection controller with integrated VDS clamp

The LM74501-Q1 evaluation module (LM74501Q1EVM) helps designers evaluate the operation and performance of the LM74501-Q1 reverse polarity protection controller. This evaluation module demonstrates how an N-channel power MOSFET can be used to realize input reverse voltage protection with low IQ (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LM74501-Q1 PSpice Transient Model

SNOM716.ZIP (100 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos