Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM74701-Q1

ACTIVE

Automotive 3.2-V to 65-V reverse battery protection ideal diode controller with integrated VDS clamp

Product details

Vin (max) (V) 65 Vin (min) (V) 3.2 FET External single FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Automotive load dump compatibility, Enable, Integrated VDS clamp, Linear control, Reverse current blocking, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.08 Iq (max) (mA) 0.13 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 11000 IGate pulsed (typ) (A) 2.3 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -11 Shutdown current (ISD) (mA) (A) 0.001 Product type Ideal diode controller
Vin (max) (V) 65 Vin (min) (V) 3.2 FET External single FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Automotive load dump compatibility, Enable, Integrated VDS clamp, Linear control, Reverse current blocking, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.08 Iq (max) (mA) 0.13 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 11000 IGate pulsed (typ) (A) 2.3 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -11 Shutdown current (ISD) (mA) (A) 0.001 Product type Ideal diode controller
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3.2-V to 65-V input range (3.9-V startup)
  • –33-V reverse voltage rating
  • Charge pump for external N-Channel MOSFET
  • 20 mV ANODE to CATHODE forward voltage drop regulation
  • 1-µA shutdown current (EN = Low)
  • 80-µA operating quiescent current (EN = High)
  • 2-A peak gate turn-off current
  • Fast response to reverse current blocking: < 0.75 µs
  • Integrated battery voltage monitoring switch (SW)
  • Meets automotive ISO7637 transient requirements without additional input TVS diode (TVS less)
  • 8-Pin SOT-23 package 2.90 mm × 1.60 mm
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3.2-V to 65-V input range (3.9-V startup)
  • –33-V reverse voltage rating
  • Charge pump for external N-Channel MOSFET
  • 20 mV ANODE to CATHODE forward voltage drop regulation
  • 1-µA shutdown current (EN = Low)
  • 80-µA operating quiescent current (EN = High)
  • 2-A peak gate turn-off current
  • Fast response to reverse current blocking: < 0.75 µs
  • Integrated battery voltage monitoring switch (SW)
  • Meets automotive ISO7637 transient requirements without additional input TVS diode (TVS less)
  • 8-Pin SOT-23 package 2.90 mm × 1.60 mm

The LM74701-Q1 is an automotive AEC Q100 qualified ideal diode controller which operates in conjunction with an external N-channel MOSFET as an ideal diode for low loss reverse polarity protection with a 20-mV forward voltage drop. LM74701-Q1 is suitable for input protection of 12-V automotive systems. The 3.2-V input voltage support is particularly well suited for severe cold crank requirements in automotive systems.

The device controls the GATE of the MOSFET to regulate the forward voltage drop at 20 mV. The regulation scheme enables graceful turn-off of the MOSFET during a reverse current event and ensures zero DC reverse current flow. Fast response (< 0.75 µs) to reverse current blocking makes the device suitable for systems with output voltage holdup requirements during ISO7637 pulse testing as well as power fail and input micro-short conditions. The LM74701-Q1 has a unique integrated VDS clamp feature which enables users to achieve TVS less input polarity protection solution and save on average a typical 60% of PCB space in constrained automotive systems.

The LM74701-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. With the enable pin low, the controller is off and draws approximately 1 µA of current.

The LM74701-Q1 is an automotive AEC Q100 qualified ideal diode controller which operates in conjunction with an external N-channel MOSFET as an ideal diode for low loss reverse polarity protection with a 20-mV forward voltage drop. LM74701-Q1 is suitable for input protection of 12-V automotive systems. The 3.2-V input voltage support is particularly well suited for severe cold crank requirements in automotive systems.

The device controls the GATE of the MOSFET to regulate the forward voltage drop at 20 mV. The regulation scheme enables graceful turn-off of the MOSFET during a reverse current event and ensures zero DC reverse current flow. Fast response (< 0.75 µs) to reverse current blocking makes the device suitable for systems with output voltage holdup requirements during ISO7637 pulse testing as well as power fail and input micro-short conditions. The LM74701-Q1 has a unique integrated VDS clamp feature which enables users to achieve TVS less input polarity protection solution and save on average a typical 60% of PCB space in constrained automotive systems.

The LM74701-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. With the enable pin low, the controller is off and draws approximately 1 µA of current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM74721-Q1 ACTIVE Automotive, TVS less low IQ reverse battery protection ideal diode controller, active rectification Ideal diode controller with ultra-low on IQ.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM74701-Q1 TVS Less Automotive Reverse Battery Protection Ideal Diode Controller datasheet (Rev. A) PDF | HTML 14 Dec 2021
Functional safety information LM74701-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 24 Jan 2024
Analog Design Journal Going TVS-less in Automotive Reverse Battery Protection Designs PDF | HTML 18 Nov 2021
User guide LM74701-Q1EVM User's Guide (Rev. A) PDF | HTML 08 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74701Q1EVM — LM74701-Q1 evaluation module for ideal diode controller with integrated VDS clamp

The LM74701-Q1 evaluation module (LM74701Q1EVM) helps designers evaluate the operation and performance of the LM74701-Q1 ideal diode controller with integrated VDS clamp . This evaluation module demonstrates how an N-channel power MOSFET can be used to realize input reverse voltage protection with (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LM74701-Q1 PSpice Transient Model

SNOM717.ZIP (107 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010253 — Battery control unit reference design for energy storage systems

This reference design is a central controller for a high-voltage Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery rack. This design provides driving circuits for high-voltage relay, communication interfaces, (including RS-485, controller area network (CAN), daisy chain, and Ethernet), (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos