The LM74703-Q1, LM74704-Q1 is an
automotive AEC Q100 qualified ideal diode controller which operates in conjunction
with an external N-channel MOSFET as an ideal diode rectifier for
low-loss
reverse polarity protection with a 20-mV forward voltage drop. The wide supply input
range of 3.2 V to 65 V allows control of
popular
DC bus voltages such as 12-V,
24-V,
and 48-V automotive battery systems. The 3.2-V input voltage support is
designed
especially for severe cold crank requirements in automotive
systems. The device can withstand and protect the loads from negative supply
voltages down to –65 V.
The device controls the gate of the
MOSFET to regulate the forward voltage drop at 20 mV. The regulation scheme enables
graceful turn off of the MOSFET during a reverse current event and
provides
zero DC reverse current flow. Fast response (< 0.75 µs) to
reverse
current
blocking
makes the device
applicable
for systems with output voltage holdup requirements during ISO7637 pulse testing as
well as power fail and input micro-short conditions. LM74703-Q1, LM74704-Q1 has
FETGOOD output to indicate external MOSFET drain to source short or open condition.
The device features enable pin (EN). With the enable pin low, the controller is off
and draws approximately
1-µA
of current.
The LM74703-Q1, LM74704-Q1 is an
automotive AEC Q100 qualified ideal diode controller which operates in conjunction
with an external N-channel MOSFET as an ideal diode rectifier for
low-loss
reverse polarity protection with a 20-mV forward voltage drop. The wide supply input
range of 3.2 V to 65 V allows control of
popular
DC bus voltages such as 12-V,
24-V,
and 48-V automotive battery systems. The 3.2-V input voltage support is
designed
especially for severe cold crank requirements in automotive
systems. The device can withstand and protect the loads from negative supply
voltages down to –65 V.
The device controls the gate of the
MOSFET to regulate the forward voltage drop at 20 mV. The regulation scheme enables
graceful turn off of the MOSFET during a reverse current event and
provides
zero DC reverse current flow. Fast response (< 0.75 µs) to
reverse
current
blocking
makes the device
applicable
for systems with output voltage holdup requirements during ISO7637 pulse testing as
well as power fail and input micro-short conditions. LM74703-Q1, LM74704-Q1 has
FETGOOD output to indicate external MOSFET drain to source short or open condition.
The device features enable pin (EN). With the enable pin low, the controller is off
and draws approximately
1-µA
of current.