Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM74910H-Q1

ACTIVE

Product details

Vin (max) (V) 65 Vin (min) (V) 3 FET External back-to-back FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Adjustable current limit, Analog current monitor, Overvoltage protection, Reverse current blocking, Reverse polarity protection, Short circuit protection Iq (typ) (mA) 0.63 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 18500 IGate sink (typ) (mA) 2670 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (mA) (A) 0.00287 Product type Ideal diode controller
Vin (max) (V) 65 Vin (min) (V) 3 FET External back-to-back FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Adjustable current limit, Analog current monitor, Overvoltage protection, Reverse current blocking, Reverse polarity protection, Short circuit protection Iq (typ) (mA) 0.63 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 18500 IGate sink (typ) (mA) 2670 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (mA) (A) 0.00287 Product type Ideal diode controller
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 3V to 65V input range
  • 74V Absolute Maximum Rating for LM74910H-Q1
  • Reverse input protection down to –65V
  • Drives external back-to-back N-Channel MOSFETs in common drain configuration
  • Ideal diode operation with 10.5mV A to C forward voltage drop regulation
  • Low reverse detection threshold (–10.5mV) with fast turn off response (0.5µs)
  • 20mA peak gate (DGATE) turn on current
  • 2.6A peak DGATE turnoff current
  • Adjustable overcurrent and short circuit protection
  • Analog current monitor output with 2% accuracy for LM74910H-Q1
  • Adjustable overvoltage and undervoltage protection
  • SLEEP mode OCP Retry in LM74910H-Q1
  • Low 2.5µA shutdown current (EN=Low)
  • SLEEP mode with 6µA current (EN=High, SLEEP=Low)
  • Meets automotive ISO7637 transient requirements with a suitable TVS diode
  • Available in space saving 24-pin VQFN package
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 3V to 65V input range
  • 74V Absolute Maximum Rating for LM74910H-Q1
  • Reverse input protection down to –65V
  • Drives external back-to-back N-Channel MOSFETs in common drain configuration
  • Ideal diode operation with 10.5mV A to C forward voltage drop regulation
  • Low reverse detection threshold (–10.5mV) with fast turn off response (0.5µs)
  • 20mA peak gate (DGATE) turn on current
  • 2.6A peak DGATE turnoff current
  • Adjustable overcurrent and short circuit protection
  • Analog current monitor output with 2% accuracy for LM74910H-Q1
  • Adjustable overvoltage and undervoltage protection
  • SLEEP mode OCP Retry in LM74910H-Q1
  • Low 2.5µA shutdown current (EN=Low)
  • SLEEP mode with 6µA current (EN=High, SLEEP=Low)
  • Meets automotive ISO7637 transient requirements with a suitable TVS diode
  • Available in space saving 24-pin VQFN package

The LM749x0-Q1 ideal diode controller drives and controls external back to back N-Channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control with overcurrent and overvoltage protection. The wide input supply of 3V to 65V allows protection and control of 12V and 24V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65V. An integrated ideal diode controller (DGATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. With a second MOSFET in the power path the device allows load disconnect (ON/OFF control) in case of overcurrent and overvoltage events using HGATE control. The device has integrated current sense amplifier which provides accurate current monitoring with adjustable overcurrent and short circuit thresholds. The device features an adjustable overvoltage cut-off protection feature. The device features a SLEEP mode which enables ultra-low quiescent current consumption (6µA) and at the same time providing refresh current to the always ON loads when vehicle is in the parking state. The LM749x0-Q1 has a maximum voltage rating of 65V.

The LM749x0-Q1 ideal diode controller drives and controls external back to back N-Channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control with overcurrent and overvoltage protection. The wide input supply of 3V to 65V allows protection and control of 12V and 24V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65V. An integrated ideal diode controller (DGATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. With a second MOSFET in the power path the device allows load disconnect (ON/OFF control) in case of overcurrent and overvoltage events using HGATE control. The device has integrated current sense amplifier which provides accurate current monitoring with adjustable overcurrent and short circuit thresholds. The device features an adjustable overvoltage cut-off protection feature. The device features a SLEEP mode which enables ultra-low quiescent current consumption (6µA) and at the same time providing refresh current to the always ON loads when vehicle is in the parking state. The LM749x0-Q1 has a maximum voltage rating of 65V.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM749x0-Q1 Automotive Ideal Diode With Circuit Breaker, Undervoltage, and Overvoltage Protection With Fault Output datasheet (Rev. C) PDF | HTML Aug 12, 2025
Functional safety information LM749x0-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML Mar 30, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74900Q1EVM — LM74900-Q1 evaluation module for ideal diode controller

The LM74900-Q1 evaluation module evaluates the operation and performance of the LM74900-Q1 ideal diode controller in reverse battery protection applications. This evaluation module demonstrates how LM74900-Q1 controls two back-back N-channel power MOSFETs to emulate an ideal diode rectifier with (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos