Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM74912-Q1

ACTIVE

Product details

Vin (max) (V) 65 Vin (min) (V) 3 FET External back-to-back FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Adjustable current limit, Analog current monitor, Overvoltage protection, Reverse current blocking, Reverse polarity protection, Short circuit protection, Under voltage lock out Iq (typ) (mA) 0.63 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 18500 IGate sink (typ) (mA) 2670 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (mA) (A) 0.00287 Product type Ideal diode controller
Vin (max) (V) 65 Vin (min) (V) 3 FET External back-to-back FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Adjustable current limit, Analog current monitor, Overvoltage protection, Reverse current blocking, Reverse polarity protection, Short circuit protection, Under voltage lock out Iq (typ) (mA) 0.63 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 18500 IGate sink (typ) (mA) 2670 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (mA) (A) 0.00287 Product type Ideal diode controller
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 3-V to 65-V input range
  • Reverse input protection down to –65 V
  • Drives external back-to-back N-channel MOSFETs in common drain configuration
  • Ideal diode operation with 10.5-mV A to C forward voltage drop regulation
  • Low reverse detection threshold (–10.5 mV) with fast response (0.5 µs)
  • 20-mA peak gate (DGATE) turn-on current
  • 2.6-A peak DGATE turn-off current
  • Adjustable overvoltage and undervoltage protection
  • Output short circuit protection with MOSFET latched off state
  • Ultra low power mode with 2.5-µA shutdown current (EN=Low)
  • SLEEP mode with 6-µA current (EN=High, SLEEP=Low)
  • Meets automotive ISO7637 transient requirements with a suitable transient voltage suppressor (TVS) diode
  • Available in 4 mm × 4 mm 24-pin VQFN package
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 3-V to 65-V input range
  • Reverse input protection down to –65 V
  • Drives external back-to-back N-channel MOSFETs in common drain configuration
  • Ideal diode operation with 10.5-mV A to C forward voltage drop regulation
  • Low reverse detection threshold (–10.5 mV) with fast response (0.5 µs)
  • 20-mA peak gate (DGATE) turn-on current
  • 2.6-A peak DGATE turn-off current
  • Adjustable overvoltage and undervoltage protection
  • Output short circuit protection with MOSFET latched off state
  • Ultra low power mode with 2.5-µA shutdown current (EN=Low)
  • SLEEP mode with 6-µA current (EN=High, SLEEP=Low)
  • Meets automotive ISO7637 transient requirements with a suitable transient voltage suppressor (TVS) diode
  • Available in 4 mm × 4 mm 24-pin VQFN package

The LM74912-Q1 ideal diode controller drives and controls external back to back N-channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control with overvoltage, undervoltage and output short circuit protection. The wide input supply of 3 V to 65 V allows protection and control of 12-V and 24-V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65 V. An integrated ideal diode controller (DGATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. With a second MOSFET in the power path the device allows load disconnect (ON/OFF control) in case of overcurrent and overvoltage events using HGATE control. The device has integrated current sense amplifier which provides external MOSFET VDS sense based short circuit protection with an adjustable current limit. When short circuit condition is detected on the output then device latches off the load disconnect MOSFET. The device features an adjustable overvoltage cut-off protection feature. The device features a SLEEP mode which enables ultra low quiescent current consumption (6 µA) and at the same time providing refresh current to the always ON loads when vehicle is in the parking state. The LM74912-Q1 has a maximum voltage rating of 65 V.

The LM74912-Q1 ideal diode controller drives and controls external back to back N-channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control with overvoltage, undervoltage and output short circuit protection. The wide input supply of 3 V to 65 V allows protection and control of 12-V and 24-V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65 V. An integrated ideal diode controller (DGATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. With a second MOSFET in the power path the device allows load disconnect (ON/OFF control) in case of overcurrent and overvoltage events using HGATE control. The device has integrated current sense amplifier which provides external MOSFET VDS sense based short circuit protection with an adjustable current limit. When short circuit condition is detected on the output then device latches off the load disconnect MOSFET. The device features an adjustable overvoltage cut-off protection feature. The device features a SLEEP mode which enables ultra low quiescent current consumption (6 µA) and at the same time providing refresh current to the always ON loads when vehicle is in the parking state. The LM74912-Q1 has a maximum voltage rating of 65 V.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74912Q1EVM — LM74912-Q1 evaluation module for ideal diode controller

The LM74912-Q1 evaluation module evaluates the operation and performance of the LM74912-Q1 ideal diode controller in reverse battery protection applications. This evaluation module demonstrates how LM74912-Q1 controls two back-back N-channel power MOSFETs to emulate an ideal diode rectifier with (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM74912-Q1 PSpice Transient Model

SNOM786.ZIP (118 KB) - PSpice model
Supported products & hardware
Calculation tool

LM74912-CALC — Design calculator for LM74912-Q1 ideal diode controller

The design calculator allows user to size the external peripheral components while designing with LM74912-Q1 ideal diode controller
Supported products & hardware
Reference design

PMP31252 — 150W dual phase synchronous buck converter reference design for automotive applications

This design showcases a low EMI, dual-phase buck converter that can be used as a dual-output converter. As a dual-phase converter, the circuit can provide a continuous output current of 22A with 30A peak in a 12V to 5V configuration.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos