Home Power management Power stages Gallium nitride (GaN) power stages
NEW

LMG3650R035

ACTIVE

650V 35mΩ TOLL-packaged GaN FET with integrated driver and protection

Product details

VDS (max) (V) 650 RDS(on) (mΩ) 35 ID (max) (A) 20 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Over Current Protection, Slew Rate Control, Wide input voltage Rating Catalog Operating temperature range (°C) -40 to 150
VDS (max) (V) 650 RDS(on) (mΩ) 35 ID (max) (A) 20 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Over Current Protection, Slew Rate Control, Wide input voltage Rating Catalog Operating temperature range (°C) -40 to 150
TO-OTHER (KLA) 9 115.632 mm² 9.9 x 11.68
  • 650V 35mΩ GaN power FET with integrated gate driver
    • >200V/ns FET hold-off
    • Adjustable slew rates for optimization of switching performance and EMI mitigation
      • 10V/ns to 80V/ns turn-on slew rates
      • 10V/ns to full speed turn-off slew rates
    • Operates with supply pin and input logic pin voltage range from 9V to 26V
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with <300ns response
    • Withstands 720V surge
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • LMG3656R035 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3657R035 includes zero-current detection (ZCD) feature that facilitates soft-switching converters
  • 9.8mm × 11.6mm TOLL package with thermal pad
  • 650V 35mΩ GaN power FET with integrated gate driver
    • >200V/ns FET hold-off
    • Adjustable slew rates for optimization of switching performance and EMI mitigation
      • 10V/ns to 80V/ns turn-on slew rates
      • 10V/ns to full speed turn-off slew rates
    • Operates with supply pin and input logic pin voltage range from 9V to 26V
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with <300ns response
    • Withstands 720V surge
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • LMG3656R035 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3657R035 includes zero-current detection (ZCD) feature that facilitates soft-switching converters
  • 9.8mm × 11.6mm TOLL package with thermal pad

The LMG365xR035 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

Adjustable gate driver strength allows the control of turn-on and maximum turn-off slew rates independently, which can be used to actively control EMI and optimize switching performance. Turn on slew rate varies from 10V/ns to 80V/ns, while the turn off slew rate can be limited from 10V/ns to a maximum based on the magnitude of load current. Protection features include under-voltage lockout (UVLO), cycle-by-cycle overcurrent limit, and short-circuit and overtemperature protection. The LMG3651R035 provides a 5V LDO output on LDO5V pin that powers external digital isolators. The LMG3656R035 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized. The LMG3657R035 includes the zero-current detection (ZCD) feature that sets the ZCD pin high when the drain-to-source current is negative and transitions to low upon detecting the zero-crossing point.

The LMG365xR035 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

Adjustable gate driver strength allows the control of turn-on and maximum turn-off slew rates independently, which can be used to actively control EMI and optimize switching performance. Turn on slew rate varies from 10V/ns to 80V/ns, while the turn off slew rate can be limited from 10V/ns to a maximum based on the magnitude of load current. Protection features include under-voltage lockout (UVLO), cycle-by-cycle overcurrent limit, and short-circuit and overtemperature protection. The LMG3651R035 provides a 5V LDO output on LDO5V pin that powers external digital isolators. The LMG3656R035 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized. The LMG3657R035 includes the zero-current detection (ZCD) feature that sets the ZCD pin high when the drain-to-source current is negative and transitions to low upon detecting the zero-crossing point.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMG365xR035 650V 35 mΩ GaN FET With Integrated Driver and Protection datasheet (Rev. A) PDF | HTML 10 Dec 2025
Technical article 以整合式 TOLL 封裝 GaN 裝置推動電源供應設計創新 PDF | HTML 20 Mar 2025
Technical article 통합 TOLL 패키지형 GaN 장치를 사용해 전원 공급 장치 설계 혁신 주도 PDF | HTML 20 Mar 2025
Technical article Driving innovation in power-supply designs with integrated TOLL-packaged GaN devices PDF | HTML 28 Feb 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Daughter card

LMG3650EVM-114 — LMG3650R035 daughtercard

LMG3650R035 evalation module (EVM) configures two LMG3650R035 GaN FETs in a half bridge with overtemperature protection, cycle-by-cycle over current protection, latched short circuit de-sat protection function and all the necessary auxiliary peripheral circuitry to test isolated bias supply or (...)

User guide: PDF | HTML
Not available on TI.com
Reference designs

TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design

This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
TO-OTHER (KLA) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos