Home Power management Power stages Gallium nitride (GaN) power stages
NEW

LMG3650R070

ACTIVE

Product details

VDS (max) (V) 650 RDS(on) (mΩ) 70 ID (max) (A) 12 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Over Current Protection, Slew Rate Control, Wide input voltage Rating Catalog Operating temperature range (°C) -40 to 175
VDS (max) (V) 650 RDS(on) (mΩ) 70 ID (max) (A) 12 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Over Current Protection, Slew Rate Control, Wide input voltage Rating Catalog Operating temperature range (°C) -40 to 175
TO-OTHER (KLA) 9 115.632 mm² (9.9 mm × 11.68 mm)
  • 650V 70mΩ GaN power FET with integrated gate driver
    • >200V/ns FET hold-off
    • Adjustable slew rates for optimization of switching performance and EMI mitigation
      • 10V/ns to 100V/ns turn-on slew rates
      • 10V/ns to full speed turn-off slew rates
    • Operates with supply pin and input logic pin voltage range from 9V to 26V
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with <300ns response
    • Withstands 720V surge
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • LMG3656R070 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3657R070 includes zero-current detection (ZCD) feature that facilitates soft-switching converters
  • 9.8mm × 11.6mm TOLL package with thermal pad
  • 650V 70mΩ GaN power FET with integrated gate driver
    • >200V/ns FET hold-off
    • Adjustable slew rates for optimization of switching performance and EMI mitigation
      • 10V/ns to 100V/ns turn-on slew rates
      • 10V/ns to full speed turn-off slew rates
    • Operates with supply pin and input logic pin voltage range from 9V to 26V
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with <300ns response
    • Withstands 720V surge
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • LMG3656R070 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3657R070 includes zero-current detection (ZCD) feature that facilitates soft-switching converters
  • 9.8mm × 11.6mm TOLL package with thermal pad

The LMG365xR070 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

Adjustable gate driver strength allows the control of turn-on and maximum turn-off slew rates independently, which can be used to actively control EMI and optimize switching performance. Turn on slew rate varies from 10V/ns to 100V/ns, while the turn off slew rate can be limited from 10V/ns to a maximum based on the magnitude of load current. Protection features include under-voltage lockout (UVLO), cycle-by-cycle overcurrent limit, and short-circuit and overtemperature protection. The LMG3651R070 provides a 5V LDO output on LDO5V pin that powers external digital isolators. The LMG3656R070 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized. The LMG3657R070 includes the zero-current detection (ZCD) feature that sets the ZCD pin high when the drain-to-source current is negative and transitions to low upon detecting the zero-crossing point.

The LMG365xR070 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

Adjustable gate driver strength allows the control of turn-on and maximum turn-off slew rates independently, which can be used to actively control EMI and optimize switching performance. Turn on slew rate varies from 10V/ns to 100V/ns, while the turn off slew rate can be limited from 10V/ns to a maximum based on the magnitude of load current. Protection features include under-voltage lockout (UVLO), cycle-by-cycle overcurrent limit, and short-circuit and overtemperature protection. The LMG3651R070 provides a 5V LDO output on LDO5V pin that powers external digital isolators. The LMG3656R070 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized. The LMG3657R070 includes the zero-current detection (ZCD) feature that sets the ZCD pin high when the drain-to-source current is negative and transitions to low upon detecting the zero-crossing point.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMG365xR070 650V 70 mΩ GaN FET With Integrated Driver and Protection datasheet (Rev. A) PDF | HTML Dec 1, 2025
Product overview HVDC QFN-Packaged GaN Power Devices PDF | HTML Mar 31, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Daughter card

LMG3650EVM-115 — LMG3650R070 daughtercard

The LMG3650 daughtercard features two LMG3650R070 650V GaN FETs with an integrated driver and protection in a half-bridge configuration with all the required bias circuit and logic/power level shifting. Essential power stage and gate-driving, high-frequency current loops are fully enclosed on the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TO-OTHER (KLA) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos