Home Power management DC/DC switching regulators DC/DC converters

LMR14020

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMR51420 ACTIVE SIMPLE SWITCHER® power converter 4.5V-to-36V, 2A, synchronous buck with 40µA IQ SOT-23 package, integrated compensation and synchronous rectification.
TLVM13620 ACTIVE 3.6-V to 36-V input, 1-V to 6-V output, 2-A step-down module in 4-mm x 6-mm x 1.8-mm package Smaller design with an integrated-inductor power module.

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 36 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 36 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • 4V to 40V input range
  • 2A continuous output current
  • Ultra-low 40µA operating quiescent current
  • 90mΩ high-side MOSFET
  • 75ns minimum switch-on time
  • Current mode control
  • Adjustable switching frequency from 200kHz to 2.5MHz
  • Frequency synchronization to external clock
  • Internal compensation for ease of use
  • High duty cycle operation supported
  • Precision enable input
  • 1µA shutdown current
  • External soft start
  • Thermal, overvoltage, and short protection
  • 8-pin HSOIC with PowerPAD™ package
  • 4V to 40V input range
  • 2A continuous output current
  • Ultra-low 40µA operating quiescent current
  • 90mΩ high-side MOSFET
  • 75ns minimum switch-on time
  • Current mode control
  • Adjustable switching frequency from 200kHz to 2.5MHz
  • Frequency synchronization to external clock
  • Internal compensation for ease of use
  • High duty cycle operation supported
  • Precision enable input
  • 1µA shutdown current
  • External soft start
  • Thermal, overvoltage, and short protection
  • 8-pin HSOIC with PowerPAD™ package

The LMR14020 is a 40V, 2A, step-down regulator with an integrated high-side MOSFET. With a wide input range from 4V to 40V, the device is designed for various applications from industrial to automotive for power conditioning from unregulated sources. The regulator quiescent current is 40µA in sleep mode, which is designed for battery powered systems. An ultra-low 1µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. Internal loop compensation also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

space

The LMR14020 is a 40V, 2A, step-down regulator with an integrated high-side MOSFET. With a wide input range from 4V to 40V, the device is designed for various applications from industrial to automotive for power conditioning from unregulated sources. The regulator quiescent current is 40µA in sleep mode, which is designed for battery powered systems. An ultra-low 1µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. Internal loop compensation also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

space

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UH981-Q1EVM — DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1EVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer.  The DS90Ux981-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 (...)
Supported products & hardware
Evaluation board

DS90UH981-Q1MEVM — DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1MEVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer.  The DS90Ux981-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY (...)
Supported products & hardware
Evaluation board

DS90UH983-Q1EVM — DS90UH983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV serializer. The DS90Ux983-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The displayport input is compatible with displayport v1.4 with speeds up to (...)
Supported products & hardware
Evaluation board

DS90UH983-Q1MEVM — DS90UH983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983M-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV serializer.  The DS90Ux983-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The displayport input is compatible with displayport v1.4 with speeds (...)
Supported products & hardware
Evaluation board

DS90UH984-Q1EVM — DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module

The DS90Ux984-Q1EVM is an evaluation module for evaluating the DS90Ux984-Q1 FPD-Link IV to embedded displayport deserializer.  The DS90Ux984-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The output DP/eDP interface is compatible with embedded (...)
Supported products & hardware
Evaluation board

DS90UH984-Q1MEVM — DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module

The DS90Ux984-Q1MEVM is an evaluation module for evaluating the DS90Ux984-Q1 FPD-Link IV to embedded displayport deserializer.  The DS90Ux984-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The output DP/eDP interface is compatible with embedded (...)
Supported products & hardware
Evaluation board

DS90UH988-Q1EVM — DS90UH988-Q1 FPD-Link IV to OpenLDI deserializer evaluation module

The DS90Ux988-Q1 evaluation module (EVM) is a functional board design for evaluating the DS90Ux988-Q1 FPD-Link IV to OLDI/RGB bridge device. The device partners with FPD-Link IV capable serializers such as the DS90Ux981-Q1 or DS90Ux983-Q1 serializers in FPD-Link IV mode, or FPD-Link III capable (...)
Supported products & hardware
Evaluation board

DS90UH988-Q1MEVM — DS90UH988-Q1 FPD-Link IV to OpenLDI deserializer evaluation module

The DS90Ux988-Q1M evaluation module (EVM) is a functional board design for evaluating the DS90Ux988-Q1 FPD-Link IV to OLDI/RGB bridge device. The device partners with FPD-Link IV capable serializers such as the DS90Ux981-Q1 or DS90Ux983-Q1 serializers in FPD-Link IV mode, or FPD-Link III capable (...)
Supported products & hardware
Evaluation board

LMR14020SEVM — LMR14020S Step-Down Converter Evaluation Module

The LMR14020SEVM is a fully assembled and tested circuit for evaluating the LMR14020S Step-Down Converter. The LMR14020SEVM operates from 7V to 30V input (12V nominal) and provides a 5.0V or 3.3V output at 2A. The board also has jumper connectors to enable or disable the converter operation, change (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMR14020S PSpice Average Model

SNVMB55.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

LMR14020S PSpice Transient Model

SNVM706.ZIP (61 KB) - PSpice model
Supported products & hardware
Simulation model

LMR14020S Unencrypted PSpice Transient Model

SNVM818.ZIP (6 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-01558 — 98% Efficiency Analog 24V to 36V, 500W Backup and 50W Charger Reference Design for DC UPS

This analog, bidirectional power conversion reference design has a discharge or boost stage of 500 W and charge or buck stage of 50 W. This reference  design is made for 24-V battery pack and 30-V to 38-V bus voltage for use in DC-UPS, battery backup unit (BBU), local energy storage (LES) and (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos