Rating
Automotive
Topology
Buck
Iout (max) (A)
3
Vin (max) (V)
36
Vin (min) (V)
4
Vout (max) (V)
34
Vout (min) (V)
1
Features
Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Soft Start Fixed, Synchronous Rectification, Wettable flanks package
Control mode
current mode
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.000075
Duty cycle (max) (%)
99
Rating
Automotive
Topology
Buck
Iout (max) (A)
3
Vin (max) (V)
36
Vin (min) (V)
4
Vout (max) (V)
34
Vout (min) (V)
1
Features
Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Soft Start Fixed, Synchronous Rectification, Wettable flanks package
Control mode
current mode
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.000075
Duty cycle (max) (%)
99