Home Power management DC/DC switching regulators DC/DC converters

LMR33610

ACTIVE

SIMPLE SWITCHER® 3.8-V to 36-V, 1-A synchronous step-down converter in SOIC-8 package

Product details

Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 36 Vin (min) (V) 3.8 Vout (max) (V) 24 Vout (min) (V) 1 Features Enable, Light-load efficiency, Overcurrent protection, Power good, Pre-bias startup, Synchronous rectification, Wettable flanks package Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000024 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 36 Vin (min) (V) 3.8 Vout (max) (V) 24 Vout (min) (V) 1 Features Enable, Light-load efficiency, Overcurrent protection, Power good, Pre-bias startup, Synchronous rectification, Wettable flanks package Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000024 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Configured for rugged industrial applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Peak-current mode control
    • Junction temperature range: –40°C to +125°C
    • Ease of use SOIC package
  • Well-suited for scalable industrial power supplies
    • Pin compatible with:
    • 400-kHz and 1.4-MHz frequency
    • Integrated compensation helps reduce solution size, cost, and design complexity
  • High-efficiency solution
    • Peak efficiency > 95%
    • Low shutdown quiescent current of 5 µA
    • Low operating quiescent current of 25 µA
  • Flexible system interface
    • Power-good flag and precision enable
  • Create a custom design using the LMR33610 with the WEBENCH Power Designer
  • Configured for rugged industrial applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Peak-current mode control
    • Junction temperature range: –40°C to +125°C
    • Ease of use SOIC package
  • Well-suited for scalable industrial power supplies
    • Pin compatible with:
    • 400-kHz and 1.4-MHz frequency
    • Integrated compensation helps reduce solution size, cost, and design complexity
  • High-efficiency solution
    • Peak efficiency > 95%
    • Low shutdown quiescent current of 5 µA
    • Low operating quiescent current of 25 µA
  • Flexible system interface
    • Power-good flag and precision enable
  • Create a custom design using the LMR33610 with the WEBENCH Power Designer

The LMR33610 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33610 drives up to 1 A of load current from an input of up to 36 V. The LMR33610 provides high light-load efficiency and output accuracy. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33610 automatically folds back frequency at light load to improve efficiency. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. Integration and internal compensation eliminates many external components and provides a pinout designed for a simple PCB layout. The feature set of the device is designed to simplify implementation for a wide range of end equipment. The LMR33610 is pin-to-pin compatible with the LMR33620, LMR33630, LMR33640 (36 V, 2 A,3 A, 4 A), LMR36510 (65 V, 1 A), and LMR36520 (65 V, 2 A), completing the family of scalable SIMPLE SWITCHER power supplies. This minimizes the cost and effort associated with board layout modifications. The LMR33610 is available in an 8-pin HSOIC package.

The LMR33610 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33610 drives up to 1 A of load current from an input of up to 36 V. The LMR33610 provides high light-load efficiency and output accuracy. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33610 automatically folds back frequency at light load to improve efficiency. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. Integration and internal compensation eliminates many external components and provides a pinout designed for a simple PCB layout. The feature set of the device is designed to simplify implementation for a wide range of end equipment. The LMR33610 is pin-to-pin compatible with the LMR33620, LMR33630, LMR33640 (36 V, 2 A,3 A, 4 A), LMR36510 (65 V, 1 A), and LMR36520 (65 V, 2 A), completing the family of scalable SIMPLE SWITCHER power supplies. This minimizes the cost and effort associated with board layout modifications. The LMR33610 is available in an 8-pin HSOIC package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR43610 ACTIVE 3-V to 36-V, 1-A low-EMI synchronous buck regulator with low IQ Improved EMI performance
Similar functionality to the compared device
TPSM33615 ACTIVE 3-V to 36-V input, 1 to 15-V output, 1.5-A synchronous buck power module Alternate device with integrated inductor

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LMR33610 SIMPLE SWITCHER 3.8-V to 36-V, 1-A Synchronous Step-Down Converter datasheet (Rev. A) PDF | HTML 24 Jun 2022
Functional safety information LMR336x0 Functional Safety, FIT Rate, FMD and Pin FMA (Rev. B) PDF | HTML 20 Mar 2024
Technical article 3 tips when designing a power stage for servo and AC drives PDF | HTML 20 Nov 2019
Technical article How to increase system reliability and simplify design using DC/DC converters PDF | HTML 13 Jun 2016
Technical article Advantages of leaded packages in robust industrial designs PDF | HTML 08 Mar 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMR33640A PSpice Unencrypted Transient Model

SNVMBV0.ZIP (175 KB) - PSpice Model
Simulation model

LMR33640D PSpice Unencrypted Transient Model

SNVMBV1.ZIP (172 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos