LMR33640
- Functional Safety-Capable
- Configured for rugged industrial applications
- Input voltage range: 3.8 V to 36 V
- Output voltage range: 1 V to 24 V
- Peak-current mode control
- Junction temperature range: –40°C to +125°C
- Ease-of-use SOIC package
- Well-suited for scalable industrial power supplies
- High-efficiency solution
- Peak efficiency > 95%
- Low shutdown quiescent current of 5 µA
- Low operating quiescent current of 24 µA
- Flexible system interface
- Power-good flag and precision enable
- Create a custom design using the LMR33640 with the WEBENCH Power Designer
- Use TPSM53604 module for faster time to market
The LMR33640 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33640 drives up to 4 A of load current from an input of up to 36 V. The LMR33640 provides high light-load efficiency and output accuracy. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33640 automatically folds back frequency at light load to improve efficiency. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. Integration and internal compensation eliminates many external components and provides a pinout designed for a simple PCB layout. The feature set of the device is designed to simplify implementation for a wide range of end equipment. The LMR33640 is pin-to-pin compatible with the LMR33610, LMR33620, LMR33630 (36 V, 1 A/2, A/3 A), LMR36510 (65 V, 1 A), and LMR36520 (65 V, 2 A), completing the family of scalable SIMPLE SWITCHER power supplies. This minimizes the cost and effort associated with board layout modifications. The LMR33640 is available in an 8-pin HSOIC package.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | LMR33640 SIMPLE SWITCHER 3.8-V to 36-V, 4-A Synchronous Step-down Converter datasheet (Rev. C) | PDF | HTML | 24 Nov 2020 |
| Application note | Generate Negative Power Supply from Positive Power Supply | PDF | HTML | 29 Jul 2025 | |
| Functional safety information | LMR336x0 Functional Safety, FIT Rate, FMD and Pin FMA (Rev. B) | PDF | HTML | 20 Mar 2024 | |
| Application note | Working with Inverting Buck-Boost Converters (Rev. B) | PDF | HTML | 18 Oct 2022 | |
| Technical article | 3 tips when designing a power stage for servo and AC drives | PDF | HTML | 20 Nov 2019 | |
| Technical article | How to increase system reliability and simplify design using DC/DC converters | PDF | HTML | 13 Jun 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMR33640EVM — 3.8-V to 36-V, 4-A step-down converter evaluation module
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HSOIC (DDA) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.