Home Power management DC/DC switching regulators DC/DC converters

LMR36015

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 4.2 Vout (max) (V) 57 Vout (min) (V) 1 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Wettable flanks package EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000023 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable Sector Robotics, Test & measurement
Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 4.2 Vout (max) (V) 57 Vout (min) (V) 1 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Wettable flanks package EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000023 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable Sector Robotics, Test & measurement
VQFN-HR (RNX) 12 6 mm² (3 mm × 2 mm)
  • Functional Safety-Capable
  • Designed for reliable and rugged applications
    • Input transient protection up to 66 V
    • Junction temperature range –40°C to +150°C
    • 0.4-V dropout with 1.5-A load (typical)
  • Suited for scalable industrial power supplies
  • Low power dissipation across load spectrum
    • 90% efficiency at 400 kHz (24 VIN, 5 VOUT, 1 A)
    • 93% efficiency at 400 kHz (12 VIN, 5 VOUT, 1 A)
    • Increased light load efficiency in PFM
    • Low operating quiescent current of 2 6 µA
  • Small 2-mm × 3-mm HotRod™ package
  • Solution with few external components
  • LMR36006-Q1 and LMR36015-Q1 available in 400 kHz and 2.1 MHz, adjustable output, and fixed 3.3 VOUT
  • Optimized for ultra low EMI requirements
    • Meets CISPR25 class 5 standard
    • Hotrod™ package minimizes switch node ringing
    • Parallel input path minimizes parasitic inductance
    • Spread spectrum reduces peak emissions
  • Create a custom design using the LMR36015 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Designed for reliable and rugged applications
    • Input transient protection up to 66 V
    • Junction temperature range –40°C to +150°C
    • 0.4-V dropout with 1.5-A load (typical)
  • Suited for scalable industrial power supplies
  • Low power dissipation across load spectrum
    • 90% efficiency at 400 kHz (24 VIN, 5 VOUT, 1 A)
    • 93% efficiency at 400 kHz (12 VIN, 5 VOUT, 1 A)
    • Increased light load efficiency in PFM
    • Low operating quiescent current of 2 6 µA
  • Small 2-mm × 3-mm HotRod™ package
  • Solution with few external components
  • LMR36006-Q1 and LMR36015-Q1 available in 400 kHz and 2.1 MHz, adjustable output, and fixed 3.3 VOUT
  • Optimized for ultra low EMI requirements
    • Meets CISPR25 class 5 standard
    • Hotrod™ package minimizes switch node ringing
    • Parallel input path minimizes parasitic inductance
    • Spread spectrum reduces peak emissions
  • Create a custom design using the LMR36015 with the WEBENCH Power Designer

The LMR36015 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 1.5 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V. The transient tolerance reduces the necessary design effort to protect against overvoltages and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36015 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Load transient performance is improved with FPWM feature in the 1-MHz regulator. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.

The LMR36015 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 1.5 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V. The transient tolerance reduces the necessary design effort to protect against overvoltages and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36015 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Load transient performance is improved with FPWM feature in the 1-MHz regulator. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMR36520 ACTIVE SIMPLE SWITCHER® 4.2-V to 65-V, 2-A synchronous step-down converter with 26-uA IQ SOIC package

Technical documentation

No results found. Please clear your search and try again.
View all 17
Top documentation Type Title Format options Date
* Data sheet LMR36015 4.2-V to 60-V, 1.5-A Ultra-Small Synchronous Step-Down Converter datasheet (Rev. D) PDF | HTML Sep 1, 2020
Application note Understanding Mode Transitions for LMR33620/30 and LMR36006/15 (Rev. A) PDF | HTML Oct 7, 2026
Application note Working with Inverting Buck-Boost Converters (Rev. B) PDF | HTML Oct 18, 2022
Application note High-Performance CMOS Image Sensor Power Supply in Industrial Camera and Vision (Rev. A) Jul 30, 2021
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML Jul 26, 2021
Functional safety information LMR36015-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. C) PDF | HTML Apr 16, 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) Apr 8, 2021
Technical article How semiconductor technologies are changing automotive lighting roadmaps PDF | HTML Oct 24, 2019
Application note Achieving CISPR-22 EMI Standards With HotRod™ Buck Designs (Rev. A) Sep 17, 2019
Technical article How a DC/DC converter package and pinout design can enhance automotive EMI perform PDF | HTML Sep 4, 2018
Technical article A review of EMI standards, part 2 – radiated emissions PDF | HTML Jul 5, 2018
Technical article A review of EMI standards, part 1 – conducted emissions PDF | HTML Jun 28, 2018
Technical article Effects of IC package on EMI performance PDF | HTML May 22, 2018
Application note Output Ripple Voltage for Buck Switching Regulator (Rev. A) Oct 13, 2014
Analog design Journal Accurately measuring efficiency of ultralow-IQ devices Jan 22, 2014
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) Apr 23, 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) Apr 23, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR36015AEVM — Synchronous step-down converter evaluation module

The LMR36015 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR36015 synchronous step-down converter.  The LMR36015 provides exceptional efficiency and accuracy in a very small solution size.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMR34206SC5-Q1 Unencrypted PSPICE TRANSIENT MODEL

SNVMBT8.ZIP (186 KB) - PSpice model
Supported products & hardware
Simulation model

LMR34215FA-Q1 Unencrypted PSPICE TRANSIENT MODEL

SNVMBT7.ZIP (160 KB) - PSpice model
Supported products & hardware
Simulation model

LMR34215FSC5-Q1 Unencrypted PSPICE TRANSIENT MODEL

SNVMBT2.ZIP (161 KB) - PSpice model
Supported products & hardware
Simulation model

LMR34215SC5-Q1 Unencrypted PSPICE TRANSIENT MODEL

SNVMBT1.ZIP (155 KB) - PSpice model
Supported products & hardware
Simulation model

LMR36015A Non-Inverting and Inverting PSpice Transient Model

SNVMBI0.ZIP (173 KB) - PSpice model
Supported products & hardware
Simulation model

LMR36015A Unencrypted Non-Inverting and Inverting PSpice Transient Model

SNVMBH9.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

LMR36015B Non-Inverting and Inverting PSpice Transient Model

SNVMBR1.ZIP (154 KB) - PSpice model
Supported products & hardware
Simulation model

LMR36015B Non-Inverting and Inverting Unencrypted PSpice Transient Model

SNVMBR2.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

LMR36015FB Non-Inverting and Inverting PSpice Transient Model

SNVMBQ6.ZIP (152 KB) - PSpice model
Supported products & hardware
Simulation model

LMR36015FB Non-Inverting and Inverting Unencrypted PSpice Transient Model

SNVMBQ5.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

LMR36015FB TINA-TI Transient Model

SNVMBU9.TSC (649 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

SNVC234 — Mode Transitions Calculator LMR336x0 LMR360xx

Supported products & hardware
Calculation tool

SNVR484 — LMR336x0 Component Calculator

Supported products & hardware
Reference design

PMP15039 — Two-Stage Power Supply Reference Design for Field Transmitters

This dual output reference design provides an example of how to power FPGAs, ASICs, or MCUs when space-constraints are a primary concern. The wide 6-V to 60-V input voltage range and the use of ultra-small and highly efficient DC/DC converters makes the design well suited for applications like (...)
Supported products & hardware
Reference design

PMP15040 — Wide Vin Power Supply Reference Design for Space-Constrained Industrial Sensors

This reference design provides an example of how to power FPGAs, ASICs, or MCUs in industrial sensor applications when space-constraints are a primary concern. The wide 6-V to 60-V input voltage range and the use of ultra-small and highly efficient DC/DC converters makes the design well suited for (...)
Supported products & hardware
Reference design

TIDA-010052 — Safety power supply for motor drives reference design

This reference design implements a safe-power supply for powering up microcontrollers in an architecture featuring two MCUs. The design has several protection features including overvoltage protection and short circuit protection to prevent the MCUs from getting damaged. The DC/DCs, LMR36515 and (...)

Supported products & hardware
Reference design

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNX) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos