Home Power management DC/DC switching regulators DC/DC converters

LMR36015-Q1

ACTIVE

Product details

Rating Automotive Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 4.2 Vout (max) (V) 58 Vout (min) (V) 1 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000023 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 4.2 Vout (max) (V) 58 Vout (min) (V) 1 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000023 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
VQFN-HR (RNX) 12 6 mm² (3 mm × 2 mm)
  • AEC-Q100-qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Designed for automotive applications
    • Junction temperature range –40°C to +150°C
    • Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
    • 0.4-V dropout with 1.5-A load (typical)
    • ±1.5% reference voltage tolerance
    • 3.3-V fixed-output voltage option available
  • Suited for scalable power supplies
    • Pin compatible with:
    • 400-kHz, 2.1-MHz frequency options
      • Integration reduces solution size and cost
        • Small, 2-mm × 3-mm VQFN package with wettable flanks
          • Few external components
        • Low power dissipation across load spectrum
          • 93% efficiency at 400 kHz (12 VIN, 5 VOUT, 1 A)
          • Increased light load efficiency in PFM
          • Low operating quiescent current of 26 µA
        • Optimized for ultra low EMI requirements
          • Meets CISPR25 class 5 standard
          • Hotrod™ package minimizes switch node ringing
          • Parallel input path minimizes parasitic inductance
          • Spread spectrum reduces peak emissions
        • Create a custom design using the LMR36015-Q1 with the WEBENCH® Power Designer
    • AEC-Q100-qualified for automotive applications:
      • Temperature grade 1: –40°C to +125°C, TA
    • Functional Safety-Capable
      • Documentation available to aid functional safety system design
    • Designed for automotive applications
      • Junction temperature range –40°C to +150°C
      • Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
      • 0.4-V dropout with 1.5-A load (typical)
      • ±1.5% reference voltage tolerance
      • 3.3-V fixed-output voltage option available
    • Suited for scalable power supplies
      • Pin compatible with:
      • 400-kHz, 2.1-MHz frequency options
        • Integration reduces solution size and cost
          • Small, 2-mm × 3-mm VQFN package with wettable flanks
            • Few external components
          • Low power dissipation across load spectrum
            • 93% efficiency at 400 kHz (12 VIN, 5 VOUT, 1 A)
            • Increased light load efficiency in PFM
            • Low operating quiescent current of 26 µA
          • Optimized for ultra low EMI requirements
            • Meets CISPR25 class 5 standard
            • Hotrod™ package minimizes switch node ringing
            • Parallel input path minimizes parasitic inductance
            • Spread spectrum reduces peak emissions
          • Create a custom design using the LMR36015-Q1 with the WEBENCH® Power Designer

      The LMR36015-Q1 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 1.5 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V.

      The LMR36015-Q1 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Advanced high speed circuitry allows the LMR36015-Q1 to regulate from an input of 20 V to an output of 5 V at a fixed frequency of 2.1 MHz. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.

      The LMR36015-Q1 is in a HotRod™ package which enables low EMI, higher efficiency, and the smallest package to die ratio. The device requires few external components and has a pinout designed for simple PCB layout. The small solution size and feature set of the LMR36015-Q1 are designed to simplify implementation for a wide range of end equipment.

      The LMR36015-Q1 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 1.5 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V.

      The LMR36015-Q1 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Advanced high speed circuitry allows the LMR36015-Q1 to regulate from an input of 20 V to an output of 5 V at a fixed frequency of 2.1 MHz. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.

      The LMR36015-Q1 is in a HotRod™ package which enables low EMI, higher efficiency, and the smallest package to die ratio. The device requires few external components and has a pinout designed for simple PCB layout. The small solution size and feature set of the LMR36015-Q1 are designed to simplify implementation for a wide range of end equipment.

      Download View video with transcript Video

      Similar products you might be interested in

      open-in-new Compare alternates
      Same functionality with different pin-out to the compared device.
      LMR38020-Q1 ACTIVE Automotive SIMPLE SWITCHER® power converter 4.2-V to 80-V, 2-A, synchronous buck converter Higher input voltage range, higher current output and leaded HSOIC-8 PowerPAD package

      Technical documentation

      Design & development

      For additional terms or required resources, click any title below to view the detail page where available.

      Evaluation board

      LMR36015AEVM — Synchronous step-down converter evaluation module

      The LMR36015 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR36015 synchronous step-down converter.  The LMR36015 provides exceptional efficiency and accuracy in a very small solution size.
      User guide: PDF
      Supported products & hardware
      In stock
      Limit:
      ??asset.out-of-stock-ti_en_US??
      Not available
      Evaluation board

      LMR36015FSCEVM — Synchronous step-down converter evaluation module

      The LMR36015 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR36015 synchronous step-down converter.  The LMR36015 provides exceptional efficiency and accuracy in a very small solution size.
      User guide: PDF
      Supported products & hardware
      In stock
      Limit:
      ??asset.out-of-stock-ti_en_US??
      Not available
      Simulation model

      LMR34206SC5-Q1 Unencrypted PSPICE TRANSIENT MODEL

      SNVMBT8.ZIP (186 KB) - PSpice model
      Supported products & hardware
      Simulation model

      LMR36015A Non-Inverting and Inverting PSpice Transient Model

      SNVMBI0.ZIP (173 KB) - PSpice model
      Supported products & hardware
      Simulation model

      LMR36015A Unencrypted Non-Inverting and Inverting PSpice Transient Model

      SNVMBH9.ZIP (7 KB) - PSpice model
      Supported products & hardware
      Simulation model

      LMR36015FSC-Q1 Non-Inverting and Inverting PSpice Transient Model (Rev. A)

      SNVMBN2A.ZIP (164 KB) - PSpice model
      Supported products & hardware
      Supported products & hardware
      Simulation model

      LMR36015FSC3-Q1 Non-Inverting and Inverting PSpice Transient Model

      SNVMBQ4.ZIP (150 KB) - PSpice model
      Supported products & hardware
      Simulation model

      LMR36015FSC3-Q1 Non-Inverting and Inverting Unencrypted PSpice Transient Model

      SNVMBQ3.ZIP (8 KB) - PSpice model
      Supported products & hardware
      Simulation model

      LMR36015SC3-Q1 PSpice Unencrypted Transient Model (Rev. A)

      SNVMBR0A.ZIP (168 KB) - PSpice model
      Supported products & hardware
      Calculation tool

      SNVC234 — Mode Transitions Calculator LMR336x0 LMR360xx

      Supported products & hardware
      Calculation tool

      SNVR484 — LMR336x0 Component Calculator

      Supported products & hardware
      Reference design

      TIDA-050015 — Automotive ADAS camera power supply reference design optimized for solution size and low noise

      This wide-input power-supply reference design is specifically designed for space-constrained automotive ADAS camera applications. This size-optimized design uses front-end protection paired with a wide input voltage DC/DC converter to enable off-battery operation. The front-end filter and (...)
      Supported products & hardware
      Reference design

      TIDA-080007 — DLP® auto headlight reference design

      This reference design details the design of a control board for the DLP5531-Q1 DMD. The DLP5531-Q1 DMD is a spatial light modulator with over 1.3 million pixels that can steer light to create digitally controlled illumination distributions. The design shows a simplified power architecture with a (...)
      Supported products & hardware
      Package Pins CAD symbols, footprints & 3D models
      VQFN-HR (RNX) 12 Ultra Librarian

      Ordering & quality

      Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

      Support & training

      TI E2E™ forums with technical support from TI engineers

      Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

      If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

      Videos