Rating
Catalog
Topology
Buck
Iout (max) (A)
1.5
Vin (max) (V)
60
Vin (min) (V)
4.2
Vout (max) (V)
57
Vout (min) (V)
1
Features
Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package
EMI features
Low parasitic Hotrod packaging, Spread Spectrum
Control mode
current mode
Operating temperature range (°C)
-55 to 150
Iq (typ) (A)
0.000026
Duty cycle (max) (%)
98
TI functional safety category
Functional Safety-Capable
Rating
Catalog
Topology
Buck
Iout (max) (A)
1.5
Vin (max) (V)
60
Vin (min) (V)
4.2
Vout (max) (V)
57
Vout (min) (V)
1
Features
Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package
EMI features
Low parasitic Hotrod packaging, Spread Spectrum
Control mode
current mode
Operating temperature range (°C)
-55 to 150
Iq (typ) (A)
0.000026
Duty cycle (max) (%)
98
TI functional safety category
Functional Safety-Capable