Home Power management DC/DC switching regulators DC/DC converters

LMR36500

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.005 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 16 Vout (min) (V) 1 Features Enable, Forced PWM, Light Load Efficiency, Soft Start Fixed, Spread Spectrum EMI & noise features Low parasitic Hotrod packaging Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000004 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 0.005 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 16 Vout (min) (V) 1 Features Enable, Forced PWM, Light Load Efficiency, Soft Start Fixed, Spread Spectrum EMI & noise features Low parasitic Hotrod packaging Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000004 TI functional safety category Functional Safety-Capable
VQFN-HR (RPE) 9 4 mm² (2 mm × 2 mm)
  • Functional Safety-Capable
  • Designed for rugged industrial applications:
    • Junction temperature range –40°C to +150°C
    • Input transient capability up to 70 V
    • Wide input voltage range: 3.0 V (falling threshold) to 65 V
    • Minimized switch node ringing to reduce EMI
    • Adjustable and fixed output 3.3-V and 5-V voltage options available
  • Designed for scalable industrial power supplies:
    • Pin compatible with LMR36503 (65 V, 300 mA) and LMR36506 (65 V, 600 mA)
    • Adjustable switching frequency: 200 kHz to 2.2 MHz with RT pin variant
  • Minimized design size and cost:
    • Ultra-small, 2-mm × 2-mm HotRod™ package
  • High efficiency across load range with low power dissipation:
    • Greater than 80% peak efficiency at 1 MHz (3.3-V V OUT)
  • Functional Safety-Capable
  • Designed for rugged industrial applications:
    • Junction temperature range –40°C to +150°C
    • Input transient capability up to 70 V
    • Wide input voltage range: 3.0 V (falling threshold) to 65 V
    • Minimized switch node ringing to reduce EMI
    • Adjustable and fixed output 3.3-V and 5-V voltage options available
  • Designed for scalable industrial power supplies:
    • Pin compatible with LMR36503 (65 V, 300 mA) and LMR36506 (65 V, 600 mA)
    • Adjustable switching frequency: 200 kHz to 2.2 MHz with RT pin variant
  • Minimized design size and cost:
    • Ultra-small, 2-mm × 2-mm HotRod™ package
  • High efficiency across load range with low power dissipation:
    • Greater than 80% peak efficiency at 1 MHz (3.3-V V OUT)

The LMR36500 is the industry smallest 65-V, 50-mA synchronous step-down DC/DC converter in 4-mm 2 HotRod package. This easy-to-use converter can handle input voltage transients up to 70 V, provide excellent EMI performance and supports fixed, 3.3 V, 5 V and other adjustable output voltages.

The LMR36500 uses a peak current mode control architecture with internal compensation to maintain stable operation with minimal output capacitance. The LMR36500 with the right resistor selection from the RT pin to ground can be externally programmed to any desired switching frequency of operation over a wide range from 200 kHz to 2.2 MHz. The precision EN/UVLO feature allows precise control of the device during start-up and shutdown. The PGOOD flag, with built-in glitch filter and delayed release, offers a true indication of the system status, eliminating the requirement for an external voltage supervisor. The compact design size and rich feature set of LMR36500 simplifies implementation for a wide range of industrial applications.

The LMR36500 is the industry smallest 65-V, 50-mA synchronous step-down DC/DC converter in 4-mm 2 HotRod package. This easy-to-use converter can handle input voltage transients up to 70 V, provide excellent EMI performance and supports fixed, 3.3 V, 5 V and other adjustable output voltages.

The LMR36500 uses a peak current mode control architecture with internal compensation to maintain stable operation with minimal output capacitance. The LMR36500 with the right resistor selection from the RT pin to ground can be externally programmed to any desired switching frequency of operation over a wide range from 200 kHz to 2.2 MHz. The precision EN/UVLO feature allows precise control of the device during start-up and shutdown. The PGOOD flag, with built-in glitch filter and delayed release, offers a true indication of the system status, eliminating the requirement for an external voltage supervisor. The compact design size and rich feature set of LMR36500 simplifies implementation for a wide range of industrial applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet LMR365003-V to 65-V,50-mA Wide VINSynchronous Buck Converter Optimized for Size and Light Load Efficiency datasheet PDF | HTML Nov 15, 2023
Functional safety information LMR36500 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Nov 3, 2023
Certificate LMR36500EVM EU Declaration of Conformity (DoC) PDF | HTML Oct 2, 2023
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML Jul 26, 2021
Application brief Powering Drones With a Wide VIN DC-DC Converter (Rev. A) Feb 5, 2019
Analog design Journal Accurately measuring efficiency of ultralow-IQ devices Jan 22, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR36500EVM — LMR36500 evaluation module for 65-V 50-mA synchronous step-down converter

The LMR36500EVM helps designers evaluate the operation and performance of the LMR36500 wide-input buck regulator. The LMR36500 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 50 mA of load current from an input voltage of up to 65 V. The LMR36500 has ultra-low (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

LMR36500-DESIGN-CALC — LMR36500 Component Calculator

LMR36500 Component Calculator
Supported products & hardware
Reference design

PMP23580 — Bi-directional flyback for active cell balancing reference design

This bidirectional flyback reference design can handle bus voltages of 18V to 36V and single cell battery of 3V to 4.2V. The charge current is limited to 5A. While in the charging state, the bus voltage can input 18V to 36V and output up to 4.2A at 5A charge current. There are external constant (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPE) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos