Home Power management DC/DC switching regulators DC/DC converters

LMR36503E-Q1

ACTIVE

Automotive 3V-to-65V 0.3A buck converter

LMR36503E-Q1

ACTIVE

Product details

Rating Automotive Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 28 Vout (min) (V) 1 Features Enable, Fixed Output, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 175 Iq (typ) (A) 0.000004 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 28 Vout (min) (V) 1 Features Enable, Fixed Output, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 175 Iq (typ) (A) 0.000004 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
VQFN-HR (RPE) 9 4 mm² 2 x 2
  • AEC-Q100-qualified for automotive applications:
    • Device temperature grade 0: –40°C to +150°C, TA
  • > 70% efficiency at 5mA
    • 4µA IQ (switching) at 24VIN to 3.3VOUT (fixed output option)
  • Miniature design size and low component cost
    • 2mm × 2mm HotRod™ package with wettable flanks
    • Internal compensation
  • Designed for automotive applications:
  • Create a custom design using the LMR36503E-Q1 with the WEBENCH Power Designer
  • AEC-Q100-qualified for automotive applications:
    • Device temperature grade 0: –40°C to +150°C, TA
  • > 70% efficiency at 5mA
    • 4µA IQ (switching) at 24VIN to 3.3VOUT (fixed output option)
  • Miniature design size and low component cost
    • 2mm × 2mm HotRod™ package with wettable flanks
    • Internal compensation
  • Designed for automotive applications:
  • Create a custom design using the LMR36503E-Q1 with the WEBENCH Power Designer

The LMR36503E-Q1 is a 65V, 0.3A synchronous step-down DC/DC converter in 2mm × 2mm HotRod package. This easy-to-use converter can handle input voltage transients up to 70V, provide excellent EMI performance, and support fixed 3.3V, 5V and other adjustable output voltages.

The LMR36503E-Q1 uses peak current mode control architecture with internal compensation and maintains stable operation with minimal output capacitance. The wide input operating range of the LMR36503E-Q1 helps the device remain functional during a deep input voltage sag condition, making the device an excellent choice for automotive applications withstanding severe cold crank start impulses. The PGOOD flag in the LMR36503E-Q1 provides precise indication of the output voltage status, eliminating the requirement for an external supervisor. A seamless transition from FPWM to PFM, with an ultra-low standby quiescent current allows the LMR36503E-Q1 to support much higher system efficiency at low output loads. The MODE/SYNC pin variant helps to synchronize the LMR36503E-Q1 to an external clock. With the right resistor selection, the LMR36503E-Q1 RT pin variant can also be externally programmed to any desired switching frequency of operation. The rich feature set of the LMR36503E-Q1 is designed to simplify implementation for a wide range of automotive end equipments.

The LMR36503E-Q1 is a 65V, 0.3A synchronous step-down DC/DC converter in 2mm × 2mm HotRod package. This easy-to-use converter can handle input voltage transients up to 70V, provide excellent EMI performance, and support fixed 3.3V, 5V and other adjustable output voltages.

The LMR36503E-Q1 uses peak current mode control architecture with internal compensation and maintains stable operation with minimal output capacitance. The wide input operating range of the LMR36503E-Q1 helps the device remain functional during a deep input voltage sag condition, making the device an excellent choice for automotive applications withstanding severe cold crank start impulses. The PGOOD flag in the LMR36503E-Q1 provides precise indication of the output voltage status, eliminating the requirement for an external supervisor. A seamless transition from FPWM to PFM, with an ultra-low standby quiescent current allows the LMR36503E-Q1 to support much higher system efficiency at low output loads. The MODE/SYNC pin variant helps to synchronize the LMR36503E-Q1 to an external clock. With the right resistor selection, the LMR36503E-Q1 RT pin variant can also be externally programmed to any desired switching frequency of operation. The rich feature set of the LMR36503E-Q1 is designed to simplify implementation for a wide range of automotive end equipments.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMR36503E-Q1 3V to 65V, 0.3A , Automotive, Grade 0, Synchronous Buck Converter Optimized for Size and Light Load Efficiency datasheet (Rev. A) PDF | HTML 18 Sep 2024
Functional safety information LMR36503E-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 13 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR36503MSCEEVM — LMR360503E-Q1 evaluation module 

The LMR36503E-Q1 is a 65V DC/DC, 0.3A buck regulator that features synchronous rectification to achieve high conversion efficiency in a small footprint. The LMR36503E-Q1 evaluation module (EVM) operates over a wide input voltage range of 5.5V to 65V to provide a regulated 5V output up to 0.3A load (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LMR36503MSC-Q1 PSpice Unencrypted Transient Model

SNVMC16.ZIP (528 KB) - PSpice Model
Simulation model

LMR36503MSC3-Q1 PSpice Unencrypted Transient Model

SNVMC17.ZIP (530 KB) - PSpice Model
Simulation model

LMR36503RS3-Q1 PSpice Unencrypted Transient Model

SNVMC26.ZIP (517 KB) - PSpice Model
Calculation tool

LMR36503E-Q1-CALC LMR36503, LMR36503-Q1, LMR36503E-Q1 converter quickstart tool

Welcome to the quickstart design tool for the LMR36503, LMR36503-Q1, and LMR36503E-Q1. This tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator based on the above converter family to meet application requirements.
Supported products & hardware

Supported products & hardware

Products
DC/DC converters
  • LMR36503 3-V to 65-V, 0.3-A ultra-small synchronous buck converter with 6 μA IQ
  • LMR36503-Q1 Automotive 3-V to 65-V, 0.3-A buck converter optimized for size and light load efficiency
  • LMR36503E-Q1 Automotive 3V-to-65V 0.3A buck converter
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPE) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos