Home Power management DC/DC switching regulators DC/DC converters

LMR38020

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 80 Vin (min) (V) 4.2 Vout (max) (V) 75 Vout (min) (V) 1 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO Fixed EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable Sector Robotics, Test & measurement
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 80 Vin (min) (V) 4.2 Vout (max) (V) 75 Vout (min) (V) 1 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO Fixed EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable Sector Robotics, Test & measurement
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4.2-V to 80-V input voltage range
    • 2-A continuous output current
    • Ultra-low 40-µA operating quiescent current
    • > 1.5-mm distance between VIN and GND pin
    • 200-kHz to 2.2-MHz adjustable switching frequency
    • Frequency synchronization to external clock
    • Spread spectrum option for reduced EMI
    • 97% maximum duty cycle
    • Support start-up with pre-biased output
    • ±1.0% tolerance voltage reference at room temperature
    • Precision enable
    • Easy to use device with integrated compensation network enabling low BOM count
    • Integrated synchronous rectification
    • 8-pin HSOIC with PowerPAD™ integrated circuit package
    • PFM and forced PWM (FPWM) options
    • Available in 1-A, LMR38010
  • Create a custom design using the LMR38020 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4.2-V to 80-V input voltage range
    • 2-A continuous output current
    • Ultra-low 40-µA operating quiescent current
    • > 1.5-mm distance between VIN and GND pin
    • 200-kHz to 2.2-MHz adjustable switching frequency
    • Frequency synchronization to external clock
    • Spread spectrum option for reduced EMI
    • 97% maximum duty cycle
    • Support start-up with pre-biased output
    • ±1.0% tolerance voltage reference at room temperature
    • Precision enable
    • Easy to use device with integrated compensation network enabling low BOM count
    • Integrated synchronous rectification
    • 8-pin HSOIC with PowerPAD™ integrated circuit package
    • PFM and forced PWM (FPWM) options
    • Available in 1-A, LMR38010
  • Create a custom design using the LMR38020 with the WEBENCH Power Designer

The LMR38020 synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. The LMR38020 operates during input voltage dips as low as 4.2 V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input industrial applications and MHEV/EV systems.

The LMR38020 uses precision enable to provide flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status, eliminating the need for an external supervisor. The device incorporates pseudorandom spread spectrum for minimal EMI and switching frequency can be configured between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition, the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.

The device has built-in protection features such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The LMR38020 is available in an 8-pin HSOIC PowerPAD integrated circuit package.

The LMR38020 synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. The LMR38020 operates during input voltage dips as low as 4.2 V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input industrial applications and MHEV/EV systems.

The LMR38020 uses precision enable to provide flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status, eliminating the need for an external supervisor. The device incorporates pseudorandom spread spectrum for minimal EMI and switching frequency can be configured between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition, the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.

The device has built-in protection features such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The LMR38020 is available in an 8-pin HSOIC PowerPAD integrated circuit package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMR38025 ACTIVE 80V input, 2.5A synchronous step-down (buck) DC/DC converter with spread spectrum Same device in smaller WSON package

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LMR38020 4.2-V to 80-V, 2-A, Synchronous SIMPLE SWITCHER Power Converter with 40-µA IQ datasheet (Rev. E) PDF | HTML Sep 18, 2023
Application note Designing an Isolated Buck Converter using the LMR38020 PDF | HTML Aug 30, 2023
Application note Auxiliary Power Supply Design Based on LMR38020 Fly-Buck in Solar Micro Inverter PDF | HTML Aug 29, 2023
Functional safety information LMR380x0 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Nov 2, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR38020EVM — LMR38020 evaluation module SIMPLE SWITCHER 80-V, 2-A, 2.2-MHz step-down converter with 40-uA IQ

The LMR38020EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR38020F step-down converter. The board has jumper connector to indicate POWERGOOD flag and sync to external clock. The board also has AC signal injection terminals for loop measurements.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LMR38020QEVM — LMR38020-Q1 evaluation module SIMPLE SWITCHER® power converter 80-V, 2-A, synchronous buck, 40-µA IQ

The LM38020QEVM evaluation module (EVM) uses the LMR38020S-Q1, a 80-V DC/DC buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 6 V to 80 V to provide a regulated 5-V output at 400-kHz (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMR38020F PSpice Transient Model

SNVMC78.ZIP (288 KB) - PSpice model
Supported products & hardware
Simulation model

LMR38020S PSpice Transient Model

SNVMC92.ZIP (260 KB) - PSpice model
Supported products & hardware
Calculation tool

LMR38020-DESIGN-CALC — LMR38020 Quick Start Design Calculator

Quickstart Calculator for the LMR38020 and LMR38020-Q1 devices
Supported products & hardware
Reference design

TIDA-010950 — Damper and EEV controller Reference Design with power regulation and Hall-effect position sensing

This reference design demonstrates a dual motor drive solution for damper actuators and electronic expansion valves . The multiple motor drives include one bipolar stepper motor driver, one brushless DC motor driver, operating from a 15VDC source. The design shows accurate power limiting that helps (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos