Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ31506

ACTIVE

4.5V to 15V, 6A Step-Down Power Module in 9x15x2.8mm QFN Package

Product details

Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 14.5 Vin (min) (V) 2.95 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Current Sharing, EMI Tested, Enable, Frequency synchronization, Power good, Remote Sense, Tracking Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 100 Control mode current mode Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 780
Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 14.5 Vin (min) (V) 2.95 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Current Sharing, EMI Tested, Enable, Frequency synchronization, Power good, Remote Sense, Tracking Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 100 Control mode current mode Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 780
B1QFN (RUQ) 47 135 mm² (15 mm × 9 mm)
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • 9-mm × 15-mm × 2.8-mm package
    - Pin Compatible with LMZ31503
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.6 V to 5.5 V, with 1% Reference Accuracy
  • Supports Parallel Operation for Higher Current
  • Optional Split Power Rail Allows
    Input Voltage down to 1.6 V
  • Adjustable Switching Frequency
    (250 kHz to 780 kHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Hiccup Mode)
  • Over-Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 13°C/W
  • Meets EN55022 Class B Emissions
    - Integrated Shielded Inductor
  • Create a Custom Design Using the LMZ31506 With the WEBENCH® Power Designer
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • 9-mm × 15-mm × 2.8-mm package
    - Pin Compatible with LMZ31503
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.6 V to 5.5 V, with 1% Reference Accuracy
  • Supports Parallel Operation for Higher Current
  • Optional Split Power Rail Allows
    Input Voltage down to 1.6 V
  • Adjustable Switching Frequency
    (250 kHz to 780 kHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Hiccup Mode)
  • Over-Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 13°C/W
  • Meets EN55022 Class B Emissions
    - Integrated Shielded Inductor
  • Create a Custom Design Using the LMZ31506 With the WEBENCH® Power Designer

The LMZ31506 power module is an easy-to-use integrated power solution that combines a 6-A DC-to-DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 9×15×2.8 mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 13°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The LMZ31506 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The LMZ31506 power module is an easy-to-use integrated power solution that combines a 6-A DC-to-DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 9×15×2.8 mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 13°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The LMZ31506 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet LMZ31506 6-A Power Module, 2.95V-14.5V Input and Current Sharing datasheet (Rev. B) Apr 11, 2018
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML Mar 14, 2024
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) Oct 14, 2021
Application note Soldering Requirements for BQFN Packages (Rev. C) Mar 5, 2020
Application note Working With QFN Power Modules (Rev. A) Jun 8, 2017
Application note Adjusting LMZ3 Output Voltage with LM10010/1 Feb 11, 2014
Application note Powering LMZ3 SIMPLE SWITCHER Power Modules From 3.3 V Jul 2, 2013
Application note LMZ31506 Parallel Operation Jul 2, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ31506EVM-692 — LMZ31506 4.5V to 14.5V, 6A Step-Down Power Module Evaluation Board

The Texas Instruments LMZ31506EVM-692 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31506 6A power module. The output voltage can be selected from six preset values using a jumper (5V, 3.3V, 2.5V, 1.8V, 1.5V, 1.2V). Solder pads and jumpers are available to (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMZ31506 PSpice Average Model

SLVMAF7.ZIP (96 KB) - PSpice model
Supported products & hardware
Simulation model

LMZ31506 Unencrypted PSpice Average Model

SNVM790.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS84621 TINA-TI Transient Spice Model

SLVM594.ZIP (68 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS84621 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM558A.ZIP (60 KB) - PSpice model
Supported products & hardware
Reference design

PMP10601 — Xilinx® Zynq® 7000 series (XC7Z015) Power Solution, 8W - Reference Design

The PMP10601 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z015)  FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  It also (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
B1QFN (RUQ) 47 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos