Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ31530

ACTIVE

3V to 14.5V, 30A Step-Down Power Module in 15x16x5.8mm QFN Package

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM8S6C24 ACTIVE 2.95V-to-16V input, 35A, 4x stackable PMBus® power module with extended security Higher current, smaller size module offering PMBus

Product details

Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 30 Vin (max) (V) 14.5 Vin (min) (V) 3 Vout (max) (V) 3.6 Vout (min) (V) 0.6 Features EMI Tested, Enable, Light-load efficiency, Power good, Remote Sense Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 80 Control mode D-CAP Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 850
Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 30 Vin (max) (V) 14.5 Vin (min) (V) 3 Vout (max) (V) 3.6 Vout (min) (V) 0.6 Features EMI Tested, Enable, Light-load efficiency, Power good, Remote Sense Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 80 Control mode D-CAP Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 850
B4QFN (RLG) 72 240 mm² 16 x 15
  • Complete Integrated Power Solution;
    Smaller than a Discrete Design
  • 15 mm × 16 mm × 5.8 mm Package Size
    - Pin Compatible with LMZ31520
  • Ultra-Fast Load Step Response
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.6 V to 3.6 V, with 1% Reference Accuracy
  • Optional Split Power Rails Allows
    Input Voltage Down to 3 V
  • Selectable Switching Frequency;
    (300 kHz to 850 kHz)
  • Selectable Slow-Start
  • Adjustable Over Current Limit
  • Power Good Output
  • Output Voltage Sequencing
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 8.6°C/W
  • Meets EN55022 Class A Emissions
    - Integrated Shielded Inductor
  • Create a Custom Design Using the LMZ31530 With the WEBENCH® Power Designer
  • Complete Integrated Power Solution;
    Smaller than a Discrete Design
  • 15 mm × 16 mm × 5.8 mm Package Size
    - Pin Compatible with LMZ31520
  • Ultra-Fast Load Step Response
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.6 V to 3.6 V, with 1% Reference Accuracy
  • Optional Split Power Rails Allows
    Input Voltage Down to 3 V
  • Selectable Switching Frequency;
    (300 kHz to 850 kHz)
  • Selectable Slow-Start
  • Adjustable Over Current Limit
  • Power Good Output
  • Output Voltage Sequencing
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 8.6°C/W
  • Meets EN55022 Class A Emissions
    - Integrated Shielded Inductor
  • Create a Custom Design Using the LMZ31530 With the WEBENCH® Power Designer

The LMZ31530 power module is an easy-to-use integrated power solution that combines a 30-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 15 × 16 × 5.8 mm, QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design. Achieves greater than 95% efficiency, has ultra-fast load step response and excellent power dissipation capability with a thermal impedance of 8.6°C/W. The LMZ31530 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The LMZ31530 power module is an easy-to-use integrated power solution that combines a 30-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 15 × 16 × 5.8 mm, QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design. Achieves greater than 95% efficiency, has ultra-fast load step response and excellent power dissipation capability with a thermal impedance of 8.6°C/W. The LMZ31530 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS53355 ACTIVE High-efficiency 1.5-V to 15-V, 30-A synchronous SWIFT™ buck converter with eco-mode Equivalent discrete solution.
TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Alternative, scalable solution with smaller BOM size, frequency synch and I2C option; lower input voltage range
Similar functionality to the compared device
TPSM41625 ACTIVE 4-V to 16-V, 25-A, stackable power module Stackable to reach 50 A, adds frequency synchronization, comes in a smaller QFN package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LMZ31530 30-A Power Module With 3-V to 14.5-V Input in QFN Package datasheet (Rev. E) PDF | HTML 05 Sep 2018
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
EVM User's guide LMZ315x0 Power Module Evaluation Module User's Guide (Rev. B) PDF | HTML 14 Dec 2021
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) 14 Oct 2021
Application note Soldering Requirements for BQFN Packages (Rev. C) 05 Mar 2020
Technical article FPGA power made simple: design steps PDF | HTML 20 Nov 2017
White paper Simplify low EMI design with power modules 20 Nov 2017
Application note Working With QFN Power Modules (Rev. A) 08 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ31530EVM-002 — LMZ31530 3V to 14.5V, 30A Step-Down Power Module Evaluation Board

The LMZ31530 EVM is designed to help the user easily evaluate and test the operation and functionality of the LMZ31530 buck module. The EVM convert a 3-V to 14.5-V input voltage to a regulated 0.6-V to 3.6-V output voltage that delivers up to 30 A in a 16-mm x 15-mm QFN package. The output (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LMZ31530 PSpice Transient Model

SLVMA60.ZIP (106 KB) - PSpice Model
Simulation model

LMZ31530 Unencrypted PSpice Transient Model (Rev. A)

SLVMAS1A.ZIP (8 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
B4QFN (RLG) 72 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos