Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ34002

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPSM63603 ACTIVE High-density, 3-V to 36-V input, 1-V to 16-V output, 3-A power module Configurable in inverting buck-boost.

Product details

Rating Catalog Topology Inverting Iout (max) (A) 2 Vin (max) (V) 40 Vin (min) (V) 4.5 Vout (max) (V) -3 Vout (min) (V) -17 Features EMI Tested, Enable, Negative Output Operating temperature range (°C) -40 to 85 Type Module
Rating Catalog Topology Inverting Iout (max) (A) 2 Vin (max) (V) 40 Vin (min) (V) 4.5 Vout (max) (V) -3 Vout (min) (V) -17 Features EMI Tested, Enable, Negative Output Operating temperature range (°C) -40 to 85 Type Module
B1QFN (RKG) 41 99 mm² (11 mm × 9 mm)
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Wide Input Voltage Range from 4.5 V to 40 V
  • Output Adjustable from  –3 V to –17 V
  • Supplies up to 2-A of Output Current
  • 45-V Surge Capability
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 14°C/W
  • Meets EN55022 Class B Emissions
    - Integrated Shielded Inductor
  • For Design Help visit http://www.ti.com/product/lmz34002
  • Create a Custom Design Using the LMZ34002 With the WEBENCH® Power Designer
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Wide Input Voltage Range from 4.5 V to 40 V
  • Output Adjustable from  –3 V to –17 V
  • Supplies up to 2-A of Output Current
  • 45-V Surge Capability
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 14°C/W
  • Meets EN55022 Class B Emissions
    - Integrated Shielded Inductor
  • For Design Help visit http://www.ti.com/product/lmz34002
  • Create a Custom Design Using the LMZ34002 With the WEBENCH® Power Designer

The LMZ34002 SIMPLE SWITCHER® power module is an easy-to-use, negative output voltage power module that combines a 15-W DC-DC converter with a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as five external components and eliminates the loop compensation and magnetics part selection process.

The 9×11×2.8 mm QFN package is easy to solder onto a printed circuit board and allows a compact design with fewer components and excellent power dissipation capability. The LMZ34002 offers the flexibility and the feature-set of a discrete design and is ideal for powering a wide range of ICs and analog circuits requiring a negative output voltage. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The LMZ34002 SIMPLE SWITCHER® power module is an easy-to-use, negative output voltage power module that combines a 15-W DC-DC converter with a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as five external components and eliminates the loop compensation and magnetics part selection process.

The 9×11×2.8 mm QFN package is easy to solder onto a printed circuit board and allows a compact design with fewer components and excellent power dissipation capability. The LMZ34002 offers the flexibility and the feature-set of a discrete design and is ideal for powering a wide range of ICs and analog circuits requiring a negative output voltage. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPSM5601R5H ACTIVE 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package 60-V input and inverting capable.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet LMZ34002 15-W Negative Output Power Module With 4.5-V to 40-V Input datasheet (Rev. C) Apr 11, 2018
Technical article Powering medical imaging applications with DC/DC buck converters PDF | HTML Nov 24, 2020
Application note Soldering Requirements for BQFN Packages (Rev. C) Mar 5, 2020
White paper Simplify low EMI design with power modules Nov 20, 2017
Application note Working With QFN Power Modules (Rev. A) Jun 8, 2017
Application note Reducing Output Ripple and Noise using the LMZ34002 Sep 10, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ34002EVM-001 — LMZ34002 4.5V to 40V, 2A Negative Output Power Module Evaluation Board

The Texas Instruments LMZ34002EVM-001 evaluation module (EVM) makes it easy for designers to evaluate the performance of the LMZ34002 2A, Negative Output Power Module. The EVM operates with an input voltage range of 4.5V to 40V. The output voltage can be selected from four preset values using a (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMZ34002 PSpice Transient Model

SNVM573.ZIP (99 KB) - PSpice model
Supported products & hardware
Simulation model

LMZ34002 Unencrypted PSpice Transient Model

SNVM977.ZIP (5 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-01352 — 400-W Continuous, Scalable, ±2.5- to ±150-V, Programmable Ultrasound Power Supply Reference Design

The TIDA-01352 enables modular and efficient power scaling capability by providing a solution for digitally programmable power supply for powering ultrasound transmit circuit. The design uses push-pull topology to generate high-voltage (HV) and low- (LV) or MID- voltage power supplies. The HV (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
B1QFN (RKG) 41 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos