LP5890
- Separated VCC and VR/G/B power supply
- VCC voltage range: 2.5 V–5.5 V
- VR/G/B voltage range: 2.5 V–5.5 V
- 48-current source channels from 0.2 mA–20 mA
- Channel-to-channel accuracy: ±0.5% (typ.), ±2% (max.); device-to-device accuracy: ±0.5% (typ.), ±2% (max.)
- Low knee voltage: 0.26 V (max.) when IOUT = 5 mA
- 3-bits (8 steps) global brightness control
- 8-bits (256 steps) color brightness control
- Maximum 16-bits (65536 steps) PWM grayscale control
- 16 scan line switches with 190-mΩ RDS(ON)
- Ultra-low power consumption
- Independent VCC down to 2.5 V
- Lowest ICC down to 3.9 mA with 50-MHz GCLK
- Intelligent power saving mode
- Built-in SRAM to support 1 - 32 multiplexing,
- Single device drives up to 16 × 48 LEDs or 16 × 16 RGB LEDs
- Dual devices stackable drive up to 32 × 96 LEDs or 32 × 32 RGB LEDs
- High speed and low EMI Continuous Clock Series Interface (CCSI)
- Only three wires: SCLK/SIN/SOUT
- External 50-MHz (max.) SCLK
- Internal frequency multiplier to support GCLK range from 40 MHz–160 MHz
- Optimized display performance
- Upside and downside ghosting removal
- Low grayscale enhancement
- LED open, short, and weak short detection and removal
Electronic devices are becoming smarter, requiring to use larger quantity of LEDs for animation and indication purposes and high performance LED matrix driver is required to improve user experience with small solution size.
The LP5890 is a highly integrated common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs. A single LP5890 is capable of driving 16 × 16 RGB LED pixels while stacking two LP5890s can drive 32 × 32 RGB LED pixels. To achieve low power consumption, the device supports separated power supplies for the red, green, and blue LEDs by its common cathode structure. Furthermore, the operation power of the LP5890 is significantly reduced by ultra-low operation voltage range (Vcc down to 2.5 V) and ultra-low operation current (Icc down to 3.9 mA).
The LP5890 implements a high speed transmission interface to support high device count daisy-chained and high refresh rate while minimizing electrical-magnetic interference (EMI). The device supports up to 50-MHz SCLK and up to 160-MHz GCLK (internal). Meanwhile, the device integrates enhanced circuits and intelligent algorithms to solve the various display challenges in multiple LED matrix applications: Upper and downside ghosting, Non-uniformity in low grayscale, Coupling, and Caterpillar caused by open or short LEDs, which make the LP5890 a perfect choice in such applications.
The LP5890 also implements LED open/weak short/short detections and removals during operations and can also report this information to the accompanying digital processor.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | LP5890 16 × 48 LED Matrix Driver With Ultra-low Power datasheet | PDF | HTML | 27 Jul 2021 |
| User guide | LP589x(-Q1)/TLC698x Sample Code User's Guide (Rev. A) | PDF | HTML | 06 Sep 2024 | |
| Application note | Example of LED Display Screen Design Requirements Based on TLC6983 | PDF | HTML | 31 Jul 2023 | |
| Certificate | LP5890EVM EU RoHS Declaration of Conformity (DoC) | 19 Sep 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LP5890EVM — LP5890 evaluation module for 48 by 16 common cathode matrix LED display driver
The LP5890 evaluation module (EVM) is used to evaluate the characteristics, operation, and usage for matrix LED display driver LP5890. The LP5890 is a highly integrated, common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs.
LP5899DYYEVM-LP5890-F280039C-SW — LP5899 reference code pairing with LP5890 based on TMS320F280039C (LAUNCHXL-F280039C)
Supported products & hardware
Products
LED display drivers
- LP5899 — Bridge between SPI and LP589x display LED matrix driver
RGB LED drivers
- LP5890 — 48x16 LED matrix driver with 16-bits PWM dimming and ultra low power
Hardware development
Evaluation board
- LP5899DYYEVM — LP5899 evaluation module
- LP5890EVM — LP5890 evaluation module for 48 by 16 common cathode matrix LED display driver
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| NFBGA (ZXL) | 96 | Ultra Librarian |
| VQFN (RRF) | 76 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.