Home Power management DC/DC switching regulators DC/DC controllers

MC33063A

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LM51581 ACTIVE 1.5-A, 85-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum Higher Vout capability and higher switch current

Product details

Rating Catalog Topology Boost, Buck, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 3 Vout (max) (V) 40 Vout (min) (V) 1.25 Features Nonsynchronous rectification Duty cycle (max) (%) 80 Iq (typ) (A) 0.004 Operating temperature range (°C) -40 to 85
Rating Catalog Topology Boost, Buck, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 3 Vout (max) (V) 40 Vout (min) (V) 1.25 Features Nonsynchronous rectification Duty cycle (max) (%) 80 Iq (typ) (A) 0.004 Operating temperature range (°C) -40 to 85
PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) WSON (DRJ) 8 16 mm² (4 mm × 4 mm)
  • Wide Input Voltage Range: 3 V to 40 V
  • High Output Switch Current: Up to 1.5 A
  • Adjustable Output Voltage
  • Oscillator Frequency Up to 100 kHz
  • Precision Internal Reference: 2%
  • Short-Circuit Current Limiting
  • Low Standby Current
  • Wide Input Voltage Range: 3 V to 40 V
  • High Output Switch Current: Up to 1.5 A
  • Adjustable Output Voltage
  • Oscillator Frequency Up to 100 kHz
  • Precision Internal Reference: 2%
  • Short-Circuit Current Limiting
  • Low Standby Current

The MC33063A and MC34063A devices are easy-to-use ICs containing all the primary circuitry needed for building simple DC-DC converters. These devices primarily consist of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the devices require minimal external components to build converters in the boost, buck, and inverting topologies.

The MC33063A device is characterized for operation from –40°C to 85°C, while the MC34063A device is characterized for operation from 0°C to 70°C.

The MC33063A and MC34063A devices are easy-to-use ICs containing all the primary circuitry needed for building simple DC-DC converters. These devices primarily consist of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the devices require minimal external components to build converters in the boost, buck, and inverting topologies.

The MC33063A device is characterized for operation from –40°C to 85°C, while the MC34063A device is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet MC3x063A 1.5-A Peak Boost/Buck/Inverting Switching Regulators datasheet (Rev. N) PDF | HTML Jan 29, 2015
Application note Adding shutdown feature to MC33063A, MC34063A switching regulators Feb 5, 2013
Application note Application of the MC34063 Switching Regulator (Rev. B) Nov 6, 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

MC33063A(-Q1) Unencrypted PSpice Transient Model

SLLM444.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

MC33063A-Q1 Unencrypted Non-Inverting and Inverting PSpice Transient Model (Rev. A)

SLLM359A.ZIP (297 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
WSON (DRJ) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos