Home Power management Voltage references Shunt voltage references

TL1431

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TL431 ACTIVE Adjustable precision shunt regulator For cost optimized designs
TLA431 ACTIVE All-capacitor stable precision programmable reference with KRA pin layout Improved to all load cap stability, improved temperature drift, decreased minimum cathode current

Product details

Rating Automotive, Catalog VO (V) 2.5 Initial accuracy (max) (%) 0.4 Iz for regulation (min) (µA) 450 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 114 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 150
Rating Automotive, Catalog VO (V) 2.5 Initial accuracy (max) (%) 0.4 Iz for regulation (min) (µA) 450 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 114 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 150
TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) TO-92 (LP) 3 19.136 mm² (5.2 mm × 3.68 mm)
  • 0.4% Initial Voltage Tolerance
  • 0.2Ω Typical Output Impedance
  • Fast Turnon (500ns)
  • Sink Current Capability (1mA to 100mA)
  • Low Reference Current (REF)
  • Adjustable Output Voltage (VI(ref) to 36V)
  • 0.4% Initial Voltage Tolerance
  • 0.2Ω Typical Output Impedance
  • Fast Turnon (500ns)
  • Sink Current Capability (1mA to 100mA)
  • Low Reference Current (REF)
  • Adjustable Output Voltage (VI(ref) to 36V)

The TL1431 device is a precision programmable reference with specified thermal stability over automotive, commercial, and military temperature ranges. The output voltage can be set to any value between VI(ref) (approximately 2.5V) and 36V with two external resistors (see Figure 8-3). This device has a typical output impedance of 0.2Ω. Active output circuitry provides a sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.

The TL1431C is characterized for operation over the commercial temperature range of 0°C to 70°C. The TL1431Q is characterized for operation over the full automotive temperature range of –40°C to 125°C. The TL1431M is characterized for operation over the full military temperature range of –55°C to 125°C.

The TL1431 device is a precision programmable reference with specified thermal stability over automotive, commercial, and military temperature ranges. The output voltage can be set to any value between VI(ref) (approximately 2.5V) and 36V with two external resistors (see Figure 8-3). This device has a typical output impedance of 0.2Ω. Active output circuitry provides a sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.

The TL1431C is characterized for operation over the commercial temperature range of 0°C to 70°C. The TL1431Q is characterized for operation over the full automotive temperature range of –40°C to 125°C. The TL1431M is characterized for operation over the full military temperature range of –55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TL431LI ACTIVE Adjustable precision shunt regulator with optimized reference current (pin layout: KRA) Lower temperature drift (63 ppm/°C)
ATL431LI ACTIVE Low-IQ programmable shunt regulator offered in an ultra-small DQN package Lower minimum cathode current (65 µA)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TL1431 Precision Programmable Reference datasheet (Rev. O) PDF | HTML Oct 30, 2025
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Application note Setting the shunt voltage on an adjustable shunt regulator Sep 1, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

TL431CALC — TL431 Design Calculator

The TL431CALC spreadsheet calculates all component parameters for any desired output voltage for the TL43x, TLV43x and TL1431. The spreadsheet includes limits for each device. Resistor values are calculated to the nearest 1% value.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos