TLC69622-Q1
Automotive, 8-channel, functional safety-compliant local-dimming backlight LED driver
TLC69622-Q1
- AEC-Q100 qualified for automotive applications
- Grade 1: –40°C to 125°C ambient operating temperature
- Device HBM classification level H1C
- Device CDM classification level C4B
- Functional Safety-Compliant
- Developed for functional safety applications
- Documentation available to aid ISO 26262 system design up to ASIL B
- 8 integrated current sinks
- Programmable 16-bit PWM / Hybrid dimming
- Programmable 7-bit analog dot correction (DC)
- Maximum output current / voltage: 60mA / 16V
- Integrated 33MHz oscillator
- 16-bit PWM output in 500Hz
- >20KHz refresh rate with enhanced spectrum (ES) PWM
- High speed communication
- Serial peripheral interface (SPI)
- Data rates up to 17Mbps
- Power efficiency optimization
- Adaptive headroom voltage control (AHVC)
- Device power save mode (PSM)
- EMI mitigation
- Interface: programmable buffer driving capability
- Current sinks: phase shifting / spread spectrum
- Protection and Diagnostic
- LED: open / short detection / health check
- Current sink: adjacent-pin short / health check
- Interface: CRC / command error / time-out error / communication watchdog
- Device: under voltage / ISET out of range / thermal shutdown / memory CRC / OTP CRC / OSC watchdog
The TLC69622-Q1 is a LED driver with 8 constant current sink channels which could provide up to 16-bit individual pixel-level LED PWM control. The additional 7-bit dot correction (DC) is also implemented to each channel to control peak current. Each device shares data stream by serial peripheral interface (SPI) which supports up to 511 devices connection. The interface is software compatible with LED drivers in the same group which can be applied to different application scenarios based on LED current and total LED number.
To optimize overall systematic power efficiency, the device is equipped with adaptive headroom voltage control (AHVC) scheme to optimize headroom voltage across each channel and device. Only the OUT7 pin from the last device of daisy chain is required to be programmed as FB pin to optimize LED supply voltage from DC/DC.
The TLC69622-Q1 is equipped diagnostics for LED, current sink, communication and device.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TLC69622-Q1 Automotive 60mA , 8-Channel LED Driver with Integrated Oscillator and Advance Diagnostics datasheet | PDF | HTML | 18 Mar 2026 |
| Certificate | TLC69622Q1EVM EU Declaration of Conformity (DoC) | 24 Jul 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOT-23-THN (DYY) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.