Home Power management DC/DC power modules Power modules (integrated inductor)

TLVM13610

ACTIVE

Product details

Rating Catalog Topology Synchronous Buck Iout (max) (A) 8 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 10 Vout (min) (V) 1 Features EMI Tested, Enable, Light Load Efficiency, Overcurrent protection, Power good EMI & noise features Integrated capacitors, Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Type Module Duty cycle (max) (%) 98 Control mode Peak-Current Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Synchronous Buck Iout (max) (A) 8 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 10 Vout (min) (V) 1 Features EMI Tested, Enable, Light Load Efficiency, Overcurrent protection, Power good EMI & noise features Integrated capacitors, Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Type Module Duty cycle (max) (%) 98 Control mode Peak-Current Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200
B3QFN (RDF) 22 48.75 mm² (7.5 mm × 6.5 mm)
  • Functional Safety-Capable
  • Versatile 36-VIN, 8-AOUT synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Adjustable output voltage from 1 V to 10 V
    • 6.5-mm × 7.5-mm × 4-mm overmolded package
    • –40°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz
  • Ultra-high efficiency across the full load range
    • 95%+ peak efficiency
    • External bias option for improved efficiency
    • Exposed Pad for low thermal impedance. EVM θ JA = 18.2 °C/W.
    • Shutdown quiescent current of 0.6 µA (typical)
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Resistor-adjustable switch-node slew rate
    • Meets CISPR 11 and 32 Class B emissions
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TLVM13610 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile 36-VIN, 8-AOUT synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Adjustable output voltage from 1 V to 10 V
    • 6.5-mm × 7.5-mm × 4-mm overmolded package
    • –40°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz
  • Ultra-high efficiency across the full load range
    • 95%+ peak efficiency
    • External bias option for improved efficiency
    • Exposed Pad for low thermal impedance. EVM θ JA = 18.2 °C/W.
    • Shutdown quiescent current of 0.6 µA (typical)
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Resistor-adjustable switch-node slew rate
    • Meets CISPR 11 and 32 Class B emissions
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TLVM13610 with the WEBENCH Power Designer

The TLVM13610 is a highly integrated 36-V, 8-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 10 V, the TLVM13610 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TLVM13610 module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate for improved EMI. Along with integrated VCC, bootstrap and input capacitors for increased reliability and higher density. The module automatically transitions between constant switching frequency (FPWM), or variable frequency (PFM) for higher light load efficiency. Including a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

The TLVM13610 is a highly integrated 36-V, 8-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 10 V, the TLVM13610 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TLVM13610 module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate for improved EMI. Along with integrated VCC, bootstrap and input capacitors for increased reliability and higher density. The module automatically transitions between constant switching frequency (FPWM), or variable frequency (PFM) for higher light load efficiency. Including a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TLVM13610 High-Density, 3-V to 36-V Input, 1-V to 10-V Output, 8-A (10-A Peak) Synchronous Buck DC/DC Power Module with Enhanced HotRod™ QFN Package datasheet PDF | HTML Feb 13, 2023
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML Mar 14, 2024
Functional safety information TLVM13610 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Feb 13, 2023
Certificate TLVM13610EVM EU RoHS Declaration of Conformity (DoC) Nov 1, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLVM13610EVM — TLVM13610 buck regulator evaluation module

Input operating voltage from 3 V to 36 V, this evaluation module (EVM) enables the evaluation of the TLVM13610 easy-to-use synchronous buck module with an output voltage range of 1 V to 9 V and an output current up to 8 A. In addition to evaluating the electrical performance of the device, this EVM (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
B3QFN (RDF) 22 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos