Home Power management DC/DC power modules Power modules (integrated inductor)

TLVM365R15

ACTIVE

3-V to 65-V input, 1-V to 6-V output, 0.15-A synchronous buck converter power module

Product details

Rating Catalog Topology Synchronous Buck Iout (max) (A) 0.15 Vin (max) (V) 65 Vin (min) (V) 3 Features EMI Tested, Enable, Light load efficiency, Over Current Protection, Power good Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Type Module Control mode Peak-Current Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Synchronous Buck Iout (max) (A) 0.15 Vin (max) (V) 65 Vin (min) (V) 3 Features EMI Tested, Enable, Light load efficiency, Over Current Protection, Power good Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Type Module Control mode Peak-Current Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200
QFN-FCMOD (RDN) 11 15.75 mm² 4.5 x 3.5
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module:
    • Integrated MOSFETs, inductor, and controller
    • 3-V to 65-V wide input voltage range
    • Up to 70-V input transient
    • –40°C to +125°C junction temperature range
    • 4.5-mm × 3.5-mm × 2-mm overmolded package
    • Frequency adjustable from 200 kHz to 2.2 MHz using the RT pin
  • Output voltage and current options:
    • Fixed output variants of 3.3-V or 5-V VOUT
    • Adjustable output voltage from 1 V to 6 V
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for control, sequencing, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Designed for scalable industrial power supplies:
  • Create a custom design using the TLVM365R15 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module:
    • Integrated MOSFETs, inductor, and controller
    • 3-V to 65-V wide input voltage range
    • Up to 70-V input transient
    • –40°C to +125°C junction temperature range
    • 4.5-mm × 3.5-mm × 2-mm overmolded package
    • Frequency adjustable from 200 kHz to 2.2 MHz using the RT pin
  • Output voltage and current options:
    • Fixed output variants of 3.3-V or 5-V VOUT
    • Adjustable output voltage from 1 V to 6 V
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for control, sequencing, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Designed for scalable industrial power supplies:
  • Create a custom design using the TLVM365R15 with the WEBENCH Power Designer

The TLVM365R15 and TLVM365R1 are 150-mA or 100-mA, 65-V input, synchronous step-down DC/DC power modules that combine power MOSFETs, integrated inductor, and boot capacitor in a compact and easy-to-use 3.5-mm × 4.5-mm × 2-mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance and low EMI. The device features the ultra-low operating IQ of 4 µA at no load (24-V to 3.3-V VOUT). The TLVM365R15 and TLVM365R1 support fixed 3.3-V and 5-V outputs, as well as adjustable output voltages ranging from 1 V to 6 V. The devices only require four external components for a 3.3-V and 5-V fixed output design. The TLVM365R15 and TLVM365R1 are designed for excellent EMI performance and space constraint applications.

The TLVM365R15 and TLVM365R1 are 150-mA or 100-mA, 65-V input, synchronous step-down DC/DC power modules that combine power MOSFETs, integrated inductor, and boot capacitor in a compact and easy-to-use 3.5-mm × 4.5-mm × 2-mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance and low EMI. The device features the ultra-low operating IQ of 4 µA at no load (24-V to 3.3-V VOUT). The TLVM365R15 and TLVM365R1 support fixed 3.3-V and 5-V outputs, as well as adjustable output voltages ranging from 1 V to 6 V. The devices only require four external components for a 3.3-V and 5-V fixed output design. The TLVM365R15 and TLVM365R1 are designed for excellent EMI performance and space constraint applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLVM365R1x 3-V to 65-V, 100-mA and 150-mA Wide VIN Synchronous Buck Converter Power Module Optimized for Size and Light Load Efficiency datasheet PDF | HTML 15 Dec 2023
Functional safety information TLVM365R1x 3-V to 65-V, 100-mA and 150-mA Wide VIN Synchronous Buck Converter Po PDF | HTML 08 Dec 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPSM365R15R Transient PSpice Model

SNVMCC2.ZIP (75 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RDN) 11 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos