TPS1211-Q1
Automotive, 3.5V to 45V high-side driver with protection and diagnostics
TPS1211-Q1
- AEC-Q100 qualified with the following results
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Functional Safety-Capable
- 3.5V to 40V input range (45V absolute maximum)
- Output reverse polarity protection down to –30V
- Integrated 12V charge pump with 100µA capacity
- Low 0.9µA shutdown current (EN/UVLO = Low)
- Strong pullup (3.7A) and pulldown (4A) gate driver
- Drives external back-to-back N-channel MOSFETs
- Variant with integrated pre-charge switch driver (TPS12111-Q1) to drive capacitive loads
- Two-level adjustable overcurrent protection (IWRN, ISCP) with adjustable response time (TMR) and fault flag output (FLT_I)
- Fast short-circuit protection: 1.2µs (TPS12111-Q1, TPS12112-Q1), 4µs (TPS12110-Q1)
- Accurate analog current monitor output (IMON): ±2% at 30mV (VSNS)
- Accurate, adjustable undervoltage lockout (UVLO) and overvoltage protection (OV): < ±2%
- Remote overtemperature sensing (DIODE) and protection with fault flag output (FLT_T)
- Pin-to-pin compatible with TPS4811-Q1
The TPS1211-Q1 family is a 45V, smart high-side driver with protection and diagnostics. With wide operating voltage range of 3.5V–40V, the device is suitable for 12V system designs.
The device has a strong 3.7A peak source (PU) and 4A peak sink (PD) gate driver that enables power switching using parallel FETs in high-current system designs. Use INP as the gate driver control input.
The device has accurate current sensing (±2% at 30mV) output (IMON) enabling system designs for energy management. The device has integrated two-level overcurrent protection with FLT_I output with complete adjustability of thresholds and response time. Auto-retry and latch-off fault behavior can be configured. The device features remote overtemperature protection with FLT_T output.
The TPS12111-Q1 integrates a pre-charge driver (G) with control input (INP_G). This features enables designs that must drive large capacitive loads. In shutdown mode (EN/UVLO < 0.3V), the controller draws a total shutdown current of 0.9µA (typical).
The TPS1211-Q1 is available in a 19-pin VSSOP package with a pin removed between adjacent high voltage and low voltage pins, providing 0.8mm clearance.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS1211-Q1 45V Automotive Smart High-Side Driver With Protection and Diagnostics datasheet (Rev. E) | PDF | HTML | 08 Apr 2025 |
| Functional safety information | TPS1211x Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) | PDF | HTML | 29 Jan 2026 | |
| Application note | Achieving Reverse Battery Protection Using TI High Side Switch Controllers (Rev. A) | PDF | HTML | 21 Nov 2024 | |
| Analog Design Journal | 為汽車區域式配電系統的車外電容負載供電 | PDF | HTML | 16 Sep 2024 | |
| Analog Design Journal | 오토모티브 영역 기반 전력 분배 시스템의 오프보드 정전식 부하에 전원 공급 | PDF | HTML | 16 Sep 2024 | |
| Analog Design Journal | Powering an offboard capacitive load in automotive zone-based power distribution systems | PDF | HTML | 23 Aug 2024 | |
| Certificate | TPS1211Q1EVM EU RoHS Declaration of Conformity (DoC) | 04 Nov 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS1211Q1EVM — TPS1211-Q1 evaluation module for smart high-side driver
The TPS1211Q1EVM allows reference circuit evaluation of TI's TPS12110-Q1 controller. TPS12110-Q1 is 3.5V-40V smart high-side controller with two-level adjustable over current protection with adjustable circuit breaker timer, overvoltage protection, fast short-circuit protection, accurate analog (...)
TPS48110Q1EVM — TPS48110-Q1 evaluation module for smart high-side driver
The TPS48110Q1EVM allows reference circuit evaluation of TI's TPS48101-Q1 controller. TPS48110-Q1 is 3.5-V to 80-V smart high-side controller with two-level adjustable over current protection with adjustable circuit breaker timer, overvoltage protection, fast short-circuit protection, accurate (...)
TPS1211-Q1-CALC — TPS1211-Q1 design calculator
Supported products & hardware
TIDA-020094 — 48V zone reference design
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VSSOP (DGX) | 19 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.