Home Power management Power protection switches & controllers Power muxes

TPS2117

ACTIVE

Product details

Number of input channels 2 IN1, IN2 input voltage (max) (V) 5.5 IN1, IN2 input voltage (min) (V) 1.6 IN1 output current (max) (A) 4 IN2 output current (max) (A) 4 Quiescent current (Iq) (µA) 1.32 Imax (A) 4 Rating Catalog Features Inrush current control, Reverse current blocking, Thermal shutdown IN1 rDS(on) (typ) (mΩ) 20 IN2 rDS(on) (typ) (mΩ) 20 Operating temperature range (°C) -40 to 125 FET Internal Device type Power muxes Function Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown
Number of input channels 2 IN1, IN2 input voltage (max) (V) 5.5 IN1, IN2 input voltage (min) (V) 1.6 IN1 output current (max) (A) 4 IN2 output current (max) (A) 4 Quiescent current (Iq) (µA) 1.32 Imax (A) 4 Rating Catalog Features Inrush current control, Reverse current blocking, Thermal shutdown IN1 rDS(on) (typ) (mΩ) 20 IN2 rDS(on) (typ) (mΩ) 20 Operating temperature range (°C) -40 to 125 FET Internal Device type Power muxes Function Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown
SOT-5X3 (DRL) 8 3.36 mm² (2.1 mm × 1.6 mm)
  • Input voltage range: 1.6 V to 5.5 V
  • Maximum continuous current: 4A
  • On-resistance: 20 mΩ (typical)
  • VIN2 standby current: 50 nA (typical)
  • Quiescent current: 1.32 µA (typical)
  • Switchover modes:
    • Priority mode
    • Manual mode
    • Diode mode
  • Controlled output slew rate:
    • 1.3 ms (typical) at 3.3 V
  • Reverse current blocking when VOUT > VINx
  • Thermal shutdown
  • Input voltage range: 1.6 V to 5.5 V
  • Maximum continuous current: 4A
  • On-resistance: 20 mΩ (typical)
  • VIN2 standby current: 50 nA (typical)
  • Quiescent current: 1.32 µA (typical)
  • Switchover modes:
    • Priority mode
    • Manual mode
    • Diode mode
  • Controlled output slew rate:
    • 1.3 ms (typical) at 3.3 V
  • Reverse current blocking when VOUT > VINx
  • Thermal shutdown

The TPS2117 is a power mux device with a voltage rating of 1.6 V to 5.5 V and a maximum current rating of 4 A. The device uses N-channel MOSFETs to switch between supplies while providing a controlled slew rate when voltage is first applied.

Due to its low quiescent of 1.32 µA (typical) and low standby current of 50 nA (typical), the TPS2117 is ideal for systems where a battery is connected to one of the inputs. These low currents extend the life and operation of the battery when in use.

The TPS2117 can be configured for two different switchover behaviors depending on the application. Automatic priority mode prioritizes the supply connected to VIN1 and switches over to the secondary supply (VIN2) when VIN1 drops. Manual mode allows the user to toggle a GPIO or enable signal to switch between channels.

The TPS2117 is a power mux device with a voltage rating of 1.6 V to 5.5 V and a maximum current rating of 4 A. The device uses N-channel MOSFETs to switch between supplies while providing a controlled slew rate when voltage is first applied.

Due to its low quiescent of 1.32 µA (typical) and low standby current of 50 nA (typical), the TPS2117 is ideal for systems where a battery is connected to one of the inputs. These low currents extend the life and operation of the battery when in use.

The TPS2117 can be configured for two different switchover behaviors depending on the application. Automatic priority mode prioritizes the supply connected to VIN1 and switches over to the secondary supply (VIN2) when VIN1 drops. Manual mode allows the user to toggle a GPIO or enable signal to switch between channels.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS2117 1.6-V to 5.5-V, 4-A Low IQ Power Mux With Manual and Priority Switchover datasheet (Rev. A) PDF | HTML Aug 21, 2023
Certificate TPS2117EVM EU RoHS Declaration of Conformity (DoC) Feb 27, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2117EVM — TPS2117 evaluation module for the 5.5-V, 4.5-A power mux with low IQ

The TPS2117 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2117. The TPS2117 is a dual-input single-output power multiplexer that can be configured for automatic or manual switchover between the available inputs. The EVM allows the user to configure the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS2117 PSpice Transient Model

SLVMEF2.ZIP (461 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos