Home Power management Load switches

TPS22916

ACTIVE

Product details

Product type General-purpose Vin (max) (V) 5.5 Vin (min) (V) 1 Overcurrent response None Imax (A) 2 Rating Catalog Features Active low, Inrush current control, Quick output discharge, Reverse current protection Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.5 Shutdown current (ISD) (typ) (µA) 0.01 Soft start Fixed Rise Time Ron (typ) (mΩ) 60 Operating temperature range (°C) -40 to 85
Product type General-purpose Vin (max) (V) 5.5 Vin (min) (V) 1 Overcurrent response None Imax (A) 2 Rating Catalog Features Active low, Inrush current control, Quick output discharge, Reverse current protection Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.5 Shutdown current (ISD) (typ) (µA) 0.01 Soft start Fixed Rise Time Ron (typ) (mΩ) 60 Operating temperature range (°C) -40 to 85
DSBGA (YFP) 4 1 mm² (— mm × — mm)
  • Input operating voltage range (VIN): 1 V–5.5 V
  • Maximum continuous current (IMAX): 2 A
  • ON-resistance (RON):
    • 5 VIN = 60 mΩ (typ.), 100 mΩ (85°C max.)
    • 1.8 VIN = 100 mΩ (typ.), 150 mΩ (85°C max.)
    • 1 VIN = 200 mΩ (typ.), 325 mΩ (85°C max.)
  • Ultra-low power consumption:
    • ON state (IQ): 0.5 µA (typ.), 1 µA (max.)
    • OFF state (ISD): 10 nA (typ.), 100 nA (max.)
    • TPS22916BL/CL/CNL (ISD): 100 nA (typ.), 300 nA (max.)
  • Smart ON pin pulldown (RPD):
    • ON ≥ VIH (ION): 10 nA (max.)
    • ON ≤ VIL (RPD): 750 kΩ (typ.)
  • Slow Timing in C Version Limits Inrush Current:
    • 5-V turn-on time (tON): 1400 µs at 5 mV/µs
    • 1.8-V turn-on time (tON): 3000 µs at 1 mV/µs
    • 1-V turn-on time (tON): 6500 µs at 0.3 mV/µs
  • Fast timing in b version reduces wait time:
    • 5-V turn-on time (tON): 115 µs at 57 mV/µs
    • 1.8-V turn-on time (tON): 250 µs at 12 mV/µs
    • 1-V turn-on time (tON): 510 µs at 3.3 mV/µs
  • Always-ON true Reverse Current Blocking (RCB):
    • Activation current (IRCB): –500 mA (typ.)
    • Reverse leakage (IIN,RCB): –300 nA (max.)
  • Quick Output Discharge (QOD): 150 Ω (typ.) (N version has no QOD)
  • Active low enable option (L versions)
  • Input operating voltage range (VIN): 1 V–5.5 V
  • Maximum continuous current (IMAX): 2 A
  • ON-resistance (RON):
    • 5 VIN = 60 mΩ (typ.), 100 mΩ (85°C max.)
    • 1.8 VIN = 100 mΩ (typ.), 150 mΩ (85°C max.)
    • 1 VIN = 200 mΩ (typ.), 325 mΩ (85°C max.)
  • Ultra-low power consumption:
    • ON state (IQ): 0.5 µA (typ.), 1 µA (max.)
    • OFF state (ISD): 10 nA (typ.), 100 nA (max.)
    • TPS22916BL/CL/CNL (ISD): 100 nA (typ.), 300 nA (max.)
  • Smart ON pin pulldown (RPD):
    • ON ≥ VIH (ION): 10 nA (max.)
    • ON ≤ VIL (RPD): 750 kΩ (typ.)
  • Slow Timing in C Version Limits Inrush Current:
    • 5-V turn-on time (tON): 1400 µs at 5 mV/µs
    • 1.8-V turn-on time (tON): 3000 µs at 1 mV/µs
    • 1-V turn-on time (tON): 6500 µs at 0.3 mV/µs
  • Fast timing in b version reduces wait time:
    • 5-V turn-on time (tON): 115 µs at 57 mV/µs
    • 1.8-V turn-on time (tON): 250 µs at 12 mV/µs
    • 1-V turn-on time (tON): 510 µs at 3.3 mV/µs
  • Always-ON true Reverse Current Blocking (RCB):
    • Activation current (IRCB): –500 mA (typ.)
    • Reverse leakage (IIN,RCB): –300 nA (max.)
  • Quick Output Discharge (QOD): 150 Ω (typ.) (N version has no QOD)
  • Active low enable option (L versions)

The TPS22916xx is a small, single channel load switch using a low leakage P-Channel MOSFET for minimum power loss. Advanced gate control design supports operating voltages as low as 1 V with minimal increase in ON-resistance and power loss.

Multiple timing options are available to support various system loading conditions. For heavy capacitive loads, the slow turn-on timing in the C version minimizes the inrush current. In cases with light capacitive loads, the fast timing in the B version reduces required wait time.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. Both Active High and Active Low (L) versions are available. When power is first applied, a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. AFter the ON pin is deliberately driven high (≥VIH), the smart pulldown is disconnected to prevent unnecessary power loss.

The TPS22916xx is available in a small, space saving 0.78 mm × 0.78 mm, 0.4-mm pitch, 0.5-mm height 4-pin Wafer-Chip-Scale (WCSP) package (YFP). The device is characterized for operation over a temperature range of –40°C to +85°C.

The TPS22916xx is a small, single channel load switch using a low leakage P-Channel MOSFET for minimum power loss. Advanced gate control design supports operating voltages as low as 1 V with minimal increase in ON-resistance and power loss.

Multiple timing options are available to support various system loading conditions. For heavy capacitive loads, the slow turn-on timing in the C version minimizes the inrush current. In cases with light capacitive loads, the fast timing in the B version reduces required wait time.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. Both Active High and Active Low (L) versions are available. When power is first applied, a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. AFter the ON pin is deliberately driven high (≥VIH), the smart pulldown is disconnected to prevent unnecessary power loss.

The TPS22916xx is available in a small, space saving 0.78 mm × 0.78 mm, 0.4-mm pitch, 0.5-mm height 4-pin Wafer-Chip-Scale (WCSP) package (YFP). The device is characterized for operation over a temperature range of –40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22917 ACTIVE 5.5-V, 2-A, 80-mΩ , 10-nA leakage load switch adj. rise time and adj output discharge This product is A plastic package (SC-70) ultra-low leakage (10nA) load switch.

Technical documentation

No results found. Please clear your search and try again.
View all 20
Top documentation Type Title Format options Date
* Data sheet TPS22916xx 1-V–5.5-V, 2-A, 60-mΩ Ultra-Low Leakage Load Switch datasheet (Rev. F) PDF | HTML Dec 14, 2021
Product overview Solving Ultra-Low-Power Challenges for Conn. Devices W/ Adv. Battery Chemistries PDF | HTML Sep 14, 2023
White paper Overcoming Low-IQ Challenges in Low-Power Applications (Rev. B) PDF | HTML Apr 12, 2023
Certificate TPS22916ALLEVM EU RoHS Declaration of Conformity (DoC) Dec 13, 2021
White paper Evolving Semiconductor Technologies for Modern Telehealth Applications Oct 26, 2020
Technical article How to design an infrared thermometer quickly PDF | HTML Apr 7, 2020
Application brief Extend Battery Life Using Load Switches and Ideal Diodes Aug 16, 2019
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Application brief Making the Switch to an Integrated Load Switch Jun 11, 2019
Application note Integrated Load Switches Versus Discrete MOSFETs (Rev. A) May 6, 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML Apr 26, 2019
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Technical article How can a load switch extend your device’s battery life? PDF | HTML Mar 20, 2018
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Application note Fundamentals of On-Resistance in Load Switches Jun 9, 2016
Application note Quiescent Current vs Shutdown Current for Load Switch Power Consumption Mar 30, 2016
Technical article When to use load switches in place of discrete MOSFETs PDF | HTML Feb 3, 2016
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22916ALLEVM — TPS22916 evaluation module for load switch

The TPS22916 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22916xx load switches. The TPS22916EVM allows the user to apply different input voltages (1.0 V to 5.5 V) under different loading conditions (0 A to 2 A) to the TPS22916xx devices. This evaluation module (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS22916EVM — TPS22916 5.5V, 2A, 60mΩ on-resistance load switch evaluation module

The TPS22916 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22916xx load switches. The TPS22916EVM allows the user to apply different input voltages (1.0 V to 3.6 V) under different loading conditions (0 A to 2 A) to the TPS22916xx devices. This evaluation module (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22916B Unencrypted PSpice Transient Model Package (Rev. B)

SLVMC59B.ZIP (51 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22916BL PSpice Model

SLVMDR4.ZIP (66 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22916C Unencrypted PSpice Transient Model Package (Rev. B)

SLVMC60B.ZIP (63 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22916CL Unencrypted PSpice Transient Model Package (Rev. C)

SLVMC65C.ZIP (66 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22916CN Unencrypted PSpice Transient Model Package (Rev. B)

SLVMC64B.ZIP (63 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22916CNL-BL PSpice Model

SLVMDR3.ZIP (58 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00556 — Load Switch Based Ship Mode Reference Design for Wearables

The TIDA-00556 is a low power, space saving "ship mode" reference design targeted specifically for wearables and other small portable electronics that can be implemented with a simple, low cost load switch.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos